您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
English
QA認證資訊
目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
EA - Straight adaptors with 60° taper, sealing edge form B acc. DIN 3852-2
EXMAR
Adaptors
Powered by
CAD模型選擇
{exmar/adapter/ea.prj},{NB=EA-G5.8/G5.8 736.6052.094},{TYPE=EA-G5.8/G5.8},{MATNR=736.6052.094},{PN=400},{D=12},{G=0.62500000},{L=43.0},{L2=16},{SW1=30},{KG=115},{X=3},{VER=1.000},{Y=0.342}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
PN
Pressure nom.
[bar]
D
Diameter
[mm]
G
Thread
[Inch]
L
Length
[mm]
L2
Length
[mm]
SW1
Width across flats
[mm]
KG
[g/Pcs]
EA-G1.8/G1.8 736.6052.090
EA-G1.8/G1.8
736.6052.090
400
4
1/8
23.0
8
14
14
EA-G1.4/G1.4 736.6052.091
EA-G1.4/G1.4
736.6052.091
400
6
1/4
29.0
10
19
32
EA-G3.8/G3.8 736.6052.092
EA-G3.8/G3.8
736.6052.092
400
8
3/8
35.0
12
22
56
EA-G1.2/G1.2 736.6052.093
EA-G1.2/G1.2
736.6052.093
400
10
1/2
41.0
14
27
100
EA-G5.8/G5.8 736.6052.094
EA-G5.8/G5.8
736.6052.094
400
12
5/8
43.0
16
30
115
EA-G3.4/G3.4 736.6052.095
EA-G3.4/G3.4
736.6052.095
400
15
3/4
46.0
16
32
151
EA-G1.1/G1.1 736.6052.096
EA-G1.1/G1.1
736.6052.096
400
19
1
52.0
18
41
250
EA-G5.4/G5.4 736.6052.097
EA-G5.4/G5.4
736.6052.097
200
30
1 1/4
58.0
20
50
371
EA-G3.2/G3.2 736.6052.098
EA-G3.2/G3.2
736.6052.098
200
32
1 1/2
61.0
22
55
511
EA-G4.2/G4.2 736.6052.099
EA-G4.2/G4.2
736.6052.099
100
39
2
61.0
22
70
771
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
EAR - Straight reducing adaptors with 60° taper, sealing edge form B acc. D...
EXMAR
10.02.2022
Mounting plate EB 2.0 - Mounting plate EB 2.0
Rittal
20.07.2021
ADH HNIC 50 - Male threaded adaptor G-R 60° inner cone / tapered male threa...
EXMAR
02.12.2021
Model 5112 - Unions conical seat BW / Male - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
20.03.2023
EC03CC - Floating joint · External thread type · T size designation type
HEFA
29.04.2024
EC12 - Polyurethane briquette assembly, small diameter type, male threaded ...
HEFA
29.04.2024
EC03Y_EC03Q_EC04Y_EC04Q - Floating joint · Internal thread type/External th...
HEFA
29.04.2024
EB - Guide pillar - Bushing type EB
AMDL - Atelier Mécanique de La Lauch
06.10.2021
EC 04-01
KCC Precision
12.07.2021
EC07CDE_08CDE - Economical type · Oil pressure buffer · Medium and small si...
HEFA
29.04.2024
EB-100 - Eye Bolt - Swing Eye Bolt, Partially Threaded
Reid Supply
21.07.2021
EC - Electric connectors
Duplomatic
09.02.2024
ED03MB - Economical all copper quick plug joint - Reducer - straight head
HEFA
29.04.2024
EC04CC - Floating joint · Internal thread type · Z size designation type
HEFA
29.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表