您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
ECL-111 - Male Clamping Handles - Tapered Handle
Essentra Components
Knobs, Handles & Grips
Handles
Clamping Handles
Male Clamping Handles
Male Clamping Handles - Tapered Handle
Powered by
CAD模型選擇
{essentra/l1_n00000000/l2_n02000000/l3_n02020000/l4_n02020200/p131225/ecl-111.prj},{NB=ECL-128},{PN=ECL-128},{AMERSID=1044275},{APACID=-},{EMEAID=-},{MATERIAL=Plated Steel Stud},{A=3/8-16},{C=1.00},{D=1.10},{E=0.75},{F=0.39},{H=2.13},{J=1.85},{L=3.15},{ASKETCH10=0.3750},{D1SKETCH6=0.220},{D3HELIXSPIRAL1=2.130},{PITCHHELIXSPIRAL=0.06250}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MATERIAL
Stud Material
ⁿ/ₐ
A
A Stud Thread Size
ⁿ/ₐ
C
C Stud Length
[Inch]
D
D Body Diameter
[Inch]
E
E Hub Diameter
[Inch]
F
F Base Height
[Inch]
H
H Handle Height
[Inch]
J
J Body Length
[Inch]
L
L Handle Length
[Inch]
ECL-111
ECL-111
1044258
-
-
Plated Steel Stud
10-24
0.75
0.71
0.47
0.24
1.26
1.14
1.65
ECL-112
ECL-112
1044259
-
-
Plated Steel Stud
10-32
0.50
0.71
0.47
0.24
1.26
1.14
1.65
ECL-113
ECL-113
1044260
-
-
Plated Steel Stud
10-32
0.75
0.71
0.47
0.24
1.26
1.14
1.65
ECL-114
ECL-114
1044261
-
-
Plated Steel Stud
1/4-20
0.50
0.71
0.47
0.24
1.26
1.14
1.65
ECL-115
ECL-115
1044262
-
-
Plated Steel Stud
1/4-20
0.75
0.71
0.47
0.24
1.26
1.14
1.65
ECL-116
ECL-116
1044263
-
-
Plated Steel Stud
1/4-20
1.00
0.71
0.47
0.24
1.26
1.14
1.65
ECL-117
ECL-117
1044264
-
-
Plated Steel Stud
1/4-20
1.50
0.71
0.47
0.24
1.26
1.14
1.65
ECL-118
ECL-118
1044265
-
-
Plated Steel Stud
1/4-20
0.75
0.91
0.59
0.31
1.69
1.46
2.48
ECL-119
ECL-119
1044266
-
-
Plated Steel Stud
1/4-20
1.00
0.91
0.59
0.31
1.69
1.46
2.48
ECL-120
ECL-120
1044267
-
-
Plated Steel Stud
1/4-20
1.50
0.91
0.59
0.31
1.69
1.46
2.48
ECL-121
ECL-121
1044268
-
-
Plated Steel Stud
5/16-18
0.50
0.91
0.59
0.31
1.69
1.46
2.48
ECL-122
ECL-122
1044269
-
-
Plated Steel Stud
5/16-18
0.75
0.91
0.59
0.31
1.69
1.46
2.48
ECL-123
ECL-123
1044270
-
-
Plated Steel Stud
5/16-18
1.00
0.91
0.59
0.31
1.69
1.46
2.48
ECL-124
ECL-124
1044271
-
-
Plated Steel Stud
5/16-18
1.25
0.91
0.59
0.31
1.69
1.46
2.48
ECL-125
ECL-125
1044272
-
-
Plated Steel Stud
5/16-18
1.50
0.91
0.59
0.31
1.69
1.46
2.48
ECL-126
ECL-126
1044273
-
-
Plated Steel Stud
5/16-18
2.00
0.91
0.59
0.31
1.69
1.46
2.48
ECL-127
ECL-127
1044274
-
-
Plated Steel Stud
3/8-16
0.75
1.10
0.75
0.39
2.13
1.85
3.15
ECL-128
ECL-128
1044275
-
-
Plated Steel Stud
3/8-16
1.00
1.10
0.75
0.39
2.13
1.85
3.15
ECL-129
ECL-129
1044276
-
-
Plated Steel Stud
3/8-16
1.25
1.10
0.75
0.39
2.13
1.85
3.15
ECL-130
ECL-130
1044277
-
-
Plated Steel Stud
3/8-16
1.50
1.10
0.75
0.39
2.13
1.85
3.15
ECL-131
ECL-131
1044278
-
-
Plated Steel Stud
3/8-16
2.00
1.10
0.75
0.39
2.13
1.85
3.15
ECL-132
ECL-132
1044279
-
-
Plated Steel Stud
1/2-13
1.25
1.10
0.75
0.39
2.13
1.85
3.15
ECL-133
ECL-133
1044280
-
-
Plated Steel Stud
1/2-13
1.50
1.10
0.75
0.39
2.13
1.85
3.15
ECL-134
ECL-134
1044281
-
-
Plated Steel Stud
1/2-13
2.00
1.10
0.75
0.39
2.13
1.85
3.15
ECL-135
ECL-135
1044282
-
-
Plated Steel Stud
1/2-13
1.25
1.30
0.98
0.47
2.56
2.13
3.94
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表