您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
slovenčina
English
ED-ZSK - Swivel castor
Rollenbau
Extra Heavy Duty Castors
Series EDD/ED up to max. 8000 kg
ED-ZS
Powered by
CAD模型選擇
{rollenbau/1_extra_heavy_duty_castors/series_edd_ed/ed_zs/ed_zsk_asmtab.prj},{NB=ED 150 ZSK},{ORDERNO=ED 150 ZSK},{WDAB=150x40},{LC=400},{H=195},{TP=135x110},{HS=105x80},{HD=11},{SR=130.0},{WB=Ball bearing},{WHEEL=150 ZSK 20},{VER=1},{VERB=3},{VERP=3},{VERS=3},{PPATH=ed_zs_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
ED 100 ZSK
ED 100 ZSK
100x40
240
145
105x85
80x60
9
90.0
Ball bearing
ED 125 ZSK
ED 125 ZSK
125x40
280
172
135x110
105x80
11
112.5
Ball bearing
ED 150 ZSK
ED 150 ZSK
150x40
400
195
135x110
105x80
11
130.0
Ball bearing
ED 151 ZSK
ED 151 ZSK
150x40
400
202
135x110
105x80
13
140.0
Ball bearing
ED 200 ZSK
ED 200 ZSK
200x50
800
251
135x110
105x80
13
170.0
Ball bearing
ED 250 ZSK
ED 250 ZSK
250x50
960
307
200x160
160x120
15
210.0
Ball bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表