您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
English
QA認證資訊
目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
EDKR - Tapered nipples, straight, for fittings with 60° taper
EXMAR
Hose Couplings
Powered by
CAD模型選擇
{exmar/hose_couplings/edkr.prj},{NB=EDKR-G3.4 DN12 728.3505.414},{TYPE=EDKR-G3.4 DN12},{MATNR=728.3505.414},{D2=13.0},{D3=9.5},{G=3/4},{L1=51},{L2=19.0},{SW1=32},{KG=79},{X=3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
D2
Diameter
[mm]
D3
Diameter
[mm]
G
Thread
ⁿ/ₐ
L1
Length
[mm]
L2
Length
[mm]
SW1
Width across flats
[mm]
KG
[g/Pcs]
EDKR-G1.8 DN06 728.3505.1...
EDKR-G1.8 DN06
728.3505.106
6.5
3.0
1/8
44
17.0
14
21
EDKR-G1.4 DN06 728.3505.1...
EDKR-G1.4 DN06
728.3505.108
6.5
4.0
1/4
44
17.0
17
28
EDKR-G3.8 DN06 728.3505.1...
EDKR-G3.8 DN06
728.3505.110
6.5
4.0
3/8
45
18.0
22
47
EDKR-G1.4 DN08 728.3505.2...
EDKR-G1.4 DN08
728.3505.208
8.0
5.0
1/4
44
17.0
17
29
EDKR-G3.8 DN08 728.3505.2...
EDKR-G3.8 DN08
728.3505.210
8.0
5.0
3/8
45
18.0
22
51
EDKR-G3.8 DN10 728.3505.3...
EDKR-G3.8 DN10
728.3505.310
9.5
7.0
3/8
51
21.0
22
58
EDKR-G1.2 DN10 728.3505.3...
EDKR-G1.2 DN10
728.3505.312
9.5
7.0
1/2
49
19.0
24
58
EDKR-G3.8 DN12 728.3505.4...
EDKR-G3.8 DN12
728.3505.410
13.0
9.5
3/8
54
22.0
22
67
EDKR-G1.2 DN12 728.3505.4...
EDKR-G1.2 DN12
728.3505.412
13.0
9.5
1/2
54
22.0
24
75
EDKR-G5.8 DN12 728.3505.4...
EDKR-G5.8 DN12
728.3505.415
13.0
9.5
1 1/8
50
18.0
27
113
EDKR-G3.4 DN12 728.3505.4...
EDKR-G3.4 DN12
728.3505.414
13.0
9.5
3/4
51
19.0
32
79
EDKR-G1.2 DN16 728.3505.5...
EDKR-G1.2 DN16
728.3505.512
16.0
12.0
1/2
57
23.0
24
82
EDKR-G5.8 DN16 728.3505.5...
EDKR-G5.8 DN16
728.3505.513
16.0
12.0
1 1/8
57
23.0
27
103
EDKR-G3.4 DN16 728.3505.5...
EDKR-G3.4 DN16
728.3505.514
16.0
12.0
3/4
57
23.0
32
128
EDKR-G3.4 DN19 728.3505.6...
EDKR-G3.4 DN19
728.3505.614
19.0
15.0
3/4
64
25.0
32
148
EDKR-G1.1 DN19 728.3505.6...
EDKR-G1.1 DN19
728.3505.625
19.0
15.0
1
61
22.0
41
214
EDKR-G1.1 DN25 728.3505.7...
EDKR-G1.1 DN25
728.3505.725
25.5
21.0
1
75
27.0
41
260
EDKR-G5.4 DN25 728.3505.7...
EDKR-G5.4 DN25
728.3505.728
25.5
21.0
1 1/4
72
24.0
50
338
EDKR-G5.4 DN31 728.3505.8...
EDKR-G5.4 DN31
728.3505.828
32.0
27.0
1 1/4
80
24.5
50
392
EDKR-G5.4 DN38 728.3505.9...
EDKR-G5.4 DN38
728.3505.928
38.5
27.0
1 1/4
86
28.5
50
463
EDKR-G3.2 DN38 728.3505.9...
EDKR-G3.2 DN38
728.3505.930
38.5
33.0
1 1/2
83
25.5
55
472
EDKR-G4.2 DN38 728.3505.9...
EDKR-G4.2 DN38
728.3505.942
38.5
33.0
2
89
31.5
70
818
EDKR-G4.2 DN51 728.3505.0...
EDKR-G4.2 DN51
728.3505.042
50.5
44.5
2
106
31.0
70
880
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
EF-10 - Ferrules for non-skived hydraulic hoses 1SC* (DIN 857), 2SC (DIN 85...
EXMAR
15.10.2020
EDKR-90° - Tapered nipples, 90° elbow, for fittings with 60° taper
EXMAR
02.06.2021
CT - Wiring Head/Temperature Transmitter
Anderson Negele America
22.05.2023
EAGR - Male adaptor nipples with 60° taper
EXMAR
02.06.2021
EN - Digital Pressure Gauge & Switch
Anderson Negele America
22.05.2023
CP - Clean Process Measurement Fittings
Anderson Negele America
22.05.2023
SR - Standard Sanitary Pressure Transmitter
Anderson Negele America
16.05.2024
MPF - Modular Pressure Transmitter
Anderson Negele America
22.05.2023
EDKL - Nipples with universal taper, straight
EXMAR
09.02.2022
Double nipple - Thread: Whitworth tube thread, cylindrical, sealing by prof...
VOSS
11.04.2023
202167 - CONNECTOR MALE BSP - NPTF TAPER SAE 476 PORTS
FOR Fittings
06.05.2024
202002 - UNION BSP -BSP
FOR Fittings
06.05.2024
EDKOS - Tapered nipples, straight, for fittings with 24° taper
EXMAR
02.06.2021
EAGF - Male adaptor nipples BSPP
EXMAR
02.06.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表