您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22720. - Ball-Ended Thrust Screws, headless / flat-faced ball, ribbed
Halder
Standard Parts
Machine and Fixture Elements
EH 22720. Ball-Ended Thrust Screws, headless
flat-faced ball, ribbed
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_2272_a/eh_2272_1/eh_2272_1_assmtab.prj},{NB=EH 22720.0922 Kugeldruckschraube (0)},{BESTNR=22720.0922},{BESTNR1=2272.922},{AUS=abgeflachte Kugel, Auflageflaeche geriffelt, Stahl},{D1=M 12},{ROT=0},{DNDM=12.000},{DKDM=9.853},{L2=20},{D3=7.2},{KG=8.5},{SW=6},{BESTA=30},{G=11.0},{L6=1.200},{A=2.250},{D4=9.500},{T=6.500},{C=0.150},{AB=1.000},{VERS=15.000},{PPATH=eh_2272_1_sbl.prj},{FUNC=Pressing, Clamping, Clamping}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D1
thread
ⁿ/ₐ
L2
[mm]
D3
[mm]
KG
Ball
[mm]
SW
[mm]
BESTA
max. load capacity for static load/max.
[kN]
G
weight
[g]
EH 22720.0891 Ball-Ended ...
22720.0891
flat-faced ball, plain su...
M 8
10
4.5
5.5
4
15
2.8
EH 22720.0892 Ball-Ended ...
22720.0892
flat-faced ball, plain su...
M 8
12
4.5
5.5
4
15
2.7
EH 22720.0893 Ball-Ended ...
22720.0893
flat-faced ball, plain su...
M 8
16
4.5
5.5
4
15
3.9
EH 22720.0894 Ball-Ended ...
22720.0894
flat-faced ball, plain su...
M 8
20
4.5
5.5
4
15
5.1
EH 22720.0895 Ball-Ended ...
22720.0895
flat-faced ball, plain su...
M 8
25
4.5
5.5
4
15
6.6
EH 22720.0896 Ball-Ended ...
22720.0896
flat-faced ball, plain su...
M 8
30
4.5
5.5
4
15
8.1
EH 22720.0901 Ball-Ended ...
22720.0901
flat-faced ball, plain su...
M 10
12
6.0
7.0
5
20
4.7
EH 22720.0902 Ball-Ended ...
22720.0902
flat-faced ball, plain su...
M 10
16
6.0
7.0
5
20
5.8
EH 22720.0903 Ball-Ended ...
22720.0903
flat-faced ball, plain su...
M 10
20
6.0
7.0
5
20
7.7
EH 22720.0904 Ball-Ended ...
22720.0904
flat-faced ball, plain su...
M 10
25
6.0
7.0
5
20
10.0
EH 22720.0905 Ball-Ended ...
22720.0905
flat-faced ball, plain su...
M 10
30
6.0
7.0
5
20
13.0
EH 22720.0906 Ball-Ended ...
22720.0906
flat-faced ball, plain su...
M 10
35
6.0
7.0
5
20
15.0
EH 22720.0908 Ball-Ended ...
22720.0908
flat-faced ball, plain su...
M 10
40
6.0
7.0
5
20
17.0
EH 22720.0921 Ball-Ended ...
22720.0921
flat-faced ball, plain su...
M 12
16
7.2
8.5
6
30
8.6
EH 22720.0922 Ball-Ended ...
22720.0922
flat-faced ball, plain su...
M 12
20
7.2
8.5
6
30
11.0
EH 22720.0923 Ball-Ended ...
22720.0923
flat-faced ball, plain su...
M 12
25
7.2
8.5
6
30
14.0
EH 22720.0924 Ball-Ended ...
22720.0924
flat-faced ball, plain su...
M 12
30
7.2
8.5
6
30
18.0
EH 22720.0926 Ball-Ended ...
22720.0926
flat-faced ball, plain su...
M 12
40
7.2
8.5
6
30
25.0
EH 22720.0928 Ball-Ended ...
22720.0928
flat-faced ball, plain su...
M 12
50
7.2
8.5
6
30
32.0
EH 22720.0961 Ball-Ended ...
22720.0961
flat-faced ball, plain su...
M 16
20
10.7
12.0
8
60
21.0
EH 22720.0962 Ball-Ended ...
22720.0962
flat-faced ball, plain su...
M 16
25
10.7
12.0
8
60
26.0
EH 22720.0964 Ball-Ended ...
22720.0964
flat-faced ball, plain su...
M 16
35
10.7
12.0
8
60
40.0
EH 22720.0966 Ball-Ended ...
22720.0966
flat-faced ball, plain su...
M 16
50
10.7
12.0
8
60
60.0
EH 22720.0972 Ball-Ended ...
22720.0972
flat-faced ball, plain su...
M 20
30
13.5
15.0
10
90
50.0
EH 22720.0974 Ball-Ended ...
22720.0974
flat-faced ball, plain su...
M 20
40
13.5
15.0
10
90
70.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表