您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
EH 2 - Spring plunger with bolt and internal hexagon
RCM
SPRINGS / GAS SPRINGS - ELASTOMER
SPRING PLUNGER
EH 2203. Spring Plungers with bolt and internal hexagon
Powered by
CAD模型選擇
{rcm/molle_elastomeri/spine_elastiche/eh_2203_1/eh_2203_2_asmtab.prj},{NB=POS. PN. ES. INC. M24X48 EH2203.164 (8)},{IDNR=},{BESTNR=22030.0164},{BESTNR1=2203.164},{AUS=Automatenstahl, verstaerkte Federkraft},{D1=M24},{DNDM=24},{DKDM=20.319},{D2=13.0},{L=48},{S=8},{SW=12.0},{F1=91.0},{F2=223.0},{G=100.0},{A=4.000},{SWS=13.8564},{SWT=12.000},{B=5.9929},{C=2.04000},{CC=6.500},{SI=13.700},{VI=15.000},{MS=0.300},{SK=13.000},{BR=16.000},{PPATH=eh_2203_2_sbl.prj},{S1=8.0},{FUNC=Arretieren, Drücken, Schrauben, Auswerfen, Dämpfen, Federn, Positionieren, Rasten}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D1
thread
ⁿ/ₐ
D2
[mm]
L
[mm]
SW
[mm]
F1
spring load
[N]
F2
spring load
[N]
G
Weight
[g]
EH2203.104
22030.0104
free cutting steel, stand...
M04
1.8
12
2.0
4.5
12.5
0.6
EH2203.105
22030.0105
free cutting steel, stand...
M05
2.4
14
2.5
5.0
13.0
1.1
EH2203.106
22030.0106
free cutting steel, stand...
M06
2.7
15
3.0
6.0
17.0
2.0
EH2203.108
22030.0108
free cutting steel, stand...
M08
3.8
18
4.0
16.0
33.0
4.0
EH2203.110
22030.0110
free cutting steel, stand...
M10
4.5
23
5.0
19.0
42.0
8.0
EH2203.112
22030.0112
free cutting steel, stand...
M12
6.2
26
6.0
22.0
57.0
12.0
EH2203.116
22030.0116
free cutting steel, stand...
M16
8.5
33
8.0
38.0
78.0
31.0
EH2203.120
22030.0120
free cutting steel, stand...
M20
10.0
43
10.0
39.0
81.0
64.0
EH2203.124
22030.0124
free cutting steel, stand...
M24
13.0
48
12.0
72.0
155.0
100.0
EH2203.146
22030.0146
free cutting steel, incre...
M06
2.7
15
3.0
11.0
25.0
2.0
EH2203.148
22030.0148
free cutting steel, incre...
M08
3.8
18
4.0
23.0
59.0
4.0
EH2203.150
22030.0150
free cutting steel, incre...
M10
4.5
23
5.0
20.0
54.0
8.0
EH2203.152
22030.0152
free cutting steel, incre...
M12
6.2
26
6.0
38.0
96.0
12.0
EH2203.156
22030.0156
free cutting steel, incre...
M16
8.5
33
8.0
50.0
100.0
31.0
EH2203.160
22030.0160
free cutting steel, incre...
M20
10.0
43
10.0
52.0
133.0
64.0
EH2203.164
22030.0164
free cutting steel, incre...
M24
13.0
48
12.0
91.0
223.0
100.0
EH2203.304
22030.0304
Stainless steel, standard...
M04
1.8
12
2.0
4.5
12.5
0.6
EH2203.305
22030.0305
Stainless steel, standard...
M05
2.4
14
2.5
5.0
13.0
1.1
EH2203.306
22030.0306
Stainless steel, standard...
M06
2.7
15
3.0
6.0
17.0
2.0
EH2203.308
22030.0308
Stainless steel, standard...
M08
3.8
18
4.0
16.0
33.0
4.0
EH2203.310
22030.0310
Stainless steel, standard...
M10
4.5
23
5.0
19.0
42.0
8.0
EH2203.312
22030.0312
Stainless steel, standard...
M12
6.2
26
6.0
22.0
57.0
12.0
EH2203.316
22030.0316
Stainless steel, standard...
M16
8.5
33
8.0
38.0
78.0
31.0
EH2203.320
22030.0320
Stainless steel, standard...
M20
10.0
43
10.0
39.0
81.0
64.0
EH2203.324
22030.0324
Stainless steel, standard...
M24
13.0
48
12.0
72.0
155.0
100.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
EH - Spring plunger with ball and slot
RCM
27.11.2019
EH_4 - Spring plunger with bolt and internal slot
RCM
27.11.2019
EH_1 - Spring plunger with ball and internal hexagon
RCM
27.11.2019
EH_7 - Spring plunger long
RCM
27.11.2019
EH_5 - Spring plunger with internal hexagon
RCM
27.11.2019
172L - Drill bush with collar DIN 172 shape A
RCM
04.04.2022
2472.06./36. - Spring plunger, with spring loaded pin, with slot, increased...
FIBRO
21.07.2023
2472.03./33. - Spring plunger, with spring loaded pin, with hexagon socket,...
FIBRO
21.07.2023
C-BSML, C-BSZL - Economy Ball Plungers- Stainless Steel Long
Misumi
12.09.2022
BCIB - Flanged bronze coated guide bush
RCM
27.11.2019
KRT - Spring and spacer unit
RCM
17.12.2020
179L - Drill bush without collar DIN 179 shape A
RCM
04.04.2022
RV 1500 - Minimum height, maximum force
RCM
27.11.2019
EH 22030. - Spring Plungers with ball and internal hexagon
Halder
14.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表