您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
EH - Spring plunger with ball and slot
RCM
SPRINGS / GAS SPRINGS - ELASTOMER
SPRING PLUNGER
EH 2205. Spring Plungers with ball and slot
Powered by
CAD模型選擇
{rcm/molle_elastomeri/spine_elastiche/eh_2205_2/eh_2205_1_asmtab.prj},{NB=POSIZ. SF. INT. M24X34 EH2205.224 (5.5)},{IDNR=},{BESTNR=22050.0224},{BESTNR1=2205.224},{AUS=Automatenstahl, verstaerkte Federkraft},{D1=M24},{DNDM=24},{DKDM=20.319},{D2=15.0},{L=34},{S=5.5},{N=3.00},{F1=127.0},{F2=237.0},{G=73.0},{A=6.2000},{AA=30.0000},{B=3.0000},{T=4.0000},{C=5.9756},{CC=30.0000},{D=0.8550},{DD=7.5000},{BR=18.000},{PPATH=eh_2205_1_sbl.prj},{S1=5.5},{FUNC=Drücken, Arretieren, Auswerfen, Federn, Positionieren, Rasten}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D1
thread
ⁿ/ₐ
D2
Diameter
[mm]
L
[mm]
N
[mm]
F1
spring load
[N]
F2
spring load
[N]
G
weight
[g]
EH2205.003
22050.0003
free cutting steel, stand...
M03
1.5
7
0.40
3.0
4.5
0.2
EH2205.004
22050.0004
free cutting steel, stand...
M04
2.5
9
0.60
8.5
14.0
0.4
EH2205.005
22050.0005
free cutting steel, stand...
M05
3.0
12
0.80
8.0
14.0
1.0
EH2205.006
22050.0006
free cutting steel, stand...
M06
3.5
14
1.00
11.0
18.0
1.7
EH2205.008
22050.0008
free cutting steel, stand...
M08
4.5
16
1.20
18.0
31.0
3.5
EH2205.010
22050.0010
free cutting steel, stand...
M10
6.0
19
1.50
24.0
45.0
6.6
EH2205.012
22050.0012
free cutting steel, stand...
M12
8.0
22
2.00
26.0
49.0
11.0
EH2205.016
22050.0016
free cutting steel, stand...
M16
10.0
24
2.00
41.0
86.0
23.0
EH2205.020
22050.0020
free cutting steel, stand...
M20
12.0
30
2.50
56.0
111.0
45.0
EH2205.024
22050.0024
free cutting steel, stand...
M24
15.0
34
3.00
81.0
151.0
72.0
EH2205.205
22050.0205
free cutting steel, incre...
M05
3.0
12
0.80
15.0
22.0
1.0
EH2205.206
22050.0206
free cutting steel, incre...
M06
3.5
14
1.00
19.0
28.0
1.7
EH2205.208
22050.0208
free cutting steel, incre...
M08
4.5
16
1.20
36.0
62.0
3.6
EH2205.210
22050.0210
free cutting steel, incre...
M10
6.0
19
1.50
57.0
104.0
6.6
EH2205.212
22050.0212
free cutting steel, incre...
M12
8.0
22
2.00
61.0
110.0
11.0
EH2205.216
22050.0216
free cutting steel, incre...
M16
10.0
24
2.00
68.0
142.0
23.0
EH2205.220
22050.0220
free cutting steel, incre...
M20
12.0
30
2.50
84.0
166.0
43.0
EH2205.224
22050.0224
free cutting steel, incre...
M24
15.0
34
3.00
127.0
237.0
73.0
EH2205.402
22050.0402
Stainless steel, standard...
M02
1.0
4
0.25
0.8
1.5
0.1
EH2205.403
22050.0403
Stainless steel, standard...
M03
1.5
7
0.40
3.0
4.5
0.2
EH2205.404
22050.0404
Stainless steel, standard...
M04
2.5
9
0.60
8.5
14.0
0.4
EH2205.405
22050.0405
Stainless steel, standard...
M05
3.0
12
0.80
8.0
14.0
1.0
EH2205.406
22050.0406
Stainless steel, standard...
M06
3.5
14
1.00
11.0
18.0
1.7
EH2205.408
22050.0408
Stainless steel, standard...
M08
4.5
16
1.20
18.0
31.0
3.7
EH2205.410
22050.0410
Stainless steel, standard...
M10
6.0
19
1.50
24.0
45.0
6.8
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
EH_4 - Spring plunger with bolt and internal slot
RCM
27.11.2019
26000 - Compression springs ISO 10243, light load
norelem
26.06.2024
EH 22050. Spring Plungers - Spring Plungers with ball and slot
Halder
14.03.2024
FZ 250 - Flanged Cylinder
AHP Merkle
31.03.2024
23211. - Sub-Part Stop
Halder
22.12.2022
23211. - Sub-Part Clamp
Halder
22.12.2022
EH 22030. - Spring Plungers with ball and internal hexagon
Halder
14.03.2024
BSEA/BSEB/BSEC/BSED - Spring Plungers - Standard
SAMLO
28.02.2023
EH 22050. Spring Plungers - Spring plungers with ceramic ball and slot
Halder
22.12.2022
EH 23231. - Standard Jaws, floating jaw
Halder
22.12.2022
EH_2 - Spring plunger with bolt and internal hexagon
RCM
27.11.2019
TSS Type TRA (DIN 3760 Type A) - Radial Oil Seal TRA
Trelleborg
02.02.2018
K0752 - Clamping levers external thread, steel
KIPP
11.06.2024
BNT_003 - Support rollers, with flange rings, with an inner ring
SKF
21.11.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表