您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
EH 4 - Spring plunger with bolt and internal slot
RCM
SPRINGS / GAS SPRINGS - ELASTOMER
SPRING PLUNGER
EH 2205. Spring Plungers with bolt and slot
Powered by
CAD模型選擇
{rcm/molle_elastomeri/spine_elastiche/eh_2205_1/eh_2205_2_asmtab.prj},{NB=POSIZ. PN. INT. M24X34 EH2205.324 (8)},{IDNR=},{BESTNR=22050.0324},{BESTNR1=2205.324},{AUS=Automatenstahl, verstaerkte Fedrkraft},{D1=M24},{DNDM=24},{DKDM=20.319},{D2=13.0},{L=34},{S=8.0},{F1=91.0},{F2=223.0},{G=70.0},{A=6.2000},{B=3.0000},{T=4.0000},{C=5.9929},{DD=6.5000},{D=8.5400},{SI=14.8000},{VI=15.0000},{MS=1.200},{SK=13.000},{BR=16.000},{PPATH=eh_2205_2_sbl.prj},{S1=8.0},{FUNC=Drücken, Arretieren, Auswerfen, Federn, Positionieren, Rasten}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D1
thread
ⁿ/ₐ
D2
[mm]
L
[mm]
F1
spring load
[N]
F2
spring load
[N]
G
weight
[g]
EH2205.104
22050.0104
free cutting steel, stand...
M04
1.8
9
4.5
12.5
0.6
EH2205.105
22050.0105
free cutting steel, stand...
M05
2.4
12
5.0
13.0
0.9
EH2205.106
22050.0106
free cutting steel, stand...
M06
2.7
14
6.0
17.0
1.5
EH2205.108
22050.0108
free cutting steel, stand...
M08
3.8
16
16.0
33.0
3.5
EH2205.110
22050.0110
free cutting steel, stand...
M10
4.5
19
19.0
42.0
7.0
EH2205.112
22050.0112
free cutting steel, stand...
M12
6.2
22
22.0
57.0
10.0
EH2205.116
22050.0116
free cutting steel, stand...
M16
8.5
24
38.0
78.0
24.0
EH2205.120
22050.0120
free cutting steel, stand...
M20
10.0
30
39.0
81.0
43.0
EH2205.124
22050.0124
free cutting steel, stand...
M24
13.0
34
72.0
155.0
70.0
EH2205.306
22050.0306
free cutting steel, incre...
M06
2.7
14
11.0
25.0
1.5
EH2205.308
22050.0308
free cutting steel, incre...
M08
3.8
16
23.0
59.0
3.5
EH2205.310
22050.0310
free cutting steel, incre...
M10
4.5
19
20.0
54.0
7.0
EH2205.312
22050.0312
free cutting steel, incre...
M12
6.2
22
38.0
96.0
10.0
EH2205.316
22050.0316
free cutting steel, incre...
M16
8.5
24
50.0
100.0
24.0
EH2205.320
22050.0320
free cutting steel, incre...
M20
10.0
30
52.0
133.0
43.0
EH2205.324
22050.0324
free cutting steel, incre...
M24
13.0
34
91.0
223.0
70.0
EH2205.504
22050.0504
Stainless steel, standard...
M04
1.8
9
4.5
12.0
0.6
EH2205.505
22050.0505
Stainless steel, standard...
M05
2.4
12
5.0
13.0
0.9
EH2205.506
22050.0506
Stainless steel, standard...
M06
2.7
14
6.0
17.0
1.5
EH2205.508
22050.0508
Stainless steel, standard...
M08
3.8
16
16.0
33.0
3.5
EH2205.510
22050.0510
Stainless steel, standard...
M10
4.5
19
19.0
42.0
7.0
EH2205.512
22050.0512
Stainless steel, standard...
M12
6.2
22
22.0
57.0
10.0
EH2205.516
22050.0516
Stainless steel, standard...
M16
8.5
24
38.0
78.0
24.0
EH2205.520
22050.0520
Stainless steel, standard...
M20
10.0
30
39.0
81.0
43.0
EH2205.524
22050.0524
Stainless steel, standard...
M24
13.0
34
72.0
155.0
70.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
EH - Spring plunger with ball and slot
RCM
27.11.2019
BPK, BPKY - Ball Plungers -Short Type-
Misumi
21.04.2022
BG23 - Ball plunger - short
HEFA
14.06.2024
EH_2 - Spring plunger with bolt and internal hexagon
RCM
27.11.2019
EH_1 - Spring plunger with ball and internal hexagon
RCM
27.11.2019
05000131000 - Spring plunger with ball, head and hexagon socket
SToxxparts
31.05.2022
BSEA/BSEB/BSEC/BSED - Spring Plungers - Standard
SAMLO
28.02.2023
TH310 - Spring plungers with ball and slot, Type K
Märkische Stanz-Partner
02.06.2020
05000139000 - Spring plunger with ceramic ball and slot
SToxxparts
31.05.2022
05000156000 - Spring plunger smooth version, with collar and ball
SToxxparts
31.05.2022
SDJ - Center dowel JEK punches
RCM
17.12.2020
SDR - Center dowel regular punches
RCM
17.12.2020
SPJ - ISO 8020 F - JEK punches
RCM
04.04.2022
OG - Elastomer-metal heavy duty machine support
RCM
27.11.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表