您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
RE.F1-SST-N - ELESA-Castors with stainless steel bracket
Elesa
GENERAL CATALOGUE
Wheels
Injected polyurethane wheels
RE.F1-SST-N
Powered by
CAD模型選擇
{elesa/general_catalogue/14/1_injected_polyurethane_wheels/re_f1_sst_n/re_f1_n_sst_asmtab.prj},{NB=ELESA-Castors with stainless steel bracket RE.F1-100-SBF-SST-SST-N},{CODE=448122},{DESCRIPTION=RE.F1-100-SBF-SST-SST-N},{DIM01=100},{DIM02=-},{DIM03=-},{DIM04=60},{DIM05=30},{DIM06=128},{DIM07=100},{DIM08=85},{DIM09=9},{DIM10=80},{DIM11=35},{DIM12=120},{DIM13=1200},{DIM14=1200},{WEIGHT=778},{DIM044=45},{DIM111=75},{PPATH=re_f1_n_sst_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d1
[mm]
DIM03
d2
[mm]
DIM04
l2
[mm]
DIM05
l3
[mm]
DIM06
H
[mm]
DIM07
B
[mm]
DIM08
L
[mm]
DIM09
s
[mm]
DIM10
b2
[mm]
DIM11
b3
[mm]
DIM12
R
[mm]
DIM13
Rolling resistance
[N]
DIM14
Dynamic carrying capacity
[N]
WEIGHT
Weight
[g]
ELESA-Castors with stainl...
448101
RE.F1-080-PBL-SST-SST-N
80
-
-
60
30
107
100
85
9
80
-
-
750
750
450
ELESA-Castors with stainl...
448102
RE.F1-100-PBL-SST-SST-N
100
-
-
60
30
128
100
85
9
80
-
-
1200
1200
475
ELESA-Castors with stainl...
448103
RE.F1-125-PBL-SST-SST-N
125
-
-
60
35
156
100
85
9
80
-
-
1800
1800
660
ELESA-Castors with stainl...
448104
RE.F1-150-PBL-SST-SST-N
150
-
-
85
45
194
140
114
11
105
-
-
2400
2500
1460
ELESA-Castors with stainl...
448105
RE.F1-200-PBL-SST-SST-N
200
-
-
85
50
240
140
110
11
105
-
-
3000
3000
1810
ELESA-Castors with stainl...
448111
RE.F1-080-SBL-SST-SST-N
80
-
-
60
30
107
100
85
9
80
40
-
750
750
620
ELESA-Castors with stainl...
448112
RE.F1-100-SBL-SST-SST-N
100
-
-
60
30
128
100
85
9
80
35
-
1200
1200
645
ELESA-Castors with stainl...
448113
RE.F1-125-SBL-SST-SST-N
125
-
-
60
35
156
100
85
9
80
37
-
1800
1800
867
ELESA-Castors with stainl...
448114
RE.F1-150-SBL-SST-SST-N
150
-
-
85
45
194
140
114
11
105
56
-
2400
2500
1830
ELESA-Castors with stainl...
448115
RE.F1-200-SBL-SST-SST-N
200
-
-
85
50
240
140
110
11
105
56
-
3000
3000
2230
ELESA-Castors with stainl...
448121
RE.F1-080-SBF-SST-SST-N
80
-
-
60
30
107
100
85
9
80
40
120
750
750
810
ELESA-Castors with stainl...
448122
RE.F1-100-SBF-SST-SST-N
100
-
-
60
30
128
100
85
9
80
35
120
1200
1200
778
ELESA-Castors with stainl...
448123
RE.F1-125-SBF-SST-SST-N
125
-
-
60
35
156
100
85
9
80
37
120
1800
1800
1050
ELESA-Castors with stainl...
448124
RE.F1-150-SBF-SST-SST-N
150
-
-
85
45
194
140
114
11
105
56
156
2400
2500
2110
ELESA-Castors with stainl...
448125
RE.F1-200-SBF-SST-SST-N
200
-
-
85
50
240
140
110
11
105
56
156
3000
3000
2490
ELESA-Castors with stainl...
448131
RE.F1-080-FBL-SST-SST-N
80
73
12
-
30
107
-
-
-
-
40
-
750
750
550
ELESA-Castors with stainl...
448132
RE.F1-100-FBL-SST-SST-N
100
73
12
-
30
128
-
-
-
-
35
-
1200
1200
670
ELESA-Castors with stainl...
448133
RE.F1-125-FBL-SST-SST-N
125
73
12
-
35
156
-
-
-
-
37
-
1800
1800
850
ELESA-Castors with stainl...
448134
RE.F1-150-FBL-SST-SST-N
150
102
20
-
45
194
-
-
-
-
56
-
2400
2500
1690
ELESA-Castors with stainl...
448135
RE.F1-200-FBL-SST-SST-N
200
102
20
-
50
240
-
-
-
-
56
-
3000
3000
2130
ELESA-Castors with stainl...
448141
RE.F1-080-FBF-SST-SST-N
80
73
12
-
30
107
-
-
-
-
40
120
750
750
730
ELESA-Castors with stainl...
448142
RE.F1-100-FBF-SST-SST-N
100
73
12
-
30
128
-
-
-
-
35
120
1200
1200
750
ELESA-Castors with stainl...
448143
RE.F1-125-FBF-SST-SST-N
125
73
12
-
35
156
-
-
-
-
37
120
1800
1800
1030
ELESA-Castors with stainl...
448144
RE.F1-150-FBF-SST-SST-N
150
102
20
-
45
194
-
-
-
-
56
156
2400
2500
1980
ELESA-Castors with stainl...
448145
RE.F1-200-FBF-SST-SST-N
200
102
20
-
50
240
-
-
-
-
56
156
3000
3000
2410
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表