您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
ELH-136 - Handle Turn Cam Latches - NEMA Rated L Handle
Essentra Components
Access Hardware
Latches & Locks
Cam Latches & Locks
T & L Handle Turn Cam Latches & Locks
Handle Turn Cam Latches - NEMA Rated L Handle
Powered by
CAD模型選擇
{essentra/l1_b00000000/l2_b04000000/l3_b04180000/l4_b04180400/p020195/elh-136.prj},{NB=ELH-149},{PN=ELH-149},{AMERSID=1078724},{APACID=-},{EMEAID=-},{FINISH=Chrome},{LT=Non-Locking},{GR=1.18750000},{EXTRUDE16=S},{EXTRUDE17=S},{EXTRUDE6=S},{EXTRUDE7=S},{EXTRUDE8=},{EXTRUDE9=},{SKETCH12=S},{SKETCH13=},{SKETCH14=},{SKETCH31=S}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
FINISH
Finish
ⁿ/ₐ
LT
Locking Type
ⁿ/ₐ
GR
Grip Range
[Inch]
ELH-136
ELH-136
1078719
-
-
Chrome
Non-Locking
1/4
ELH-141
ELH-141
1078720
-
-
Chrome
Non-Locking
5/8
ELH-143
ELH-143
1078721
-
-
Chrome
Non-Locking
3/4
ELH-146
ELH-146
1078722
-
-
Chrome
Non-Locking
1
ELH-148
ELH-148
1078723
-
-
Chrome
Non-Locking
1 1/8
ELH-149
ELH-149
1078724
-
-
Chrome
Non-Locking
1 3/16
ELH-151
ELH-151
1078725
-
-
Black
Non-Locking
5/16
ELH-157
ELH-157
1078726
-
-
Black
Non-Locking
3/4
ELH-204
ELH-204
1105674
-
-
Black
Locking
1 1/8
ELH-163
ELH-163
1078727
-
-
Black
Non-Locking
1 3/16
ELH-206
ELH-206
1078729
-
-
Stainless Steel
Non-Locking
3/8
ELH-209
ELH-209
1078730
-
-
Stainless Steel
Non-Locking
3/4
ELH-213
ELH-213
1078731
-
-
Stainless Steel
Non-Locking
1 1/8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表