您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
QA認證資訊
目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modèle 10901 - Vis à bois tête hexagonale - DIN 571 - Acier Zn
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Vis à bois - Vis agglos
Vis à bois
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/vis_bois_agglo/vis_bois/10901.prj},{NB=emile_maurin_109018X90},{REF=109018X90},{MAT=Acier zingué},{D=8},{D3=5.600},{P=3.600},{L=90},{B=54.000},{S=13},{DS=8.000},{K=5.5},{E=14.200},{REFX=10901},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DXL
DxL
ⁿ/ₐ
D
Nominal diameter
[mm]
L
Length
[mm]
S
Width across flats
[mm]
K
Head height
[mm]
Emile Maurin 109015X25
109015X25
Acier zingué
5x25
5
25
8
3.5
Emile Maurin 109015X30
109015X30
Acier zingué
5x30
5
30
8
3.5
Emile Maurin 109015X35
109015X35
Acier zingué
5x35
5
35
8
3.5
Emile Maurin 109015X40
109015X40
Acier zingué
5x40
5
40
8
3.5
Emile Maurin 109015X50
109015X50
Acier zingué
5x50
5
50
8
3.5
Emile Maurin 109015X60
109015X60
Acier zingué
5x60
5
60
8
3.5
Emile Maurin 109016X25
109016X25
Acier zingué
6x25
6
25
10
4.0
Emile Maurin 109016X30
109016X30
Acier zingué
6x30
6
30
10
4.0
Emile Maurin 109016X35
109016X35
Acier zingué
6x35
6
35
10
4.0
Emile Maurin 109016X40
109016X40
Acier zingué
6x40
6
40
10
4.0
Emile Maurin 109016X45
109016X45
Acier zingué
6x45
6
45
10
4.0
Emile Maurin 109016X50
109016X50
Acier zingué
6x50
6
50
10
4.0
Emile Maurin 109016X60
109016X60
Acier zingué
6x60
6
60
10
4.0
Emile Maurin 109016X70
109016X70
Acier zingué
6x70
6
70
10
4.0
Emile Maurin 109016X80
109016X80
Acier zingué
6x80
6
80
10
4.0
Emile Maurin 109016X90
109016X90
Acier zingué
6x90
6
90
10
4.0
Emile Maurin 109016X100
109016X100
Acier zingué
6x100
6
100
10
4.0
Emile Maurin 109017X30
109017X30
Acier zingué
7x30
7
30
12
5.0
Emile Maurin 109017X35
109017X35
Acier zingué
7x35
7
35
12
5.0
Emile Maurin 109017X40
109017X40
Acier zingué
7x40
7
40
12
5.0
Emile Maurin 109017X45
109017X45
Acier zingué
7x45
7
45
12
5.0
Emile Maurin 109017X50
109017X50
Acier zingué
7x50
7
50
12
5.0
Emile Maurin 109017X60
109017X60
Acier zingué
7x60
7
60
12
5.0
Emile Maurin 109017X70
109017X70
Acier zingué
7x70
7
70
12
5.0
Emile Maurin 109017X80
109017X80
Acier zingué
7x80
7
80
12
5.0
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Modèle 70200 - Rondelle plate normale Grade A - Acier 200HV - Brut - ISO 70...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 36401 - Countersunk flat head chipboard screw cross recess Pozidr...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
26.07.2023
Reference 71000 - Spring lock washer standard W type NFE 25515 - Plain
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
DIN 97 - Slotted countersunk flat head wood screws
Fabory
13.02.2023
Reference 34101 - Slotted round head wood screw - NFE 25606 DIN 96 - Zinc p...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 33901 - Slotted countersunk head wood screw - NFE 25604 DIN 97 - ...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 70500 - Plain washer normal type NFE 25513 100 HV - Plain
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
VCMB - Dual-thread screw wood/metall - Steel or Stainless steel. Simplified...
HPC
03.08.2023
DIN 571 - Hexagon wood screws
Fabory
13.02.2023
DIN 96 - Slotted half round head wood screws
Fabory
13.02.2023
Modèle 411304 - Hexagon head wood screw - Stainless steel A4 - DIN 571
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Reference 24700 - Hexagon socket low head cap screw - DIN 7984 8.8 class - ...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 45521 - RAWLEX® R-XPT anchoring stud - Zinc plated
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62203 - Hexagon socket countersunk head screw - DIN 7991 - Stainl...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表