您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
QA認證資訊
目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 12501 - Ecrou hexagonal bas Hm - ISO 4035 - Acier classe 04 Zn
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Ecrous
Ecrous Hexagonaux
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/ecrous/ecrous_hexagonaux/12501.prj},{NB=emile_maurin_1250116},{REF=1250116},{MAT=Acier zingué classe 04},{D=16},{M=8.0},{S=24.0},{D1=13.835},{P=2.000},{IDNR=},{NENN=M 16},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Dia. nominal de filetage
[mm]
M
Hauteur total
[mm]
S
Surplats
[mm]
Emile Maurin 125012
125012
Acier zingué classe 04
2
1.2
4.0
Emile Maurin 125013
125013
Acier zingué classe 04
3
1.8
5.5
Emile Maurin 125014
125014
Acier zingué classe 04
4
2.2
7.0
Emile Maurin 125015
125015
Acier zingué classe 04
5
2.7
8.0
Emile Maurin 125016
125016
Acier zingué classe 04
6
3.2
10.0
Emile Maurin 125018
125018
Acier zingué classe 04
8
4.0
13.0
Emile Maurin 1250110
1250110
Acier zingué classe 04
10
5.0
16.0
Emile Maurin 1250112
1250112
Acier zingué classe 04
12
6.0
18.0
Emile Maurin 1250114
1250114
Acier zingué classe 04
14
7.0
21.0
Emile Maurin 1250116
1250116
Acier zingué classe 04
16
8.0
24.0
Emile Maurin 1250118
1250118
Acier zingué classe 04
18
9.0
27.0
Emile Maurin 1250120
1250120
Acier zingué classe 04
20
10.0
30.0
Emile Maurin 1250122
1250122
Acier zingué classe 04
22
11.0
34.0
Emile Maurin 1250124
1250124
Acier zingué classe 04
24
12.0
36.0
Emile Maurin 1250127
1250127
Acier zingué classe 04
27
13.5
41.0
Emile Maurin 1250130
1250130
Acier zingué classe 04
30
15.0
46.0
Emile Maurin 1250133
1250133
Acier zingué classe 04
33
16.5
50.0
Emile Maurin 1250136
1250136
Acier zingué classe 04
36
18.0
55.0
Emile Maurin 1250139
1250139
Acier zingué classe 04
39
19.5
60.0
Emile Maurin 1250142
1250142
Acier zingué classe 04
42
21.0
65.0
Emile Maurin 1250145
1250145
Acier zingué classe 04
45
22.5
70.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表