您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
QA認證資訊
目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modèle 12504 - Ecrou hexagonal bas Hm - Acier classe 04 - Galvanisé à chaud - ISO 4035
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Ecrous
Ecrous Hexagonaux
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/ecrous/ecrous_hexagonaux/12504.prj},{NB=emile_maurin_1250416},{REF=1250416},{MAT=Acier classe 04 - galvanisé à chaud},{D=16},{M=8.0},{S=24.0},{D1=13.835},{P=2.000},{IDNR=},{NENN=M 16},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Dia. nominal de filetage
[mm]
M
Hauteur total
[mm]
S
Surplats
[mm]
Emile Maurin 125042
125042
Acier classe 04 - galvani...
2
1.2
4.0
Emile Maurin 125043
125043
Acier classe 04 - galvani...
3
1.8
5.5
Emile Maurin 125044
125044
Acier classe 04 - galvani...
4
2.2
7.0
Emile Maurin 125045
125045
Acier classe 04 - galvani...
5
2.7
8.0
Emile Maurin 125046
125046
Acier classe 04 - galvani...
6
3.2
10.0
Emile Maurin 125048
125048
Acier classe 04 - galvani...
8
4.0
13.0
Emile Maurin 1250410
1250410
Acier classe 04 - galvani...
10
5.0
16.0
Emile Maurin 1250412
1250412
Acier classe 04 - galvani...
12
6.0
18.0
Emile Maurin 1250414
1250414
Acier classe 04 - galvani...
14
7.0
21.0
Emile Maurin 1250416
1250416
Acier classe 04 - galvani...
16
8.0
24.0
Emile Maurin 1250418
1250418
Acier classe 04 - galvani...
18
9.0
27.0
Emile Maurin 1250420
1250420
Acier classe 04 - galvani...
20
10.0
30.0
Emile Maurin 1250422
1250422
Acier classe 04 - galvani...
22
11.0
34.0
Emile Maurin 1250424
1250424
Acier classe 04 - galvani...
24
12.0
36.0
Emile Maurin 1250427
1250427
Acier classe 04 - galvani...
27
13.5
41.0
Emile Maurin 1250430
1250430
Acier classe 04 - galvani...
30
15.0
46.0
Emile Maurin 1250433
1250433
Acier classe 04 - galvani...
33
16.5
50.0
Emile Maurin 1250436
1250436
Acier classe 04 - galvani...
36
18.0
55.0
Emile Maurin 1250439
1250439
Acier classe 04 - galvani...
39
19.5
60.0
Emile Maurin 1250442
1250442
Acier classe 04 - galvani...
42
21.0
65.0
Emile Maurin 1250445
1250445
Acier classe 04 - galvani...
45
22.5
70.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表