您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
QA認證資訊
目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 20720 - Vis à tête hexagonale au pas fin entierement filetée - DIN 961 - Acier classe 10.9 Brut
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Boulonnerie Hexagonale 6.8 - 8.8 - 10.9
Vis à tête hexagonale
10.9 class
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/boulonnerie_hexa/vis_tete_hexagonale/classe_10.9/20720.prj},{NB=emile_maurin_2072014X1,5X45},{REF=2072014X1,5X45},{DXPASXL=14x1.5x45},{MAT=Acier brut classe 10.9},{D=14},{L=45},{P=1.500},{S=22},{K=8.8},{D3=12.160},{X=4.300},{A=5.250},{R=1.000},{C=0.400},{DW=19.370},{IDNR=},{NENN=M14x1.5x45},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXPASXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Nominal diameter
[mm]
L
Length
[mm]
S
Width across flats
[mm]
K
Head height
[mm]
Emile Maurin 207208X1X20
207208X1X20
8x1x20
Acier brut classe 10.9
8
20
13
5.3
Emile Maurin 207208X1X25
207208X1X25
8x1x25
Acier brut classe 10.9
8
25
13
5.3
Emile Maurin 207208X1X30
207208X1X30
8x1x30
Acier brut classe 10.9
8
30
13
5.3
Emile Maurin 207208X1X35
207208X1X35
8x1x35
Acier brut classe 10.9
8
35
13
5.3
Emile Maurin 207208X1X40
207208X1X40
8x1x40
Acier brut classe 10.9
8
40
13
5.3
Emile Maurin 207208X1X50
207208X1X50
8x1x50
Acier brut classe 10.9
8
50
13
5.3
Emile Maurin 2072010X1,25...
2072010X1,25X16
10x1.25x16
Acier brut classe 10.9
10
16
17
6.4
Emile Maurin 2072010X1,25...
2072010X1,25X20
10x1.25x20
Acier brut classe 10.9
10
20
17
6.4
Emile Maurin 2072010X1,25...
2072010X1,25X25
10x1.25x25
Acier brut classe 10.9
10
25
17
6.4
Emile Maurin 2072010X1,25...
2072010X1,25X30
10x1.25x30
Acier brut classe 10.9
10
30
17
6.4
Emile Maurin 2072010X1,25...
2072010X1,25X35
10x1.25x35
Acier brut classe 10.9
10
35
17
6.4
Emile Maurin 2072010X1,25...
2072010X1,25X40
10x1.25x40
Acier brut classe 10.9
10
40
17
6.4
Emile Maurin 2072010X1,25...
2072010X1,25X45
10x1.25x45
Acier brut classe 10.9
10
45
17
6.4
Emile Maurin 2072010X1,25...
2072010X1,25X50
10x1.25x50
Acier brut classe 10.9
10
50
17
6.4
Emile Maurin 2072012X1,25...
2072012X1,25X30
12x1.25x30
Acier brut classe 10.9
12
30
19
7.5
Emile Maurin 2072012X1,25...
2072012X1,25X35
12x1.25x35
Acier brut classe 10.9
12
35
19
7.5
Emile Maurin 2072012X1,25...
2072012X1,25X40
12x1.25x40
Acier brut classe 10.9
12
40
19
7.5
Emile Maurin 2072012X1,25...
2072012X1,25X45
12x1.25x45
Acier brut classe 10.9
12
45
19
7.5
Emile Maurin 2072012X1,25...
2072012X1,25X50
12x1.25x50
Acier brut classe 10.9
12
50
19
7.5
Emile Maurin 2072012X1,25...
2072012X1,25X55
12x1.25x55
Acier brut classe 10.9
12
55
19
7.5
Emile Maurin 2072012X1,25...
2072012X1,25X60
12x1.25x60
Acier brut classe 10.9
12
60
19
7.5
Emile Maurin 2072012X1,25...
2072012X1,25X65
12x1.25x65
Acier brut classe 10.9
12
65
19
7.5
Emile Maurin 2072012X1,25...
2072012X1,25X70
12x1.25x70
Acier brut classe 10.9
12
70
19
7.5
Emile Maurin 2072012X1,5X...
2072012X1,5X30
12x1.5x30
Acier brut classe 10.9
12
30
19
7.5
Emile Maurin 2072012X1,5X...
2072012X1,5X35
12x1.5x35
Acier brut classe 10.9
12
35
19
7.5
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 64621 - Hexagon nut fine pitch thread DIN 934 - Stainless steel A...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62621 - Hexagon nut fine pitch thread DIN 934 - Stainless steel A...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64501 - Plain washer normal type NFE 25514 - Stainless steel A4
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62624 - Low Hexagon thin nut fine pitch thread DIN 439 - Stainles...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 20214 - Hexagon head screw full thread - ISO 4017 - 8.8 class - H...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Modèle 22160
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
29.07.2020
Reference 20210 - Hexagon head screw full thread - ISO 4017 - 8.8 class - P...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62512 - Spring lock washer - DIN 127 B - Stainless steel A1
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 70400 - Plain washer narrow type NFE 25513 100 HV - Plain
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64101 - Hexagon head screw full thread - DIN 933 - Stainless stee...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62607 - Hexagon weld nut DIN 929 - Stainless steel A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62642 - Prevalling torque type lubrificated Hexagon nut plastic i...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62641 - Lubrificated Hexagon nut DIN 934 - Stainless steel A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64514 - Serrated lock washer J type internal teeth DIN 6798 J - S...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表