您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
QA認證資訊
目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 25101 - Vis à tête cylindrique bombée à six pans creux - ISO 7380-1 - Acier classe 10.9 Zn
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Vis à six pans creux
Unbrako® hexagon socket head cap screw
classe_10_9
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/vix_six_pans_creux/vis_bhc/classe_10_9/25101.prj},{NB=emile_maurin_251016X40},{REF=251016X40},{DXL=6x40},{MAT=Acier zingué classe 10.9},{IDNR=},{D=6},{L=40},{D3=4.773},{DK=10.5},{K=3.30},{S=4.0},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
[mm]
L
[mm]
DK
[mm]
K
[mm]
S
[mm]
Emile Maurin 251013X6
251013X6
3x6
Acier zingué classe 10.9
3
6
5.7
1.65
2.0
Emile Maurin 251013X10
251013X10
3x10
Acier zingué classe 10.9
3
10
5.7
1.65
2.0
Emile Maurin 251013X12
251013X12
3x12
Acier zingué classe 10.9
3
12
5.7
1.65
2.0
Emile Maurin 251013X16
251013X16
3x16
Acier zingué classe 10.9
3
16
5.7
1.65
2.0
Emile Maurin 251013X20
251013X20
3x20
Acier zingué classe 10.9
3
20
5.7
1.65
2.0
Emile Maurin 251014X6
251014X6
4x6
Acier zingué classe 10.9
4
6
7.6
2.20
2.5
Emile Maurin 251014X8
251014X8
4x8
Acier zingué classe 10.9
4
8
7.6
2.20
2.5
Emile Maurin 251014X10
251014X10
4x10
Acier zingué classe 10.9
4
10
7.6
2.20
2.5
Emile Maurin 251014X12
251014X12
4x12
Acier zingué classe 10.9
4
12
7.6
2.20
2.5
Emile Maurin 251014X16
251014X16
4x16
Acier zingué classe 10.9
4
16
7.6
2.20
2.5
Emile Maurin 251014X20
251014X20
4x20
Acier zingué classe 10.9
4
20
7.6
2.20
2.5
Emile Maurin 251014X25
251014X25
4x25
Acier zingué classe 10.9
4
25
7.6
2.20
2.5
Emile Maurin 251014X30
251014X30
4x30
Acier zingué classe 10.9
4
30
7.6
2.20
2.5
Emile Maurin 251015X6
251015X6
5x6
Acier zingué classe 10.9
5
6
9.5
2.75
3.0
Emile Maurin 251015X8
251015X8
5x8
Acier zingué classe 10.9
5
8
9.5
2.75
3.0
Emile Maurin 251015X10
251015X10
5x10
Acier zingué classe 10.9
5
10
9.5
2.75
3.0
Emile Maurin 251015X12
251015X12
5x12
Acier zingué classe 10.9
5
12
9.5
2.75
3.0
Emile Maurin 251015X16
251015X16
5x16
Acier zingué classe 10.9
5
16
9.5
2.75
3.0
Emile Maurin 251015X20
251015X20
5x20
Acier zingué classe 10.9
5
20
9.5
2.75
3.0
Emile Maurin 251015X25
251015X25
5x25
Acier zingué classe 10.9
5
25
9.5
2.75
3.0
Emile Maurin 251015X30
251015X30
5x30
Acier zingué classe 10.9
5
30
9.5
2.75
3.0
Emile Maurin 251015X35
251015X35
5x35
Acier zingué classe 10.9
5
35
9.5
2.75
3.0
Emile Maurin 251016X8
251016X8
6x8
Acier zingué classe 10.9
6
8
10.5
3.30
4.0
Emile Maurin 251016X10
251016X10
6x10
Acier zingué classe 10.9
6
10
10.5
3.30
4.0
Emile Maurin 251016X12
251016X12
6x12
Acier zingué classe 10.9
6
12
10.5
3.30
4.0
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表