您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
QA認證資訊
目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 26000 - Vis à tête cylindrique à six pans creux Unbrako - ISO 4762 DIN 912 - Acier classe 12.9 Brut
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Vis à six pans creux
Hexagon socket head cap screw
12.9 class
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/vix_six_pans_creux/vis_chc/classe_12_9/26000.prj},{NB=emile_maurin_2600012X70},{REF=2600012X70},{DXL=12x70},{MAT=Acier brut classe 12.9},{IDNR=},{D=12.0},{L=70},{LG=34.000},{LF=1.450},{D3=9.853},{P=1.750},{S=10.0},{DK=18.0},{DA=13.700},{DS=12.000},{E=11.430},{K=12.0},{HM=36.000},{R=0.600},{T=6.000},{V=1.200},{DW=17.230},{W=4.800},{FORM=0.000},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Nominal diameter
[mm]
L
Length
[mm]
S
Across-flats-dimension
[mm]
DK
Head diameter
[mm]
K
Head height
[mm]
B
[mm]
Emile Maurin 260001,6X4
260001,6X4
1.6x4
Acier brut classe 12.9
1.6
4
1.5
3.0
1.6
L
Emile Maurin 260001,6X6
260001,6X6
1.6x6
Acier brut classe 12.9
1.6
6
1.5
3.0
1.6
L
Emile Maurin 260002X3
260002X3
2x3
Acier brut classe 12.9
2.0
3
1.5
3.8
2.0
L
Emile Maurin 260002X4
260002X4
2x4
Acier brut classe 12.9
2.0
4
1.5
3.8
2.0
L
Emile Maurin 260002X5
260002X5
2x5
Acier brut classe 12.9
2.0
5
1.5
3.8
2.0
L
Emile Maurin 260002X6
260002X6
2x6
Acier brut classe 12.9
2.0
6
1.5
3.8
2.0
L
Emile Maurin 260002X8
260002X8
2x8
Acier brut classe 12.9
2.0
8
1.5
3.8
2.0
L
Emile Maurin 260002X10
260002X10
2x10
Acier brut classe 12.9
2.0
10
1.5
3.8
2.0
L
Emile Maurin 260002X12
260002X12
2x12
Acier brut classe 12.9
2.0
12
1.5
3.8
2.0
L
Emile Maurin 260002,5X5
260002,5X5
2.5x5
Acier brut classe 12.9
2.5
5
2.0
4.5
2.5
L
Emile Maurin 260002,5X6
260002,5X6
2.5x6
Acier brut classe 12.9
2.5
6
2.0
4.5
2.5
L
Emile Maurin 260002,5X8
260002,5X8
2.5x8
Acier brut classe 12.9
2.5
8
2.0
4.5
2.5
L
Emile Maurin 260002,5X10
260002,5X10
2.5x10
Acier brut classe 12.9
2.5
10
2.0
4.5
2.5
L
Emile Maurin 260002,5X12
260002,5X12
2.5x12
Acier brut classe 12.9
2.5
12
2.0
4.5
2.5
L
Emile Maurin 260003X5
260003X5
3x5
Acier brut classe 12.9
3.0
5
2.5
5.5
3.0
L
Emile Maurin 260003X6
260003X6
3x6
Acier brut classe 12.9
3.0
6
2.5
5.5
3.0
L
Emile Maurin 260003X8
260003X8
3x8
Acier brut classe 12.9
3.0
8
2.5
5.5
3.0
L
Emile Maurin 260003X10
260003X10
3x10
Acier brut classe 12.9
3.0
10
2.5
5.5
3.0
L
Emile Maurin 260003X12
260003X12
3x12
Acier brut classe 12.9
3.0
12
2.5
5.5
3.0
L
Emile Maurin 260003X14
260003X14
3x14
Acier brut classe 12.9
3.0
14
2.5
5.5
3.0
L
Emile Maurin 260003X15
260003X15
3x15
Acier brut classe 12.9
3.0
15
2.5
5.5
3.0
L
Emile Maurin 260003X16
260003X16
3x16
Acier brut classe 12.9
3.0
16
2.5
5.5
3.0
L
Emile Maurin 260003X20
260003X20
3x20
Acier brut classe 12.9
3.0
20
2.5
5.5
3.0
18
Emile Maurin 260003X25
260003X25
3x25
Acier brut classe 12.9
3.0
25
2.5
5.5
3.0
18
Emile Maurin 260003X30
260003X30
3x30
Acier brut classe 12.9
3.0
30
2.5
5.5
3.0
18
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表