您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
QA認證資訊
目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modèle 37742 - Ancre vis HECO MULTI-MONTI® tête hexagonale à embase
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Ancrage - Fixation bâtiment
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/ancrage/47742.prj},{NB=emile_maurin_3774210X70},{REF=3774210X70},{DXL=10 x 70},{L=70},{SW=SW13},{DR=19.0},{DN=8},{EP=5},{DX=10.000},{VERS=1},{L1=69.000},{L2=1.500},{L3=5.500},{D2=6.400},{D3=7.600},{SWX=13.000},{L4=4.600},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
REF
Référence
ⁿ/ₐ
DXL
[mm]
L
[mm]
SW
[mm]
DR
Diamètre rondelle
[mm]
DN
Diamètre nominal du foret
[mm]
EP
Epaisseur max. à fixer
ⁿ/ₐ
Emile Maurin 377427.5X50
377427.5X50
7.5 x 50
50
SW10
14.5
6
5
Emile Maurin 377427.5X60
377427.5X60
7.5 x 60
60
SW10
14.5
6
5
Emile Maurin 3774210X70
3774210X70
10 x 70
70
SW13
19.0
8
5
Emile Maurin 3774210X80
3774210X80
10 x 80
80
SW13
19.0
8
15
Emile Maurin 3774212X90
3774212X90
12 x 90
90
SW15
22.5
10
15
Emile Maurin 3774212X100
3774212X100
12 x 100
100
SW15
22.5
10
25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MULTI-MONTI-PLUS-T - concrete screw
SFS
22.02.2024
ISO 7049 C-Z (DIN 7981 C) - FN 365 - verzinkt blau - Cross recessed pan hea...
SFS Group Schweiz AG
24.05.2024
Modèle 37741 - Ancre vis HECO® MULTI-MONTI® tête hexagonale
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
MMS-plus - MULTI-MONTI-plus SS, hexagon head with combined washer
HECO-Schrauben
14.10.2021
Modèle 212407 - Six lobes recessed pan head self tapping screw - Stainless ...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Screwbolt TSM-S - Screwbolt TSM-S
Sikla
08.04.2024
Modèle 45591 - Tige filetée TMKM pour capsules et cartouches - acier classe...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
DIN 7981 C - Stainless Steel A2, cross-slot phillips
Böllhoff
26.10.2021
MULTI-MONTI-PLUS-T-D15 - concrete screw
SFS
20.02.2024
Modèle 37742 - MULTI-MONTI® HECO® HEXAGONAL HEAD ANCHOR FLANGE SCREW ZINC P...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
Reference 62434 - Hexagon head with flange self drilling screw - DIN 7504 K...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 45521 - RAWLEX® R-XPT anchoring stud - Zinc plated
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
MMS-plus - MULTI-MONTI-plus V, pre-set anchor with metric stud
HECO-Schrauben
14.10.2021
Modèle 37781 - MULTI-MONTI® HECO® ANCHOR SLOTTED MUSHROOM HEAD ZINC PLATED
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表