您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
Model 43011 - Hexagon domed welded cap nut DIN 1587 - Zinc plated
EMILE MAURIN - Fixation Bâtiment et Infrastructure
nut
Other nuts
Powered by
CAD模型選擇
{emile_maurin_fix_infra/ecrou/autre/43011.prj},{NB=emile_maurin_fix_infra_4301110_400},{DES=Ecrou hexagonal borgne},{NORME1=DIN 1587},{NORME2=-},{MATIERE=Acier},{REVETEMENT=Zn},{CERTIFICATION=-},{MARQUE=-},{REF=4301110},{LODLEVEL=400},{D=10},{M=18.0},{S=17},{M1=8.000},{T=12.650},{DK=15.000},{R=7.500},{W=2.000},{IDNR=},{NENN=M10},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
DES
Long description
ⁿ/ₐ
NORME1
Standard 1
ⁿ/ₐ
NORME2
Standard 2
ⁿ/ₐ
MATIERE
Material
ⁿ/ₐ
REVETEMENT
Coating
ⁿ/ₐ
CERTIFICATION
Certification / Accreditation
ⁿ/ₐ
MARQUE
Marque
ⁿ/ₐ
REF
Reference
ⁿ/ₐ
D
[mm]
M
[mm]
S
[mm]
DK
[mm]
R
[mm]
W
[mm]
emile_maurin_430114
Ecrou hexagonal borgne
DIN 1587
-
Acier
Zn
-
-
430114
4
8.0
7
6.500
3.250
2.000
emile_maurin_430115
Ecrou hexagonal borgne
DIN 1587
-
Acier
Zn
-
-
430115
5
10.0
8
7.500
3.750
2.000
emile_maurin_430116
Ecrou hexagonal borgne
DIN 1587
-
Acier
Zn
-
-
430116
6
12.0
10
9.500
4.750
2.000
emile_maurin_430118
Ecrou hexagonal borgne
DIN 1587
-
Acier
Zn
-
-
430118
8
15.0
13
12.500
6.250
2.000
emile_maurin_4301110
Ecrou hexagonal borgne
DIN 1587
-
Acier
Zn
-
-
4301110
10
18.0
17
15.000
7.500
2.000
emile_maurin_4301112
Ecrou hexagonal borgne
DIN 1587
-
Acier
Zn
-
-
4301112
12
22.0
19
17.000
8.500
3.000
emile_maurin_4301114
Ecrou hexagonal borgne
DIN 1587
-
Acier
Zn
-
-
4301114
14
25.0
22
20.000
10.000
4.000
emile_maurin_4301116
Ecrou hexagonal borgne
DIN 1587
-
Acier
Zn
-
-
4301116
16
28.0
24
23.000
11.500
4.000
emile_maurin_4301118
Ecrou hexagonal borgne
DIN 1587
-
Acier
Zn
-
-
4301118
18
32.0
27
26.000
13.000
5.000
emile_maurin_4301120
Ecrou hexagonal borgne
DIN 1587
-
Acier
Zn
-
-
4301120
20
34.0
30
28.000
14.000
5.000
emile_maurin_4301124
Ecrou hexagonal borgne
DIN 1587
-
Acier
Zn
-
-
4301124
24
42.0
36
34.000
17.000
6.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Model 23201 - Hexagon socket head cap screw - ISO 4762 - DIN 912 8.8class -...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Model 24301 - Hexagon socket countersunk head screw - ISO 10642 10.9 class ...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Reference 62604 - Hexagon domed welded cap nut DIN 1587 - Stainless steel A...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Model 45521 - RAWLEX® R-XPT anchoring stud - Zinc plated
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Reference 64213 - Mushroom head square neck screw - ISO 8677 - DIN 603 - St...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Model 20211 - Hexagon head screw full thread - ISO 4017 - 8.8 class - Zinc ...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Model 43100 - Hexagon domed cap nut nfe 27453 - Plain
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Model 62217 - Pan head machine screw cross recess phillips - DIN 7985 - Sta...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Model 64216 - Pan head machine screw cross recess pozidrive - DIN 7985 - St...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
FH4 - Self-clinching stud
KVT Fastening
22.12.2023
Model 43010 - Hexagon domed welded cap nut DIN 1587 - Plain
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Reference 43941 - Threaded rod 1 meter - NFE 25136 8.8 class - Zinc plated
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Model 5531 - Half coupling with locking ring - hose shank - NBR gasket - St...
BENE INOX - Stainless steel valves, pipes and fittings
05.05.2021
Modèle 58739 - Spring loaded wafer check valve - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
24.03.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表