您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
Model 43390ZNNI - NYLSTOP® PREVALLING TORQUE TYPE HEXAGON NUT PLASTIC INSERT TYPE P10 NFE 25409 ISO 7049 10 CLASS - NICKEL ZINC PLATED
EMILE MAURIN - Fixation Bâtiment et Infrastructure
nut
Torque flange nut
Nylon ring
Powered by
CAD模型選擇
{emile_maurin_fix_infra/ecrou/autofreines/anneau_non_metallique/43390znni.prj},{NB=emile_maurin_fix_infra_43390ZNNI 10_400},{DES=Ecrou hexagonal autofreiné à anneau non métallique Nylstop type P10},{NORME1=NFE 25409},{NORME2=-},{MATIERE=Acier classe 10},{REVETEMENT=Zn Nickel},{CERTIFICATION=-},{MARQUE=SIMMONDS},{REF=43390ZNNI 10},{LODLEVEL=400},{IDNR=},{NENN=M10},{D=10},{D1=8.376},{P=1.500},{DA=10.800},{M=12.6},{M1=8.500},{S=16},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
DES
Long description
ⁿ/ₐ
NORME1
Standard 1
ⁿ/ₐ
NORME2
Standard 2
ⁿ/ₐ
MATIERE
Material
ⁿ/ₐ
REVETEMENT
Coating
ⁿ/ₐ
CERTIFICATION
Certification / Accreditation
ⁿ/ₐ
MARQUE
Marque
ⁿ/ₐ
REF
Reference
ⁿ/ₐ
D
Screw nominal diameter
[mm]
M
Overall hight
[mm]
S
Across-flats-dimension
[mm]
emile_maurin_43390ZNNI 6
Ecrou hexagonal autofrein...
NFE 25409
-
Acier classe 10
Zn Nickel
-
SIMMONDS
43390ZNNI 6
6
8.0
10
emile_maurin_43390ZNNI 8
Ecrou hexagonal autofrein...
NFE 25409
-
Acier classe 10
Zn Nickel
-
SIMMONDS
43390ZNNI 8
8
10.6
13
emile_maurin_43390ZNNI 10
Ecrou hexagonal autofrein...
NFE 25409
-
Acier classe 10
Zn Nickel
-
SIMMONDS
43390ZNNI 10
10
12.6
16
emile_maurin_43390ZNNI 12
Ecrou hexagonal autofrein...
NFE 25409
-
Acier classe 10
Zn Nickel
-
SIMMONDS
43390ZNNI 12
12
15.0
18
emile_maurin_43390ZNNI 16
Ecrou hexagonal autofrein...
NFE 25409
-
Acier classe 10
Zn Nickel
-
SIMMONDS
43390ZNNI 16
16
20.1
24
emile_maurin_43390ZNNI 18
Ecrou hexagonal autofrein...
NFE 25409
-
Acier classe 10
Zn Nickel
-
SIMMONDS
43390ZNNI 18
18
22.3
27
emile_maurin_43390ZNNI 20
Ecrou hexagonal autofrein...
NFE 25409
-
Acier classe 10
Zn Nickel
-
SIMMONDS
43390ZNNI 20
20
23.5
30
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表