您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
QA認證資訊
目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 43940 - Tige filetée longueur 1 mètre - NFE 25136 - Acier classe 8.8 Brut
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Tiges filetées
Classe 8.8
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/tige_filete/classe_8.8/43940.prj},{NB=emile_maurin_4394018},{REF=4394018},{MAT=Acier brut classe 8.8},{D=18},{P=2.50},{D3=14.933},{L=1000},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
[mm]
P
[mm]
D3
[mm]
L
[mm]
Emile Maurin 439404
439404
Acier brut classe 8.8
4
0.70
3.141
1000
Emile Maurin 439405
439405
Acier brut classe 8.8
5
0.80
4.019
1000
Emile Maurin 439406
439406
Acier brut classe 8.8
6
1.00
4.773
1000
Emile Maurin 439408
439408
Acier brut classe 8.8
8
1.25
6.466
1000
Emile Maurin 4394010
4394010
Acier brut classe 8.8
10
1.50
8.160
1000
Emile Maurin 4394012
4394012
Acier brut classe 8.8
12
1.75
9.853
1000
Emile Maurin 4394014
4394014
Acier brut classe 8.8
14
2.00
11.546
1000
Emile Maurin 4394016
4394016
Acier brut classe 8.8
16
2.00
13.546
1000
Emile Maurin 4394018
4394018
Acier brut classe 8.8
18
2.50
14.933
1000
Emile Maurin 4394020
4394020
Acier brut classe 8.8
20
2.50
16.933
1000
Emile Maurin 4394022
4394022
Acier brut classe 8.8
22
2.50
18.933
1000
Emile Maurin 4394024
4394024
Acier brut classe 8.8
24
3.00
20.319
1000
Emile Maurin 4394027
4394027
Acier brut classe 8.8
27
3.00
23.319
1000
Emile Maurin 4394030
4394030
Acier brut classe 8.8
30
3.50
25.706
1000
Emile Maurin 4394033
4394033
Acier brut classe 8.8
33
3.50
28.706
1000
Emile Maurin 4394036
4394036
Acier brut classe 8.8
36
4.00
31.093
1000
Emile Maurin 4394039
4394039
Acier brut classe 8.8
39
4.00
34.093
1000
Emile Maurin 4394042
4394042
Acier brut classe 8.8
42
4.50
36.479
1000
Emile Maurin 4394048
4394048
Acier brut classe 8.8
48
5.00
41.866
1000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表