您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
QA認證資訊
目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 62203 - Vis à métaux tête fraisée 6 pans creux - DIN 7991 - Inox A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Hexagon socket head cap screw
inox_a2
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/vis_6_pans/inox_a2/62203.prj},{NB=emile_maurin_622038X50/50},{REF=622038X50/50},{DXL=8x50/50},{MAT=Acier inoxydable A2},{IDNR=},{D=8.000},{L=50.000},{LG=8.200},{LS=4.900},{D3=6.466},{P=1.250},{S=5.000},{DK=16.000},{AL=90.000},{DS=8.000},{K=4.400},{R=0.500},{T=3.500},{W=0.100},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
L
Length
[mm]
S
Across-flats-dimension
[mm]
DK
Head diameter
[mm]
K
Head height
[mm]
Emile Maurin 622032,5X5
622032,5X5
2.5x5
Acier inoxydable A2
2.500
5.000
1.500
5.000
1.700
Emile Maurin 622032,5X6
622032,5X6
2.5x6
Acier inoxydable A2
2.500
6.000
1.500
5.000
1.700
Emile Maurin 622032,5X8
622032,5X8
2.5x8
Acier inoxydable A2
2.500
8.000
1.500
5.000
1.700
Emile Maurin 622032,5X10
622032,5X10
2.5x10
Acier inoxydable A2
2.500
10.000
1.500
5.000
1.700
Emile Maurin 622032,5X12
622032,5X12
2.5x12
Acier inoxydable A2
2.500
12.000
1.500
5.000
1.700
Emile Maurin 622032,5X16
622032,5X16
2.5x16
Acier inoxydable A2
2.500
16.000
1.500
5.000
1.700
Emile Maurin 622032,5X20
622032,5X20
2.5x20
Acier inoxydable A2
2.500
20.000
1.500
5.000
1.700
Emile Maurin 622033X5
622033X5
3x5
Acier inoxydable A2
3.000
5.000
2.000
6.000
1.700
Emile Maurin 622033X6
622033X6
3x6
Acier inoxydable A2
3.000
6.000
2.000
6.000
1.700
Emile Maurin 622033X8
622033X8
3x8
Acier inoxydable A2
3.000
8.000
2.000
6.000
1.700
Emile Maurin 622033X10
622033X10
3x10
Acier inoxydable A2
3.000
10.000
2.000
6.000
1.700
Emile Maurin 622033X12
622033X12
3x12
Acier inoxydable A2
3.000
12.000
2.000
6.000
1.700
Emile Maurin 622033X14
622033X14
3x14
Acier inoxydable A2
3.000
14.000
2.000
6.000
1.700
Emile Maurin 622033X16
622033X16
3x16
Acier inoxydable A2
3.000
16.000
2.000
6.000
1.700
Emile Maurin 622033X20
622033X20
3x20
Acier inoxydable A2
3.000
20.000
2.000
6.000
1.700
Emile Maurin 622033X25
622033X25
3x25
Acier inoxydable A2
3.000
25.000
2.000
6.000
1.700
Emile Maurin 622033X30
622033X30
3x30
Acier inoxydable A2
3.000
30.000
2.000
6.000
1.700
Emile Maurin 622033X35
622033X35
3x35
Acier inoxydable A2
3.000
35.000
2.000
6.000
1.700
Emile Maurin 622033X40
622033X40
3x40
Acier inoxydable A2
3.000
40.000
2.000
6.000
1.700
Emile Maurin 622034X6
622034X6
4x6
Acier inoxydable A2
4.000
6.000
2.500
8.000
2.300
Emile Maurin 622034X8
622034X8
4x8
Acier inoxydable A2
4.000
8.000
2.500
8.000
2.300
Emile Maurin 622034X10
622034X10
4x10
Acier inoxydable A2
4.000
10.000
2.500
8.000
2.300
Emile Maurin 622034X12
622034X12
4x12
Acier inoxydable A2
4.000
12.000
2.500
8.000
2.300
Emile Maurin 622034X14
622034X14
4x14
Acier inoxydable A2
4.000
14.000
2.500
8.000
2.300
Emile Maurin 622034X16
622034X16
4x16
Acier inoxydable A2
4.000
16.000
2.500
8.000
2.300
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 62201 - Hexagon socket head cap screw - DIN 912 - Stainless steel...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62202 - Hexagon socket button head cap screw - ISO 7380 - Stainle...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62601 - Hexagon nut DIN 934 - Stainless steel A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62602 - Prevalling torque type Hexagon nut plastic insert DIN 985...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62225 - Hexagon socket button head cap screw with flange - Stainl...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62501 - Plain washer normal type NFE 25514 - Stainless steel A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64203 - Hexagon socket countersunk head screw - DIN 7991 - Stainl...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62220 - Hexagon socket low head cap screw - DIN 7984 - Stainless ...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62101 - Hexagon head screw full thread - DIN 933 - Stainless stee...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
13.07.2022
Reference 62219 - Hexagon socket low head cap screw with center hole - DIN ...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64519 - Machned cup washer NFE 27619 - Stainless steel A4
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62216 - Pan head machine screw cross recess pozidrive - DIN 7985 ...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62503 - Plain washer narrow type NFE 25514 - Stainless steel A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62208 - Slotted countersunk head machine screw - DIN 963 - Stainl...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表