您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
QA認證資訊
目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 62206 - Vis sans tête 6 pans creux bout téton - ISO 4028 DIN 915 - Inox A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Hexagon socket head cap screw
inox_a2
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/vis_6_pans/inox_a2/62206.prj},{NB=emile_maurin_622066X12},{REF=622066X12},{DXL=6x12},{MAT=Acier inoxydable A2},{IDNR=},{D=6},{L=12},{D3=4.773},{P=1.000},{DP=4.000},{S=3.0},{T=3.500},{Z=3.250},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
L
Length
[mm]
S
Width across flats
[mm]
Emile Maurin 622063X3
622063X3
3x3
Acier inoxydable A2
3
3
1.5
Emile Maurin 622063X4
622063X4
3x4
Acier inoxydable A2
3
4
1.5
Emile Maurin 622063X5
622063X5
3x5
Acier inoxydable A2
3
5
1.5
Emile Maurin 622063X6
622063X6
3x6
Acier inoxydable A2
3
6
1.5
Emile Maurin 622063X8
622063X8
3x8
Acier inoxydable A2
3
8
1.5
Emile Maurin 622063X10
622063X10
3x10
Acier inoxydable A2
3
10
1.5
Emile Maurin 622063X12
622063X12
3x12
Acier inoxydable A2
3
12
1.5
Emile Maurin 622063X16
622063X16
3x16
Acier inoxydable A2
3
16
1.5
Emile Maurin 622064X4
622064X4
4x4
Acier inoxydable A2
4
4
2.0
Emile Maurin 622064X5
622064X5
4x5
Acier inoxydable A2
4
5
2.0
Emile Maurin 622064X6
622064X6
4x6
Acier inoxydable A2
4
6
2.0
Emile Maurin 622064X8
622064X8
4x8
Acier inoxydable A2
4
8
2.0
Emile Maurin 622064X10
622064X10
4x10
Acier inoxydable A2
4
10
2.0
Emile Maurin 622064X12
622064X12
4x12
Acier inoxydable A2
4
12
2.0
Emile Maurin 622064X16
622064X16
4x16
Acier inoxydable A2
4
16
2.0
Emile Maurin 622064X20
622064X20
4x20
Acier inoxydable A2
4
20
2.0
Emile Maurin 622065X5
622065X5
5x5
Acier inoxydable A2
5
5
2.5
Emile Maurin 622065X6
622065X6
5x6
Acier inoxydable A2
5
6
2.5
Emile Maurin 622065X8
622065X8
5x8
Acier inoxydable A2
5
8
2.5
Emile Maurin 622065X10
622065X10
5x10
Acier inoxydable A2
5
10
2.5
Emile Maurin 622065X12
622065X12
5x12
Acier inoxydable A2
5
12
2.5
Emile Maurin 622065X16
622065X16
5x16
Acier inoxydable A2
5
16
2.5
Emile Maurin 622065X20
622065X20
5x20
Acier inoxydable A2
5
20
2.5
Emile Maurin 622065X25
622065X25
5x25
Acier inoxydable A2
5
25
2.5
Emile Maurin 622065X30
622065X30
5x30
Acier inoxydable A2
5
30
2.5
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 64204 - Hexagon socket set screw flat point - ISO 4026 DIN 913 - ...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62650 - Threaded rod thread 1 meter - DIN 976-2 - Stainless steel...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64762 - Retaining radial ring for shaft DIN 6799 - Stainless stee...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64213 - Mushroom head square neck screw - ISO 8677 - DIN 603 - St...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64214 - Countersunk raised head machine screw cross recess Pozidr...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64409 - Raised countersunk tapping screw form C six lobe recess -...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62209 - Slotted raised countersunk head machine screw - DIN 964 -...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
26.07.2023
Reference 62404 - Slotted countersunk Raised head tapping screw form C DIN ...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64403 - Slotted countersunk head form C DIN 7972 - Stainless stee...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64305 - Countersunk flat head chipboard screw cross recess Pozidr...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64309 - Countersunk flat head chipboard screw half thread six lob...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62231 - Pan head machine screw six lobe recess - DIN 7985 - Stain...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62429 - Pan head self drilling screw cross recess "Phillips" - DI...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
26.07.2023
Reference 64211 - Slotted Pan head machine screw - DIN 85 - Stainless steel...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表