您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
QA認證資訊
目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 62221 - Vis à métaux tête fraisée bombée Pozidrive - DIN 966 - Inox A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Vis à métaux - Vis à tôle - Vis autoperçeuses - Vis autoformeuses
a2
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/vis_metaux_auto/a2/62221.prj},{NB=emile_maurin_622215X8},{REF=622215X8},{DXL=5x8},{MAT=Inox A2},{IDNR=},{NENN=M5x8},{D=5.0},{D3=4.019},{P=0.800},{L=8},{DF=4.480},{A=1.600},{DK=9.300},{K=2.70},{R=1.300},{RF=9.500},{M=5.400},{LG=4.300},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
L
Length
[mm]
DK
Diameter of the head
[mm]
K
Head height
[mm]
Emile Maurin 622212,5X8
622212,5X8
2.5x8
Inox A2
2.5
8
4.700
1.50
Emile Maurin 622213X6
622213X6
3x6
Inox A2
3.0
6
5.500
1.65
Emile Maurin 622213X8
622213X8
3x8
Inox A2
3.0
8
5.500
1.65
Emile Maurin 622213X10
622213X10
3x10
Inox A2
3.0
10
5.500
1.65
Emile Maurin 622213X12
622213X12
3x12
Inox A2
3.0
12
5.500
1.65
Emile Maurin 622213X16
622213X16
3x16
Inox A2
3.0
16
5.500
1.65
Emile Maurin 622213X20
622213X20
3x20
Inox A2
3.0
20
5.500
1.65
Emile Maurin 622213X25
622213X25
3x25
Inox A2
3.0
25
5.500
1.65
Emile Maurin 622213X30
622213X30
3x30
Inox A2
3.0
30
5.500
1.65
Emile Maurin 622214X6
622214X6
4x6
Inox A2
4.0
6
8.400
2.70
Emile Maurin 622214X8
622214X8
4x8
Inox A2
4.0
8
8.400
2.70
Emile Maurin 622214X10
622214X10
4x10
Inox A2
4.0
10
8.400
2.70
Emile Maurin 622214X12
622214X12
4x12
Inox A2
4.0
12
8.400
2.70
Emile Maurin 622214X16
622214X16
4x16
Inox A2
4.0
16
8.400
2.70
Emile Maurin 622214X20
622214X20
4x20
Inox A2
4.0
20
8.400
2.70
Emile Maurin 622214X25
622214X25
4x25
Inox A2
4.0
25
8.400
2.70
Emile Maurin 622214X30
622214X30
4x30
Inox A2
4.0
30
8.400
2.70
Emile Maurin 622214X35
622214X35
4x35
Inox A2
4.0
35
8.400
2.70
Emile Maurin 622214X40
622214X40
4x40
Inox A2
4.0
40
8.400
2.70
Emile Maurin 622215X8
622215X8
5x8
Inox A2
5.0
8
9.300
2.70
Emile Maurin 622215X10
622215X10
5x10
Inox A2
5.0
10
9.300
2.70
Emile Maurin 622215X12
622215X12
5x12
Inox A2
5.0
12
9.300
2.70
Emile Maurin 622215X16
622215X16
5x16
Inox A2
5.0
16
9.300
2.70
Emile Maurin 622215X20
622215X20
5x20
Inox A2
5.0
20
9.300
2.70
Emile Maurin 622215X25
622215X25
5x25
Inox A2
5.0
25
9.300
2.70
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表