您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
QA認證資訊
目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modèle 62228 - Vis à métaux tête cylindrique 6 pans creux UNC - Inox A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Hexagon socket head cap screw
inox_a2
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/vis_6_pans/inox_a2/62228.prj},{NB=emile_maurin_622283/8X1-3/8},{REF=622283/8X1-3/8},{D=3/8\"},{DX=9.525},{DXL=3/8\"X1\"3/8},{L1=1\"3/8},{L=34.925},{DK=14.3},{K=9.5},{S=7.95},{B=32},{PAS=16},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
D
[pouce]
DXL
[pouce]
DK
[mm]
K
[mm]
S
[mm]
B
[mm]
PAS
[mm]
Emile Maurin 622281/4X1/2
622281/4X1/2
1/4"
1/4"X1/2"
9.5
6.4
4.76
25
20
Emile Maurin 622281/4X5/8
622281/4X5/8
1/4"
1/4"X5/8"
9.5
6.4
4.76
25
20
Emile Maurin 622281/4X3/4
622281/4X3/4
1/4"
1/4"X3/4"
9.5
6.4
4.76
25
20
Emile Maurin 622281/4X1
622281/4X1
1/4"
1/4"X1"
9.5
6.4
4.76
25
20
Emile Maurin 622281/4X1-1...
622281/4X1-1/4
1/4"
1/4"X1"1/4
9.5
6.4
4.76
25
20
Emile Maurin 622281/4X1-3...
622281/4X1-3/8
1/4"
1/4"X1"3/8
9.5
6.4
4.76
25
20
Emile Maurin 622281/4X1-1...
622281/4X1-1/2
1/4"
1/4"X1"1/2
9.5
6.4
4.76
25
20
Emile Maurin 622281/4X1-3...
622281/4X1-3/4
1/4"
1/4"X1"3/4
9.5
6.4
4.76
25
20
Emile Maurin 622281/4X2
622281/4X2
1/4"
1/4"X2"
9.5
6.4
4.76
25
20
Emile Maurin 622281/4X2-1...
622281/4X2-1/4
1/4"
1/4"X2"1/4
9.5
6.4
4.76
25
20
Emile Maurin 622281/4X2-1...
622281/4X2-1/2
1/4"
1/4"X2"1/2
9.5
6.4
4.76
25
20
Emile Maurin 622281/4X2-3...
622281/4X2-3/4
1/4"
1/4"X2"3/4
9.5
6.4
4.76
25
20
Emile Maurin 622281/4X3
622281/4X3
1/4"
1/4"X3"
9.5
6.4
4.76
25
20
Emile Maurin 622285/16X3/...
622285/16X3/4
5/16"
5/16"X3/4"
11.9
7.9
6.35
28
18
Emile Maurin 622285/16X1
622285/16X1
5/16"
5/16"X1"
11.9
7.9
6.35
28
18
Emile Maurin 622285/16X1-...
622285/16X1-1/4
5/16"
5/16"X1"1/4
11.9
7.9
6.35
28
18
Emile Maurin 622285/16X1-...
622285/16X1-3/8
5/16"
5/16"X1"3/8
11.9
7.9
6.35
28
18
Emile Maurin 622285/16X1-...
622285/16X1-1/2
5/16"
5/16"X1"1/2
11.9
7.9
6.35
28
18
Emile Maurin 622285/16X1-...
622285/16X1-3/4
5/16"
5/16"X1"3/4
11.9
7.9
6.35
28
18
Emile Maurin 622285/16X2
622285/16X2
5/16"
5/16"X2"
11.9
7.9
6.35
28
18
Emile Maurin 622285/16X2-...
622285/16X2-1/4
5/16"
5/16"X2"1/4
11.9
7.9
6.35
28
18
Emile Maurin 622285/16X2-...
622285/16X2-1/2
5/16"
5/16"X2"1/2
11.9
7.9
6.35
28
18
Emile Maurin 622285/16X2-...
622285/16X2-3/4
5/16"
5/16"X2"3/4
11.9
7.9
6.35
28
18
Emile Maurin 622285/16X3
622285/16X3
5/16"
5/16"X3"
11.9
7.9
6.35
28
18
Emile Maurin 622283/8X3/4
622283/8X3/4
3/8"
3/8"X3/4"
14.3
9.5
7.95
32
16
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 65201 - Hexagon socket head cap screw - DIN 912 - Stainless steel...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64203 - Hexagon socket countersunk head screw - DIN 7991 - Stainl...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64201 - Hexagon socket head cap screw - ISO 4762 - DIN 912 - Stai...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62220 - Hexagon socket low head cap screw - DIN 7984 - Stainless ...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64762 - Retaining radial ring for shaft DIN 6799 - Stainless stee...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62213 - Mushroom head square neck screw - DIN 603 - Stainless ste...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64211 - Slotted Pan head machine screw - DIN 85 - Stainless steel...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64652 - Threaded rod thread 3 meter - DIN 976-2 - Stainless steel...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64304 - Hexagon head woodscrew DIN 571 - Stainless steel A4
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62442 - Countersunk head self drilling screw square recess - DIN ...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62803 - Countersunk head security screw "Snake eyes" recess - Sta...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64409 - Raised countersunk tapping screw form C six lobe recess -...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62652 - Threaded rod thread 3 meter - DIN 976-2 - Stainless steel...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64208 - Slotted countersunk head machine screw - DIN 963 - Stainl...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表