您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
QA認證資訊
目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modéle 62429 - Vis autoperceuse tête cylindrique Phillips - DIN 7504 MH - Inox A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Vis à métaux - Vis à tôle - Vis autoperçeuses - Vis autoformeuses
a2
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/vis_metaux_auto/a2/62429.prj},{NB=emile_maurin_624293,9X38},{REF=624293,9X38},{DXL=3.9X38},{KR=1},{D=3.9},{DK=7.5},{L=38.0},{D3=2.640},{P=1.300},{LG=28.500},{DP=3.100},{A=1.300},{K=2.80},{R=0.150},{RF=6.250},{MH=4.000},{MZ=4.000},{TH=2.100},{TZ=2.100},{M=2.900},{MAT=0.000},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
D
Diamètre nominal de filetage
[mm]
DK
Diamètre de tête
[mm]
L
Longueur nominale
[mm]
K
Hauteur de tête
[mm]
Emile Maurin 624293,5X9,5
624293,5X9,5
3.5X9.5
3.5
6.9
9.5
2.60
Emile Maurin 624293,5X13
624293,5X13
3.5X13
3.5
6.9
13.0
2.60
Emile Maurin 624293,5X16
624293,5X16
3.5X16
3.5
6.9
16.0
2.60
Emile Maurin 624293,5X19
624293,5X19
3.5X19
3.5
6.9
19.0
2.60
Emile Maurin 624293,5X25
624293,5X25
3.5X25
3.5
6.9
25.0
2.60
Emile Maurin 624293,5X28
624293,5X28
3.5X28
3.5
6.9
28.0
2.60
Emile Maurin 624293,5X32
624293,5X32
3.5X32
3.5
6.9
32.0
2.60
Emile Maurin 624293,5X38
624293,5X38
3.5X38
3.5
6.9
38.0
2.60
Emile Maurin 624293,9X13
624293,9X13
3.9X13
3.9
7.5
13.0
2.80
Emile Maurin 624293,9X16
624293,9X16
3.9X16
3.9
7.5
16.0
2.80
Emile Maurin 624293,9X19
624293,9X19
3.9X19
3.9
7.5
19.0
2.80
Emile Maurin 624293,9X22
624293,9X22
3.9X22
3.9
7.5
22.0
2.80
Emile Maurin 624293,9X25
624293,9X25
3.9X25
3.9
7.5
25.0
2.80
Emile Maurin 624293,9X32
624293,9X32
3.9X32
3.9
7.5
32.0
2.80
Emile Maurin 624293,9X38
624293,9X38
3.9X38
3.9
7.5
38.0
2.80
Emile Maurin 624294,2X13
624294,2X13
4.2X13
4.2
8.2
13.0
3.05
Emile Maurin 624294,2X16
624294,2X16
4.2X16
4.2
8.2
16.0
3.05
Emile Maurin 624294,2X19
624294,2X19
4.2X19
4.2
8.2
19.0
3.05
Emile Maurin 624294,2X25
624294,2X25
4.2X25
4.2
8.2
25.0
3.05
Emile Maurin 624294,2X32
624294,2X32
4.2X32
4.2
8.2
32.0
3.05
Emile Maurin 624294,2X38
624294,2X38
4.2X38
4.2
8.2
38.0
3.05
Emile Maurin 624294,8X16
624294,8X16
4.8X16
4.8
9.5
16.0
3.55
Emile Maurin 624294,8X19
624294,8X19
4.8X19
4.8
9.5
19.0
3.55
Emile Maurin 624294,8X25
624294,8X25
4.8X25
4.8
9.5
25.0
3.55
Emile Maurin 624294,8X32
624294,8X32
4.8X32
4.8
9.5
32.0
3.55
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 62434 - Hexagon head with flange self drilling screw - DIN 7504 K...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
26.07.2023
Reference 62431 - Pan head self drilling screw square recess - DIN 7504 M -...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
400Vac Ratings - Wall Mounted Drives - 380, 400 or 415 V
ABB
15.07.2022
Reference 62443 - Pan head self drilling screw square recess - DIN 7504 M -...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Regenerative Drives - 600Vac, Cabinet Drives - 525, 550, 575, 600 or 690 V
ABB
15.07.2022
480Vac Ratings - Free Standing Drives w/ Enclosure Extension - 380, 400, 41...
ABB
15.07.2022
Reference 62432 - Countersunk head self drilling screw cross recess Pozidri...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62404 - Slotted countersunk Raised head tapping screw form C DIN ...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62231 - Pan head machine screw six lobe recess - DIN 7985 - Stain...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62212 - Slotted mushroom head machine screw - NFE 25129 - Stainle...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62217 - Pan head machine screw cross recess phillips - DIN 7985 -...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62306 - Pan head chipboard screw cross recess Pozidrive - Stainle...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
26.07.2023
Reference 62213 - Mushroom head square neck screw - DIN 603 - Stainless ste...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Regenerative Drives - 480Vac, Wall Mounted - 380, 400, 415, 460, 480, or 50...
ABB
07.07.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表