您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
Model 62515 - Serrated conical spring washer CS medium type NFE 25511 - Stainless steel A2
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Stainless steel fasteners
washer
Stainless steel A2
Powered by
CAD模型選擇
{emile_maurin_fix_infra/fix_inox/rondelle/inox_a2/62515.prj},{NB=emile_maurin_fix_infra_625158_400},{DES=Rondelle conique striée de serrage série moyenne},{NORME1=NFE 25511},{NORME2=-},{MATIERE=Inox A2},{REVETEMENT=-},{CERTIFICATION=-},{MARQUE=-},{REF=625158},{LODLEVEL=400},{IDNR=},{D=8},{D1=8.56},{D2=18},{S=1.4},{H=2.35},{B=0.36},{NOM=45},{D3=13.0},{D4=9.8},{INFOS=INFOTEXTE},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
DES
Long description
ⁿ/ₐ
NORME1
Standard 1
ⁿ/ₐ
NORME2
Standard 2
ⁿ/ₐ
MATIERE
Material
ⁿ/ₐ
REVETEMENT
Coating
ⁿ/ₐ
CERTIFICATION
Certification / Accreditation
ⁿ/ₐ
MARQUE
Marque
ⁿ/ₐ
REF
Reference
ⁿ/ₐ
D
Nominal diameter
[mm]
D1
Inside diameter
[mm]
D2
Outside diameter
[mm]
S
Thickness
[mm]
emile_maurin_625153
Rondelle conique striée d...
NFE 25511
-
Inox A2
-
-
-
625153
3
3.35
8
0.6
emile_maurin_625154
Rondelle conique striée d...
NFE 25511
-
Inox A2
-
-
-
625154
4
4.40
10
0.9
emile_maurin_625155
Rondelle conique striée d...
NFE 25511
-
Inox A2
-
-
-
625155
5
5.40
12
1.1
emile_maurin_625156
Rondelle conique striée d...
NFE 25511
-
Inox A2
-
-
-
625156
6
6.40
14
1.3
emile_maurin_625158
Rondelle conique striée d...
NFE 25511
-
Inox A2
-
-
-
625158
8
8.56
18
1.4
emile_maurin_6251510
Rondelle conique striée d...
NFE 25511
-
Inox A2
-
-
-
6251510
10
10.56
22
1.6
emile_maurin_6251512
Rondelle conique striée d...
NFE 25511
-
Inox A2
-
-
-
6251512
12
12.83
27
1.8
emile_maurin_6251514
Rondelle conique striée d...
NFE 25511
-
Inox A2
-
-
-
6251514
14
14.83
30
2.4
emile_maurin_6251516
Rondelle conique striée d...
NFE 25511
-
Inox A2
-
-
-
6251516
16
16.83
32
2.8
emile_maurin_6251520
Rondelle conique striée d...
NFE 25511
-
Inox A2
-
-
-
6251520
20
21.02
40
3.2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Model 73301 - Serrated conical spring washer CS medium type NFE 25511 - Zin...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Reference 73301 - Rondelle conique striée de serrage CS moyenne boitage sta...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Model 64501 - Plain washer normal type NFE 25514 - Stainless steel A4
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Model 64601 - Hexagon nut DIN 934 - Stainless steel A4
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Reference 62515 - Serrated conical spring washer CS medium type NFE 25511 -...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
NF E 25-511 - Contact-locker washer
Fabory
21.04.2022
Reference 62515 - Serrated conical spring washer CS medium type NFE 25511 -...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62511 - Plain washer large type DIN 9021 - Stainless steel A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
K1145 - Hexagon nuts DIN 934/DIN EN ISO 4032/DIN EN 24032
KIPP
11.06.2024
Reference 62501 - Plain washer normal type NFE 25514 - Stainless steel A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Modèle 74101 - Rondelle conique striée de serrage CS à picots - Acier resso...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 73351 - Serrated conical spring washer CS medium type NFE 25511 -...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62101 - Hexagon head screw full thread - DIN 933 - Stainless stee...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 62505 - Plain washer large type NFE 25514 - Stainless steel A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表