您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
QA認證資訊
目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 64102 - Vis à métaux tête hexagonale filetage partiel - DIN 931 - Inox A4
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Boulonnerie Hexagonale 6.8 - 8.8 - 10.9
inox_a4
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/boulonnerie_hexa/inox_a4/64102.prj},{NB=emile_maurin_6410216X240},{REF=6410216X240},{DXL=16x240},{MAT=Acier inoxydable A4},{IDNR=},{D=16},{D3=13.546},{P=2.000},{L=240},{LG=183.000},{S=24},{DA=17.700},{C=0.800},{DW=22.490},{K=10.0},{R=0.600},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
L
Length
[mm]
S
Across-flats-dimension
[mm]
K
Head height
[mm]
Emile Maurin 641025X30
641025X30
5x30
Acier inoxydable A4
5
30
8
3.5
Emile Maurin 641025X35
641025X35
5x35
Acier inoxydable A4
5
35
8
3.5
Emile Maurin 641025X40
641025X40
5x40
Acier inoxydable A4
5
40
8
3.5
Emile Maurin 641025X45
641025X45
5x45
Acier inoxydable A4
5
45
8
3.5
Emile Maurin 641025X50
641025X50
5x50
Acier inoxydable A4
5
50
8
3.5
Emile Maurin 641025X55
641025X55
5x55
Acier inoxydable A4
5
55
8
3.5
Emile Maurin 641025X60
641025X60
5x60
Acier inoxydable A4
5
60
8
3.5
Emile Maurin 641025X70
641025X70
5x70
Acier inoxydable A4
5
70
8
3.5
Emile Maurin 641025X80
641025X80
5x80
Acier inoxydable A4
5
80
8
3.5
Emile Maurin 641026X30
641026X30
6x30
Acier inoxydable A4
6
30
10
4.0
Emile Maurin 641026X35
641026X35
6x35
Acier inoxydable A4
6
35
10
4.0
Emile Maurin 641026X40
641026X40
6x40
Acier inoxydable A4
6
40
10
4.0
Emile Maurin 641026X45
641026X45
6x45
Acier inoxydable A4
6
45
10
4.0
Emile Maurin 641026X50
641026X50
6x50
Acier inoxydable A4
6
50
10
4.0
Emile Maurin 641026X55
641026X55
6x55
Acier inoxydable A4
6
55
10
4.0
Emile Maurin 641026X60
641026X60
6x60
Acier inoxydable A4
6
60
10
4.0
Emile Maurin 641026X65
641026X65
6x65
Acier inoxydable A4
6
65
10
4.0
Emile Maurin 641026X70
641026X70
6x70
Acier inoxydable A4
6
70
10
4.0
Emile Maurin 641026X75
641026X75
6x75
Acier inoxydable A4
6
75
10
4.0
Emile Maurin 641026X80
641026X80
6x80
Acier inoxydable A4
6
80
10
4.0
Emile Maurin 641026X90
641026X90
6x90
Acier inoxydable A4
6
90
10
4.0
Emile Maurin 641026X100
641026X100
6x100
Acier inoxydable A4
6
100
10
4.0
Emile Maurin 641026X110
641026X110
6x110
Acier inoxydable A4
6
110
10
4.0
Emile Maurin 641026X120
641026X120
6x120
Acier inoxydable A4
6
120
10
4.0
Emile Maurin 641026X130
641026X130
6x130
Acier inoxydable A4
6
130
10
4.0
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 64604 - Hexagon domed welded cap nut DIN 1587 - Stainless steel A...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64101 - Hexagon head screw full thread - DIN 933 - Stainless stee...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64505 - Plain washer large type NFE 25514 - Stainless steel A4
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64601 - Hexagon nut DIN 934 - Stainless steel A4
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64501 - Plain washer normal type NFE 25514 - Stainless steel A4
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64602 - Prevalling torque type Hexagon nut plastic insert DIN 985...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62101 - Hexagon head screw full thread - DIN 933 - Stainless stee...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
13.07.2022
Reference 64512 - Spring lock washer - DIN 127 B - Stainless steel A4
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64304 - Hexagon head woodscrew DIN 571 - Stainless steel A4
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64503 - Plain washer narrow type NFE 25514 - Stainless steel A4
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64201 - Hexagon socket head cap screw - ISO 4762 - DIN 912 - Stai...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 66601 - Hexagon nut - Stainless steel A4L-80
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64610 - High hexagon nut UNI 5587 - Stainless steel A4
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62501 - Plain washer normal type NFE 25514 - Stainless steel A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表