您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
QA認證資訊
目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 64204 - Vis sans tête 6 pans creux bout plat - ISO 4026 DIN 913 - Inox A4
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Hexagon socket head cap screw
inox_a4
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/vis_6_pans/inox_a4/64204.prj},{NB=emile_maurin_642045X45},{REF=642045X45},{DXL=5x45},{MAT=Acier inoxydable A4},{D=5},{L=45},{D3=4.019},{P=0.800},{DP=3.500},{S=2.5},{T=3.000},{IDNR=},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
L
Length
[mm]
S
Width across flats
[mm]
Emile Maurin 642043X3
642043X3
3x3
Acier inoxydable A4
3
3
1.5
Emile Maurin 642043X4
642043X4
3x4
Acier inoxydable A4
3
4
1.5
Emile Maurin 642043X5
642043X5
3x5
Acier inoxydable A4
3
5
1.5
Emile Maurin 642043X6
642043X6
3x6
Acier inoxydable A4
3
6
1.5
Emile Maurin 642043X8
642043X8
3x8
Acier inoxydable A4
3
8
1.5
Emile Maurin 642043X10
642043X10
3x10
Acier inoxydable A4
3
10
1.5
Emile Maurin 642043X12
642043X12
3x12
Acier inoxydable A4
3
12
1.5
Emile Maurin 642043X16
642043X16
3x16
Acier inoxydable A4
3
16
1.5
Emile Maurin 642043X20
642043X20
3x20
Acier inoxydable A4
3
20
1.5
Emile Maurin 642043X25
642043X25
3x25
Acier inoxydable A4
3
25
1.5
Emile Maurin 642043X30
642043X30
3x30
Acier inoxydable A4
3
30
1.5
Emile Maurin 642044X4
642044X4
4x4
Acier inoxydable A4
4
4
2.0
Emile Maurin 642044X5
642044X5
4x5
Acier inoxydable A4
4
5
2.0
Emile Maurin 642044X6
642044X6
4x6
Acier inoxydable A4
4
6
2.0
Emile Maurin 642044X8
642044X8
4x8
Acier inoxydable A4
4
8
2.0
Emile Maurin 642044X10
642044X10
4x10
Acier inoxydable A4
4
10
2.0
Emile Maurin 642044X12
642044X12
4x12
Acier inoxydable A4
4
12
2.0
Emile Maurin 642044X16
642044X16
4x16
Acier inoxydable A4
4
16
2.0
Emile Maurin 642044X20
642044X20
4x20
Acier inoxydable A4
4
20
2.0
Emile Maurin 642044X25
642044X25
4x25
Acier inoxydable A4
4
25
2.0
Emile Maurin 642044X30
642044X30
4x30
Acier inoxydable A4
4
30
2.0
Emile Maurin 642044X40
642044X40
4x40
Acier inoxydable A4
4
40
2.0
Emile Maurin 642045X5
642045X5
5x5
Acier inoxydable A4
5
5
2.5
Emile Maurin 642045X6
642045X6
5x6
Acier inoxydable A4
5
6
2.5
Emile Maurin 642045X8
642045X8
5x8
Acier inoxydable A4
5
8
2.5
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表