您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
QA認證資訊
目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modèle 64205 - Vis sans tête 6 pans creux bout pointeau - ISO 4027 DIN 914 - Inox A4
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Hexagon socket head cap screw
inox_a4
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/vis_6_pans/inox_a4/64205.prj},{NB=emile_maurin_642055X16},{REF=642055X16},{DXL=5x16},{D=5.0},{L=16},{D3=4.019},{P=0.800},{DT=0.000},{S=2.5},{T=2.000},{SW=90.000},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
D
Screw nominal diameter
[mm]
L
Length
[mm]
S
Width across flats
[mm]
Emile Maurin 642053X4
642053X4
3x4
3.0
4
1.5
Emile Maurin 642053X5
642053X5
3x5
3.0
5
1.5
Emile Maurin 642053X6
642053X6
3x6
3.0
6
1.5
Emile Maurin 642053X8
642053X8
3x8
3.0
8
1.5
Emile Maurin 642053X10
642053X10
3x10
3.0
10
1.5
Emile Maurin 642053X12
642053X12
3x12
3.0
12
1.5
Emile Maurin 642053X16
642053X16
3x16
3.0
16
1.5
Emile Maurin 642053X20
642053X20
3x20
3.0
20
1.5
Emile Maurin 642054X5
642054X5
4x5
4.0
5
2.0
Emile Maurin 642054X6
642054X6
4x6
4.0
6
2.0
Emile Maurin 642054X8
642054X8
4x8
4.0
8
2.0
Emile Maurin 642054X10
642054X10
4x10
4.0
10
2.0
Emile Maurin 642054X12
642054X12
4x12
4.0
12
2.0
Emile Maurin 642054X16
642054X16
4x16
4.0
16
2.0
Emile Maurin 642054X20
642054X20
4x20
4.0
20
2.0
Emile Maurin 642054X25
642054X25
4x25
4.0
25
2.0
Emile Maurin 642054X30
642054X30
4x30
4.0
30
2.0
Emile Maurin 642055X5
642055X5
5x5
5.0
5
2.5
Emile Maurin 642055X6
642055X6
5x6
5.0
6
2.5
Emile Maurin 642055X8
642055X8
5x8
5.0
8
2.5
Emile Maurin 642055X10
642055X10
5x10
5.0
10
2.5
Emile Maurin 642055X12
642055X12
5x12
5.0
12
2.5
Emile Maurin 642055X16
642055X16
5x16
5.0
16
2.5
Emile Maurin 642055X20
642055X20
5x20
5.0
20
2.5
Emile Maurin 642055X25
642055X25
5x25
5.0
25
2.5
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表