您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
QA認證資訊
目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modèle 64304 - Vis à bois tête hexagonale - DIN 571 - Inox A4
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Vis à bois
a4
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/vis_bois/a4/64304.prj},{NB=emile_maurin_643048X130},{REF=643048X130},{MAT=Inox A4},{D=8},{D3=5.600},{P=3.600},{L=130},{S=13},{DS=8.000},{K=5.5},{E=14.200},{REFX=64304},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DXL
DxL
ⁿ/ₐ
D
Nominal diameter
[mm]
L
Length
[mm]
S
Width across flats
[mm]
K
Head height
[mm]
Emile Maurin 643045X25
643045X25
Inox A4
5x25
5
25
8
3.5
Emile Maurin 643045X30
643045X30
Inox A4
5x30
5
30
8
3.5
Emile Maurin 643045X40
643045X40
Inox A4
5x40
5
40
8
3.5
Emile Maurin 643045X50
643045X50
Inox A4
5x50
5
50
8
3.5
Emile Maurin 643045X60
643045X60
Inox A4
5x60
5
60
8
3.5
Emile Maurin 643045X70
643045X70
Inox A4
5x70
5
70
8
3.5
Emile Maurin 643046X25
643046X25
Inox A4
6x25
6
25
10
4.0
Emile Maurin 643046X30
643046X30
Inox A4
6x30
6
30
10
4.0
Emile Maurin 643046X35
643046X35
Inox A4
6x35
6
35
10
4.0
Emile Maurin 643046X40
643046X40
Inox A4
6x40
6
40
10
4.0
Emile Maurin 643046X45
643046X45
Inox A4
6x45
6
45
10
4.0
Emile Maurin 643046X50
643046X50
Inox A4
6x50
6
50
10
4.0
Emile Maurin 643046X60
643046X60
Inox A4
6x60
6
60
10
4.0
Emile Maurin 643046X70
643046X70
Inox A4
6x70
6
70
10
4.0
Emile Maurin 643046X80
643046X80
Inox A4
6x80
6
80
10
4.0
Emile Maurin 643046X90
643046X90
Inox A4
6x90
6
90
10
4.0
Emile Maurin 643046X100
643046X100
Inox A4
6x100
6
100
10
4.0
Emile Maurin 643046X110
643046X110
Inox A4
6x110
6
110
10
4.0
Emile Maurin 643046X120
643046X120
Inox A4
6x120
6
120
10
4.0
Emile Maurin 643046X130
643046X130
Inox A4
6x130
6
130
10
4.0
Emile Maurin 643048X30
643048X30
Inox A4
8x30
8
30
13
5.5
Emile Maurin 643048X35
643048X35
Inox A4
8x35
8
35
13
5.5
Emile Maurin 643048X40
643048X40
Inox A4
8x40
8
40
13
5.5
Emile Maurin 643048X45
643048X45
Inox A4
8x45
8
45
13
5.5
Emile Maurin 643048X50
643048X50
Inox A4
8x50
8
50
13
5.5
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表