您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
QA認證資訊
目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modèle 64409 - Vis à tôle tête fraisée Phillips - DIN 7982 Type C - Inox A4
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Vis à métaux - Vis à tôle - Vis autoperçeuses - Vis autoformeuses
a4
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/vis_metaux_auto/a4/64409.prj},{NB=emile_maurin_644093,9X38},{REF=644093,9X38},{DXL=3.9x38},{MAT=Inox A4},{KR=2},{FORM=3},{D=3.9},{L=38.0},{D3=2.640},{P=1.300},{DK=7.500},{A=1.300},{K=2.3},{EMP=2},{R=1.400},{MH=4.400},{MZ=4.300},{YC=3.200},{YF=2.500},{TH=2.400},{TZ=2.200},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Diamètre nominal de filetage
[mm]
L
Longueur nominale
[mm]
DK
Diamètre de tête
[mm]
K
Hauteur de tête
[mm]
EMP
Empreinte n°
ⁿ/ₐ
Emile Maurin 644092,9X9,5
644092,9X9,5
2.9x9.5
Inox A4
2.9
9.5
5.500
1.7
1
Emile Maurin 644092,9X13
644092,9X13
2.9x12.7
Inox A4
2.9
13.0
5.500
1.7
1
Emile Maurin 644092,9X16
644092,9X16
2.9x15.9
Inox A4
2.9
16.0
5.500
1.7
1
Emile Maurin 644092,9X19
644092,9X19
2.9x19
Inox A4
2.9
19.0
5.500
1.7
1
Emile Maurin 644093,5X9,5
644093,5X9,5
3.5x9.5
Inox A4
3.5
9.5
6.800
2.1
2
Emile Maurin 644093,5X13
644093,5X13
3.5x12.7
Inox A4
3.5
13.0
6.800
2.1
2
Emile Maurin 644093,5X16
644093,5X16
3.5x15.9
Inox A4
3.5
16.0
6.800
2.1
2
Emile Maurin 644093,5X19
644093,5X19
3.5x19
Inox A4
3.5
19.0
6.800
2.1
2
Emile Maurin 644093,5X22
644093,5X22
3.5x22
Inox A4
3.5
22.0
6.800
2.1
2
Emile Maurin 644093,5X25
644093,5X25
3.5x25.4
Inox A4
3.5
25.0
6.800
2.1
2
Emile Maurin 644093,5X32
644093,5X32
3.5x31.7
Inox A4
3.5
32.0
6.800
2.1
2
Emile Maurin 644093,5X38
644093,5X38
3.5x38
Inox A4
3.5
38.0
6.800
2.1
2
Emile Maurin 644093,9X9,5
644093,9X9,5
3.9x9.5
Inox A4
3.9
9.5
7.500
2.3
2
Emile Maurin 644093,9X13
644093,9X13
3.9x12.7
Inox A4
3.9
13.0
7.500
2.3
2
Emile Maurin 644093,9X16
644093,9X16
3.9x15.9
Inox A4
3.9
16.0
7.500
2.3
2
Emile Maurin 644093,9X19
644093,9X19
3.9x19
Inox A4
3.9
19.0
7.500
2.3
2
Emile Maurin 644093,9X25
644093,9X25
3.9x25.4
Inox A4
3.9
25.0
7.500
2.3
2
Emile Maurin 644093,9X32
644093,9X32
3.9x31.7
Inox A4
3.9
32.0
7.500
2.3
2
Emile Maurin 644093,9X38
644093,9X38
3.9x38
Inox A4
3.9
38.0
7.500
2.3
2
Emile Maurin 644094,2X9,5
644094,2X9,5
4.2x9.5
Inox A4
4.2
9.5
8.100
2.5
2
Emile Maurin 644094,2X13
644094,2X13
4.2x12.7
Inox A4
4.2
13.0
8.100
2.5
2
Emile Maurin 644094,2X16
644094,2X16
4.2x15.9
Inox A4
4.2
16.0
8.100
2.5
2
Emile Maurin 644094,2X19
644094,2X19
4.2x19
Inox A4
4.2
19.0
8.100
2.5
2
Emile Maurin 644094,2X25
644094,2X25
4.2x25.4
Inox A4
4.2
25.0
8.100
2.5
2
Emile Maurin 644094,2X32
644094,2X32
4.2x31.7
Inox A4
4.2
32.0
8.100
2.5
2
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 64406 - Pan head tapping screw form C cross recess "Phillips" DIN...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62409 - Raised countersunk head tapping screw form C six lobe rec...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
400Vac Ratings - Free Standing Drives w/ Enclosure Extension - 380, 400 or ...
ABB
15.07.2022
Reference 62217 - Pan head machine screw cross recess phillips - DIN 7985 -...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62432 - Countersunk head self drilling screw cross recess Pozidri...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62431 - Pan head self drilling screw square recess - DIN 7504 M -...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62221 - Raised countersunk head machine screw cross recess Pozidr...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62434 - Hexagon head with flange self drilling screw - DIN 7504 K...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
26.07.2023
Reference 62404 - Slotted countersunk Raised head tapping screw form C DIN ...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62230 - Countersunk raised head machine screw six lobe recess - D...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62429 - Pan head self drilling screw cross recess "Phillips" - DI...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
26.07.2023
Reference 62209 - Slotted raised countersunk head machine screw - DIN 964 -...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
26.07.2023
Reference 62443 - Pan head self drilling screw square recess - DIN 7504 M -...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62223 - Countersunk head thread rolling screw cross recess Pozidr...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表