您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 64513 - Rondelle "Eventail" à dentures exterieures "AZ" - DIN 6798 A - Inox A4
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Rondelle
a4
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/rondelles/a4/64513.prj},{NB=emile_maurin_6451310},{REF=6451310},{MAT=Inox A4},{IDNR=},{D=10.0},{D1=10.5},{D2=16.0},{S=0.9},{N=16.000},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
D1
Diamètre intérieur
[mm]
D2
Diamètre extérieur
[mm]
S
Epaisseur
[mm]
Emile Maurin 645132
645132
Inox A4
2.0
2.2
4.5
0.3
Emile Maurin 645132,5
645132,5
Inox A4
2.5
2.7
5.5
0.4
Emile Maurin 645133
645133
Inox A4
3.0
3.2
6.0
0.4
Emile Maurin 645134
645134
Inox A4
4.0
4.3
8.0
0.5
Emile Maurin 645135
645135
Inox A4
5.0
5.3
10.0
0.6
Emile Maurin 645136
645136
Inox A4
6.0
6.4
11.0
0.7
Emile Maurin 645138
645138
Inox A4
8.0
8.4
15.0
0.8
Emile Maurin 6451310
6451310
Inox A4
10.0
10.5
16.0
0.9
Emile Maurin 6451312
6451312
Inox A4
12.0
13.0
20.5
1.0
Emile Maurin 6451314
6451314
Inox A4
14.0
15.0
24.0
1.0
Emile Maurin 6451316
6451316
Inox A4
16.0
17.0
26.0
1.2
Emile Maurin 6451318
6451318
Inox A4
18.0
19.0
30.0
1.4
Emile Maurin 6451320
6451320
Inox A4
20.0
21.0
33.0
1.4
Emile Maurin 6451322
6451322
Inox A4
22.0
23.0
36.0
1.5
Emile Maurin 6451324
6451324
Inox A4
24.0
25.0
38.0
1.6
Emile Maurin 6451327
6451327
Inox A4
27.0
28.0
44.0
1.6
Emile Maurin 6451330
6451330
Inox A4
30.0
31.0
48.0
1.6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表