您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
QA認證資訊
目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 64602 - Ecrou Hexagonal indesserable avec bague nylon - DIN 985 - Inox A4
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Ecrous
a4
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/ecrous/a4/64602.prj},{NB=emile_maurin_6460214},{REF=6460214},{MAT=Acier inoxydable A4},{IDNR=},{NENN=M14},{D=14},{D1=11.835},{P=2.000},{DA=15.100},{M=14.0},{M1=9.500},{S=22.0},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
M
Overall hight
[mm]
S
Across-flats-dimension
[mm]
Emile Maurin 646023
646023
Acier inoxydable A4
3
4.0
5.5
Emile Maurin 646024
646024
Acier inoxydable A4
4
5.0
7.0
Emile Maurin 646025
646025
Acier inoxydable A4
5
5.0
8.0
Emile Maurin 646026
646026
Acier inoxydable A4
6
6.0
10.0
Emile Maurin 646028
646028
Acier inoxydable A4
8
8.0
13.0
Emile Maurin 6460210
6460210
Acier inoxydable A4
10
10.0
17.0
Emile Maurin 6460212
6460212
Acier inoxydable A4
12
12.0
19.0
Emile Maurin 6460214
6460214
Acier inoxydable A4
14
14.0
22.0
Emile Maurin 6460216
6460216
Acier inoxydable A4
16
16.0
24.0
Emile Maurin 6460218
6460218
Acier inoxydable A4
18
18.5
27.0
Emile Maurin 6460220
6460220
Acier inoxydable A4
20
20.0
30.0
Emile Maurin 6460222
6460222
Acier inoxydable A4
22
22.0
32.0
Emile Maurin 6460224
6460224
Acier inoxydable A4
24
24.0
36.0
Emile Maurin 6460227
6460227
Acier inoxydable A4
27
27.0
41.0
Emile Maurin 6460230
6460230
Acier inoxydable A4
30
30.0
46.0
Emile Maurin 6460233
6460233
Acier inoxydable A4
33
33.0
50.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表