您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
QA認證資訊
目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 64603 - Ecrou bas hexagonal Hm - DIN 439 - Inox A4
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Ecrous
a4
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/ecrous/a4/64603.prj},{NB=emile_maurin_6460314},{REF=6460314},{MAT=Acier inoxydable A4},{IDNR=},{NENN=M 14},{D=14.0},{D1=11.834},{P=2.000},{M=7.0},{S=22.0},{S1=21.0},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
M
Overall hight
[mm]
S
Across-flats-dimension
[mm]
S1
(sur demande)
[mm]
Emile Maurin 646032
646032
Acier inoxydable A4
2.0
1.2
4.0
4.0
Emile Maurin 646032,5
646032,5
Acier inoxydable A4
2.5
1.6
5.0
5.0
Emile Maurin 646033
646033
Acier inoxydable A4
3.0
1.8
5.5
5.5
Emile Maurin 646034
646034
Acier inoxydable A4
4.0
2.2
7.0
7.0
Emile Maurin 646035
646035
Acier inoxydable A4
5.0
2.7
8.0
8.0
Emile Maurin 646036
646036
Acier inoxydable A4
6.0
3.2
10.0
10.0
Emile Maurin 646038
646038
Acier inoxydable A4
8.0
4.0
13.0
13.0
Emile Maurin 6460310
6460310
Acier inoxydable A4
10.0
5.0
17.0
16.0
Emile Maurin 6460312
6460312
Acier inoxydable A4
12.0
6.0
19.0
18.0
Emile Maurin 6460314
6460314
Acier inoxydable A4
14.0
7.0
22.0
21.0
Emile Maurin 6460316
6460316
Acier inoxydable A4
16.0
8.0
24.0
24.0
Emile Maurin 6460318
6460318
Acier inoxydable A4
18.0
9.0
27.0
27.0
Emile Maurin 6460320
6460320
Acier inoxydable A4
20.0
10.0
30.0
30.0
Emile Maurin 6460322
6460322
Acier inoxydable A4
22.0
11.0
31.0
34.0
Emile Maurin 6460324
6460324
Acier inoxydable A4
24.0
12.0
36.0
36.0
Emile Maurin 6460327
6460327
Acier inoxydable A4
27.0
13.5
41.0
41.0
Emile Maurin 6460330
6460330
Acier inoxydable A4
30.0
15.0
46.0
46.0
Emile Maurin 6460333
6460333
Acier inoxydable A4
33.0
16.5
50.0
50.0
Emile Maurin 6460336
6460336
Acier inoxydable A4
36.0
18.0
55.0
55.0
Emile Maurin 6460339
6460339
Acier inoxydable A4
39.0
19.5
60.0
60.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表