您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
QA認證資訊
目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 64604 - Ecrou borgne à calotte rapportée - DIN 1587 - Inox A4
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Ecrous
a4
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/ecrous/a4/64604.prj},{NB=emile_maurin_646048},{REF=646048},{MAT=Acier inoxydable A4},{IDNR=},{NENN=M8},{D=8},{D1=6.647},{P=1.250},{DA=8.750},{DH=12.500},{DW=11.300},{X=2.500},{G2=0.000},{M=15},{M1=6.500},{S=13.0},{S1=13.0},{T=10.650},{FORM=0.000},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
M
Overall hight
[mm]
S
Across-flats-dimension
[mm]
S1
(sur demande)
[mm]
Emile Maurin 646043
646043
Acier inoxydable A4
3
7
5.5
5.5
Emile Maurin 646044
646044
Acier inoxydable A4
4
8
7.0
7.0
Emile Maurin 646045
646045
Acier inoxydable A4
5
10
8.0
8.0
Emile Maurin 646046
646046
Acier inoxydable A4
6
12
10.0
10.0
Emile Maurin 646048
646048
Acier inoxydable A4
8
15
13.0
13.0
Emile Maurin 6460410
6460410
Acier inoxydable A4
10
18
17.0
16.0
Emile Maurin 6460412
6460412
Acier inoxydable A4
12
22
19.0
18.0
Emile Maurin 6460414
6460414
Acier inoxydable A4
14
25
22.0
21.0
Emile Maurin 6460416
6460416
Acier inoxydable A4
16
28
24.0
24.0
Emile Maurin 6460418
6460418
Acier inoxydable A4
18
32
27.0
27.0
Emile Maurin 6460420
6460420
Acier inoxydable A4
20
34
30.0
30.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表