您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
QA認證資訊
目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modéle 64762 - Bague d'arret pour arbre - DIN 6799 - Inox A4
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Goupilles et circlips
a4
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/goupille_circlips/a4/64762.prj},{NB=emile_maurin_647626},{REF=647626},{MAT=Acier brut},{IDNR=},{D1=7},{D=7},{D3=6.0},{D2=12.300},{S=0.7},{INFOS=INFOTEXTE},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
[mm]
D3
[mm]
S
Thickness
[mm]
Emile Maurin 647622,3
647622,3
Acier brut
3
2.3
0.6
Emile Maurin 647623,2
647623,2
Acier brut
4
3.2
0.6
Emile Maurin 647624
647624
Acier brut
5
4.0
0.7
Emile Maurin 647625
647625
Acier brut
6
5.0
0.7
Emile Maurin 647626
647626
Acier brut
7
6.0
0.7
Emile Maurin 647627
647627
Acier brut
8
7.0
0.9
Emile Maurin 647628
647628
Acier brut
9
8.0
1.0
Emile Maurin 647629
647629
Acier brut
10
9.0
1.1
Emile Maurin 6476210
6476210
Acier brut
11
10.0
1.2
Emile Maurin 6476212
6476212
Acier brut
13
12.0
1.0
Emile Maurin 6476215
6476215
Acier brut
16
15.0
1.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 64304 - Hexagon head woodscrew DIN 571 - Stainless steel A4
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62211 - Slotted Pan head machine screw - DIN 85 - Stainless steel...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
26.07.2023
Reference 62404 - Slotted countersunk Raised head tapping screw form C DIN ...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62432 - Countersunk head self drilling screw cross recess Pozidri...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64209 - Slotted raised countersunk head machine screw - ISO 2010 ...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62223 - Countersunk head thread rolling screw cross recess Pozidr...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64211 - Slotted Pan head machine screw - DIN 85 - Stainless steel...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64409 - Raised countersunk tapping screw form C six lobe recess -...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62230 - Countersunk raised head machine screw six lobe recess - D...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62215 - Countersunk raised head machine screw cross recess Philli...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62231 - Pan head machine screw six lobe recess - DIN 7985 - Stain...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62431 - Pan head self drilling screw square recess - DIN 7504 M -...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62434 - Hexagon head with flange self drilling screw - DIN 7504 K...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
26.07.2023
Reference 64213 - Mushroom head square neck screw - ISO 8677 - DIN 603 - St...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表