您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
QA認證資訊
目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 65201 - Vis à métaux tête cylindrique 6 pans creux - DIN 912 - Inox A4-80
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Hexagon socket head cap screw
inox_a4
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/vis_6_pans/inox_a4/65201.prj},{NB=emile_maurin_652018X50},{REF=652018X50},{DXL=8x50},{MAT=Acier inoxydable A4-80},{IDNR=},{D=8},{L=50},{HM=28.000},{LG=22.000},{D3=6.466},{P=1.250},{S=6},{DK=13.0},{DA=9.200},{DS=8.000},{E=6.860},{K=8},{R=0.400},{T=4.000},{V=0.800},{DW=12.330},{W=3.300},{LF=1.020},{FORM=0.000},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Nominal diameter
[mm]
L
Length
[mm]
S
Across-flats-dimension
[mm]
DK
Head diameter
[mm]
K
Head height
[mm]
B
[mm]
Emile Maurin 652015X10
652015X10
5x10
Acier inoxydable A4-80
5
10
4
8.5
5
L
Emile Maurin 652015X12
652015X12
5x12
Acier inoxydable A4-80
5
12
4
8.5
5
L
Emile Maurin 652015X16
652015X16
5x16
Acier inoxydable A4-80
5
16
4
8.5
5
L
Emile Maurin 652015X20
652015X20
5x20
Acier inoxydable A4-80
5
20
4
8.5
5
L
Emile Maurin 652015X25
652015X25
5x25
Acier inoxydable A4-80
5
25
4
8.5
5
22
Emile Maurin 652015X30
652015X30
5x30
Acier inoxydable A4-80
5
30
4
8.5
5
22
Emile Maurin 652015X35
652015X35
5x35
Acier inoxydable A4-80
5
35
4
8.5
5
22
Emile Maurin 652015X40
652015X40
5x40
Acier inoxydable A4-80
5
40
4
8.5
5
22
Emile Maurin 652015X45
652015X45
5x45
Acier inoxydable A4-80
5
45
4
8.5
5
22
Emile Maurin 652016X10
652016X10
6x10
Acier inoxydable A4-80
6
10
5
10.0
6
L
Emile Maurin 652016X12
652016X12
6x12
Acier inoxydable A4-80
6
12
5
10.0
6
L
Emile Maurin 652016X16
652016X16
6x16
Acier inoxydable A4-80
6
16
5
10.0
6
L
Emile Maurin 652016X20
652016X20
6x20
Acier inoxydable A4-80
6
20
5
10.0
6
L
Emile Maurin 652016X25
652016X25
6x25
Acier inoxydable A4-80
6
25
5
10.0
6
24
Emile Maurin 652016X30
652016X30
6x30
Acier inoxydable A4-80
6
30
5
10.0
6
24
Emile Maurin 652016X35
652016X35
6x35
Acier inoxydable A4-80
6
35
5
10.0
6
24
Emile Maurin 652016X40
652016X40
6x40
Acier inoxydable A4-80
6
40
5
10.0
6
24
Emile Maurin 652016X45
652016X45
6x45
Acier inoxydable A4-80
6
45
5
10.0
6
24
Emile Maurin 652016X50
652016X50
6x50
Acier inoxydable A4-80
6
50
5
10.0
6
24
Emile Maurin 652016X60
652016X60
6x60
Acier inoxydable A4-80
6
60
5
10.0
6
24
Emile Maurin 652018X16
652018X16
8x16
Acier inoxydable A4-80
8
16
6
13.0
8
L
Emile Maurin 652018X20
652018X20
8x20
Acier inoxydable A4-80
8
20
6
13.0
8
L
Emile Maurin 652018X25
652018X25
8x25
Acier inoxydable A4-80
8
25
6
13.0
8
L
Emile Maurin 652018X30
652018X30
8x30
Acier inoxydable A4-80
8
30
6
13.0
8
28
Emile Maurin 652018X35
652018X35
8x35
Acier inoxydable A4-80
8
35
6
13.0
8
28
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表