您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
QA認證資訊
目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 70401 - Rondelle plate étroite Z - NFE 25513 - Acier 100 HV Zn
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Rondelle
Rondelles plates
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/rondelles/plates/70401.prj},{NB=emile_maurin_70401Z12},{REF=70401Z12},{MAT=Acier zingué},{IDNR=},{D=12},{D1=13.0},{S=2.5},{D2=24},{INFOS=INFOTEXTE},{INFO1=rondellez.txt},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Nominal diameter
[mm]
D1
Inside diameter
[mm]
S
Thickness
[mm]
D2
Outer diameter
[mm]
Emile Maurin 70401Z3
70401Z3
Acier zingué
3
3.2
0.8
6
Emile Maurin 70401Z4
70401Z4
Acier zingué
4
4.3
0.8
8
Emile Maurin 70401Z5
70401Z5
Acier zingué
5
5.3
1.0
10
Emile Maurin 70401Z6
70401Z6
Acier zingué
6
6.4
1.2
12
Emile Maurin 70401Z7
70401Z7
Acier zingué
7
7.4
1.5
14
Emile Maurin 70401Z8
70401Z8
Acier zingué
8
8.4
1.5
16
Emile Maurin 70401Z10
70401Z10
Acier zingué
10
10.5
2.0
20
Emile Maurin 70401Z12
70401Z12
Acier zingué
12
13.0
2.5
24
Emile Maurin 70401Z14
70401Z14
Acier zingué
14
15.0
2.5
27
Emile Maurin 70401Z16
70401Z16
Acier zingué
16
17.0
3.0
30
Emile Maurin 70401Z18
70401Z18
Acier zingué
18
19.0
3.0
32
Emile Maurin 70401Z20
70401Z20
Acier zingué
20
21.0
3.0
36
Emile Maurin 70401Z22
70401Z22
Acier zingué
22
23.0
3.0
40
Emile Maurin 70401Z24
70401Z24
Acier zingué
24
25.0
4.0
45
Emile Maurin 70401Z27
70401Z27
Acier zingué
27
28.0
4.0
48
Emile Maurin 70401Z30
70401Z30
Acier zingué
30
31.0
4.0
52
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表