您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
QA認證資訊
目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 70501 - Rondelle plate moyenne M - NFE 25513 - Acier 100HV Zn
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Rondelle
Rondelles plates
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/rondelles/plates/70501.prj},{NB=emile_maurin_70501M18},{REF=70501M18},{MAT=Acier zingué},{IDNR=},{D=18},{D1=19.0},{S=3.0},{D2=36},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Nominal diameter
[mm]
D1
Inside diameter
[mm]
S
Thickness
[mm]
D2
Outer diameter
[mm]
Emile Maurin 70501M3
70501M3
Acier zingué
3
3.2
0.8
8
Emile Maurin 70501M4
70501M4
Acier zingué
4
4.3
0.8
10
Emile Maurin 70501M5
70501M5
Acier zingué
5
5.3
1.0
12
Emile Maurin 70501M6
70501M6
Acier zingué
6
6.4
1.2
14
Emile Maurin 70501M7
70501M7
Acier zingué
7
7.4
1.5
16
Emile Maurin 70501M8
70501M8
Acier zingué
8
8.4
1.5
18
Emile Maurin 70501M10
70501M10
Acier zingué
10
10.5
2.0
22
Emile Maurin 70501M12
70501M12
Acier zingué
12
13.0
2.5
27
Emile Maurin 70501M14
70501M14
Acier zingué
14
15.0
2.5
30
Emile Maurin 70501M16
70501M16
Acier zingué
16
17.0
3.0
32
Emile Maurin 70501M18
70501M18
Acier zingué
18
19.0
3.0
36
Emile Maurin 70501M20
70501M20
Acier zingué
20
21.0
3.0
40
Emile Maurin 70501M22
70501M22
Acier zingué
22
23.0
3.0
45
Emile Maurin 70501M24
70501M24
Acier zingué
24
25.0
4.0
50
Emile Maurin 70501M27
70501M27
Acier zingué
27
28.0
4.0
55
Emile Maurin 70501M30
70501M30
Acier zingué
30
31.0
4.0
60
Emile Maurin 70501M33
70501M33
Acier zingué
33
34.0
5.0
65
Emile Maurin 70501M36
70501M36
Acier zingué
36
37.0
5.0
70
Emile Maurin 70501M39
70501M39
Acier zingué
39
40.0
6.0
75
Emile Maurin 70501M42
70501M42
Acier zingué
42
43.0
6.0
80
Emile Maurin 70501M45
70501M45
Acier zingué
45
46.0
7.0
85
Emile Maurin 70501M48
70501M48
Acier zingué
48
50.0
7.0
90
Emile Maurin 70501M52
70501M52
Acier zingué
52
54.0
8.0
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 22011 - Hexagon nut - ISO 4032 8 class - Zinc plated
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 43801 - Prevalling torque type Hexagon nut plastic insert DIN 985...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 20211 - Hexagon head screw full thread - ISO 4017 - 8.8 class - Z...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 22016 - Hexagon nut - ISO 4032 8 class - Zinc plated 200 hsst
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 70601 - Plain washer large type NFE 25513 100 HV - Zinc plated
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 43941 - Threaded rod 1 meter - NFE 25136 8.8 class - Zinc plated
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 23201 - Hexagon socket head cap screw - ISO 4762 - DIN 912 8.8cla...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 70500 - Plain washer normal type NFE 25513 100 HV - Plain
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 70600 - Plain washer large type NFE 25513 100 HV - Plain
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 20011 - Hexagon head screw half thread - ISO 4014 - 8.8 class - Z...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 70401 - Plain washer narrow type NFE 25513 100 HV - Zinc plated
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 70506 - Plain washer normal type NFE 25513 100 HV - Zinc plated 2...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 22010 - Hexagon nut - ISO 4032 8 class - Plain
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
26.07.2023
Reference 72701 - Pal self locking counter nut DIN 7967 - Zinc plated
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表