您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
QA認證資訊
目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 71000 - Rondelle GROWER série courante W - NFE 25515 - Acier Brut
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Rondelle
Rondelles "Grower"
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/rondelles/grower/71000.prj},{NB=emile_maurin_71000W18},{REF=71000W18},{MAT=Acier ressort brut},{IDNR=},{D=18},{D1=19.0},{D2=29.0},{S=5.0},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Nominal diameter
[mm]
D1
Inside diameter
[mm]
D2
Outer diameter
[mm]
S
Thickness
[mm]
Emile Maurin 71000W3
71000W3
Acier ressort brut
3
3.5
5.2
1.0
Emile Maurin 71000W4
71000W4
Acier ressort brut
4
4.5
7.3
1.0
Emile Maurin 71000W5
71000W5
Acier ressort brut
5
5.5
8.3
1.5
Emile Maurin 71000W6
71000W6
Acier ressort brut
6
6.5
10.4
2.0
Emile Maurin 71000W7
71000W7
Acier ressort brut
7
7.5
11.4
2.0
Emile Maurin 71000W8
71000W8
Acier ressort brut
8
8.5
13.4
2.5
Emile Maurin 71000W10
71000W10
Acier ressort brut
10
10.5
16.5
3.0
Emile Maurin 71000W12
71000W12
Acier ressort brut
12
13.0
20.0
3.5
Emile Maurin 71000W14
71000W14
Acier ressort brut
14
15.0
23.0
4.0
Emile Maurin 71000W16
71000W16
Acier ressort brut
16
17.0
25.0
4.0
Emile Maurin 71000W18
71000W18
Acier ressort brut
18
19.0
29.0
5.0
Emile Maurin 71000W20
71000W20
Acier ressort brut
20
21.0
31.0
5.0
Emile Maurin 71000W22
71000W22
Acier ressort brut
22
23.0
33.0
5.0
Emile Maurin 71000W24
71000W24
Acier ressort brut
24
25.0
37.0
6.0
Emile Maurin 71000W27
71000W27
Acier ressort brut
27
28.0
40.0
6.0
Emile Maurin 71000W30
71000W30
Acier ressort brut
30
31.0
45.0
7.0
Emile Maurin 71000W33
71000W33
Acier ressort brut
33
34.0
48.0
7.0
Emile Maurin 71000W36
71000W36
Acier ressort brut
36
37.0
53.0
8.0
Emile Maurin 71000W39
71000W39
Acier ressort brut
39
40.0
56.0
8.0
Emile Maurin 71000W42
71000W42
Acier ressort brut
42
43.0
61.0
9.0
Emile Maurin 71000W45
71000W45
Acier ressort brut
45
46.0
64.0
9.0
Emile Maurin 71000W48
71000W48
Acier ressort brut
48
49.0
69.0
10.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表