您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
QA認證資訊
目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modèle 79010 - Goupille cannelée à cannelures progressives sur la demi longueur - ISO 8745 - Acier Brut
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Goupilles et circlips
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/goupille_circlips/79010.prj},{NB=emile_maurin_790104X22},{REF=790104X22},{MAT=Acier brut},{D=4.000},{L=22.000},{A=0.500},{INFOS=INFOTEXTE},{INFO1=79010.txt},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Diamètre nominal
[mm]
L
Longueur nominale
[mm]
Emile Maurin 790101,5X18
790101,5X18
1.5X18
Acier brut
1.500
18.000
Emile Maurin 790101,5X20
790101,5X20
1.5X20
Acier brut
1.500
20.000
Emile Maurin 790102X8
790102X8
2X8
Acier brut
2.000
8.000
Emile Maurin 790102X10
790102X10
2X10
Acier brut
2.000
10.000
Emile Maurin 790102X12
790102X12
2X12
Acier brut
2.000
12.000
Emile Maurin 790102X14
790102X14
2X14
Acier brut
2.000
14.000
Emile Maurin 790102X22
790102X22
2X22
Acier brut
2.000
22.000
Emile Maurin 790102X24
790102X24
2X24
Acier brut
2.000
24.000
Emile Maurin 790102X26
790102X26
2X26
Acier brut
2.000
26.000
Emile Maurin 790102X28
790102X28
2X28
Acier brut
2.000
28.000
Emile Maurin 790102X30
790102X30
2X30
Acier brut
2.000
30.000
Emile Maurin 790102,5X14
790102,5X14
2.5X14
Acier brut
2.500
14.000
Emile Maurin 790102,5X22
790102,5X22
2.5X22
Acier brut
2.500
22.000
Emile Maurin 790102,5X24
790102,5X24
2.5X24
Acier brut
2.500
24.000
Emile Maurin 790102,5X26
790102,5X26
2.5X26
Acier brut
2.500
26.000
Emile Maurin 790102,5X28
790102,5X28
2.5X28
Acier brut
2.500
28.000
Emile Maurin 790102,5X30
790102,5X30
2.5X30
Acier brut
2.500
30.000
Emile Maurin 790103X6
790103X6
3X6
Acier brut
3.000
6.000
Emile Maurin 790103X8
790103X8
3X8
Acier brut
3.000
8.000
Emile Maurin 790103X10
790103X10
3X10
Acier brut
3.000
10.000
Emile Maurin 790103X12
790103X12
3X12
Acier brut
3.000
12.000
Emile Maurin 790103X16
790103X16
3X16
Acier brut
3.000
16.000
Emile Maurin 790103X18
790103X18
3X18
Acier brut
3.000
18.000
Emile Maurin 790103X20
790103X20
3X20
Acier brut
3.000
20.000
Emile Maurin 790103X24
790103X24
3X24
Acier brut
3.000
24.000
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ACDGK/GK
A4Hydrauliek / Mures Hydraulici
31.08.2022
Reference 77000 - Spring type straight pin heavy duty - ISO 8752 - Plain
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 79000 - Grooved pin full length taper grooved - ISO 8744 - Plain
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 79030 - Grooved pin third length centre grooved - ISO 8742 - Plai...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 79040 - Grooved pin full length parallel grooved - ISO 8740 - Pla...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
ACDG
A4Hydrauliek / Mures Hydraulici
31.08.2022
DSD - Steel telescopic rail, full extension 100%, hardened raceways, double...
Rollon
24.11.2021
DEM - Steel telescopic rail, full extension 100%, hardened raceways, mixed ...
Rollon
24.11.2021
ASN - Steel telescopic rail, partial extension 50%, hardened raceways, high...
Rollon
24.11.2023
HGT - Steel, stainless steel or aluminum telescopic rail, full extension, d...
Rollon
24.11.2021
Rollers - Ball bearing rollers for COMPACT RAIL linear guide rail
Rollon
04.04.2023
DEF - Steel telescopic rail, full extension 100%, hardened raceways, thread...
Rollon
24.11.2021
Modèle 304 CE - ACIER INOXYDABLE AUSTENITIQUE 304 LAMINE - CORNIERE EGALE
EMILE MAURIN - Produits Métallurgiques
30.07.2020
Modèle 316 CE - ACIER INOXYDABLE AUSTENITIQUE 316 LAMINE - CORNIERE EGALE
EMILE MAURIN - Produits Métallurgiques
30.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表