您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
QA認證資訊
目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modèle 79400 - Circlps extérieur pour arbre - DIN 471 - Acier Brut
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Goupilles et circlips
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/goupille_circlips/79400.prj},{NB=emile_maurin_7940040},{REF=7940040},{MAT=Acier brut},{IDNR=},{D1=40.000},{D=40},{D3=36.50},{S=1.75},{A=6.000},{B=4.400},{D5=2.500},{D2=37.500},{M=1.850},{T=1.250},{N=3.800},{D4=52.600},{INFOS=INFOTEXTE},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
[mm]
D3
Ring inner diameter, un-tense
[mm]
S
Thickness
[mm]
Emile Maurin 794003
794003
Acier brut
3
2.70
0.40
Emile Maurin 794004
794004
Acier brut
4
3.70
0.40
Emile Maurin 794005
794005
Acier brut
5
4.70
0.60
Emile Maurin 794006
794006
Acier brut
6
5.60
0.70
Emile Maurin 794007
794007
Acier brut
7
6.50
0.80
Emile Maurin 794008
794008
Acier brut
8
7.40
0.80
Emile Maurin 794009
794009
Acier brut
9
8.40
1.00
Emile Maurin 7940010
7940010
Acier brut
10
9.30
1.00
Emile Maurin 7940011
7940011
Acier brut
11
10.20
1.00
Emile Maurin 7940012
7940012
Acier brut
12
11.00
1.00
Emile Maurin 7940013
7940013
Acier brut
13
11.90
1.00
Emile Maurin 7940014
7940014
Acier brut
14
12.90
1.00
Emile Maurin 7940015
7940015
Acier brut
15
13.80
1.00
Emile Maurin 7940016
7940016
Acier brut
16
14.70
1.00
Emile Maurin 7940017
7940017
Acier brut
17
15.70
1.00
Emile Maurin 7940018
7940018
Acier brut
18
16.50
1.20
Emile Maurin 7940019
7940019
Acier brut
19
17.50
1.20
Emile Maurin 7940020
7940020
Acier brut
20
18.50
1.20
Emile Maurin 7940021
7940021
Acier brut
21
19.50
1.20
Emile Maurin 7940022
7940022
Acier brut
22
20.50
1.20
Emile Maurin 7940023
7940023
Acier brut
23
21.50
1.20
Emile Maurin 7940024
7940024
Acier brut
24
22.20
1.20
Emile Maurin 7940025
7940025
Acier brut
25
23.20
1.20
Emile Maurin 7940026
7940026
Acier brut
26
24.20
1.20
Emile Maurin 7940027
7940027
Acier brut
27
24.90
1.20
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 79410 - Retaining ring for bore DIN 472 - Plain
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62760 - Retaining ring for shaft DIN 471 - Stainless steel
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 76601 - Split pin - ISO 1234 - Plain
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 79430 - Retaining washer for shaft 863 type - Plain
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62760 - Retaining ring for shaft DIN 471 - Stainless steel
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 22010 - Hexagon nut - ISO 4032 8 class - Plain
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
26.07.2023
Modèle 16-280 - Vis papillon technopolymère à tige filetée - Acier (D1=32 e...
EMILE MAURIN - Eléments Standard Mécaniques
25.05.2021
Reference 77000 - Spring type straight pin heavy duty - ISO 8752 - Plain
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
07330 - Circlips for shafts DIN 471
norelem
30.04.2024
Modèle 70200 - Rondelle plate normale Grade A - Acier 200HV - Brut - ISO 70...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 79450 - Retaining washer for shaft 864 heavy duty type - Plain
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64101 - Hexagon head screw full thread - DIN 933 - Stainless stee...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 66601 - Hexagon nut - Stainless steel A4L-80
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Modèle F3-04 - Segment d'arrêt DIN 471 pour arbre - Acier
MICHAUD CHAILLY - Direct Transmission
07.03.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表