您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 883 B - Breather valves, Type B, high design, with stainless steel cap
Berger Tools
3.0 Machine parts
3.5 Controlling, venting, sealing of liquids and gases
Breather filters, Breather valves
GN883
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_5/belueftungs_entlueftungselemente/gn883/gn883_b.prj},{NB=Entlueftungsventil GN883-G1/4-160-B-MS},{ARTNR=GN883-G1/4-160-B-MS},{PARTNUMBER=GN 883-G1/4-160-B-MS},{NORMNR=GN 883},{D1=G1/4},{NDMM=0.000},{NDMG=13.157},{VER=4},{TH=G},{P=0.000},{ODMIN=160},{ODMAX=240},{D2=20.0},{D3=12.5},{E1=19.5},{E2=18.5},{L1=6.5},{L2=6},{L3=7.5},{L4=7.5},{L5=16.5},{SW=17},{LD=1.8},{WEIGHT=0.0242},{CTN=84818079},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
ARTNR
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
ODMIN
Opening pressure min.
[mbar]
ODMAX
Opening pressure max.
[mbar]
D2
[mm]
D3
[mm]
E2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
SW
[mm]
LD
ca. air passage
[l/min.]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Entlueftungsventil GN883-...
GN883-M10x1-20-B-MS
M10x1
20
80
14.5
12.5
18.5
8.0
7.0
16.0
17
1.8
0.0190
84818079
YES
Entlueftungsventil GN883-...
GN883-M10x1-160-B-MS
M10x1
160
240
14.5
12.5
18.5
8.0
7.0
16.0
17
1.8
0.0188
84818079
YES
Entlueftungsventil GN883-...
GN883-M12x1,5-20-B-MS
M12x1,5
20
80
18.0
12.5
18.5
7.5
7.0
16.5
17
1.8
0.0220
84818079
YES
Entlueftungsventil GN883-...
GN883-M12x1,5-160-B-MS
M12x1,5
160
240
18.0
12.5
18.5
7.5
7.0
16.5
17
1.8
0.0221
84818079
YES
Entlueftungsventil GN883-...
GN883-M14x1,5-20-B-MS
M14x1,5
20
80
20.0
12.5
18.5
7.5
7.5
16.5
17
1.8
0.0252
84818079
YES
Entlueftungsventil GN883-...
GN883-M14x1,5-160-B-MS
M14x1,5
160
240
20.0
12.5
18.5
7.5
7.5
16.5
17
1.8
0.0251
84818079
YES
Entlueftungsventil GN883-...
GN883-G1/4-20-B-MS
G1/4
20
80
20.0
12.5
18.5
7.5
7.5
16.5
17
1.8
0.0243
84818079
YES
Entlueftungsventil GN883-...
GN883-G1/4-160-B-MS
G1/4
160
240
20.0
12.5
18.5
7.5
7.5
16.5
17
1.8
0.0242
84818079
YES
Entlueftungsventil GN883-...
GN883-M16x1,5-20-B-MS
M16x1,5
20
80
22.0
12.5
24.0
7.5
7.5
16.5
22
1.8
0.0364
84818079
YES
Entlueftungsventil GN883-...
GN883-M16x1,5-160-B-MS
M16x1,5
160
240
22.0
12.5
24.0
7.5
7.5
16.5
22
1.8
0.0359
84818079
YES
Entlueftungsventil GN883-...
GN883-G3/8-20-B-MS
G3/8
20
80
23.0
12.5
24.0
7.5
7.5
16.5
22
1.8
0.0379
84818079
YES
Entlueftungsventil GN883-...
GN883-G3/8-160-B-MS
G3/8
160
240
23.0
12.5
24.0
7.5
7.5
16.5
22
1.8
0.0378
84818079
YES
Entlueftungsventil GN883-...
GN883-G1/2-20-B-MS
G1/2
20
80
26.0
12.5
29.0
8.0
8.0
17.0
27
1.8
0.0557
84818079
YES
Entlueftungsventil GN883-...
GN883-G1/2-160-B-MS
G1/2
160
240
26.0
12.5
29.0
8.0
8.0
17.0
27
1.8
0.0557
84818079
YES
Entlueftungsventil GN883-...
GN883-G3/4-20-B-MS
G3/4
20
80
32.0
12.5
35.0
8.0
8.0
17.0
32
1.8
0.0841
84818079
YES
Entlueftungsventil GN883-...
GN883-G3/4-160-B-MS
G3/4
160
240
32.0
12.5
35.0
8.0
8.0
17.0
32
1.8
0.0840
84818079
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表