您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: ETA
Created: 20.05.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ETA
E NUX DP - Suite cabinet with front single door and rear door
ETA
ENUX Cabinets
Full cabinets
ENUX Cabinet Single Door
Powered by
CAD模型選擇
{eta/enux/full_cabinets/dp_acpsaep/dp_acpsaep_asmtab.prj},{NB=ENUX062210DP -LOD350},{CODE=ENUX062210DP},{DEPTH=1000},{L=600},{WEIGHT=140.36},{WEIGHTPACK=147.36},{H1=2200},{NOCUPEROU=1},{AAG535=140.360},{LODDEST=architecture},{DESCRAGG=PORTA ANT. CIECA+PORTA POST. CIECA},{MAT=Struttura (montanti strutturali e struttura del tetto e del fondo): lamiera d acciaio HSLA},{SMAT=Struttura: 1,2mm acciaio HSLA},{VER=Ciclo standard elettrostatico E DUP ETA: verniciatura liquida con processo di elettroforesi catodica con resina epossidica e finitura con polveri epossipoliestere termoindurenti.},{COL=Struttura (montanti strutturali e struttura del tetto e del fondo): RAL7035 liscio},{IP=IP55},{NEMA=NEMA 12},{IK=IK10},{LODLEVEL=350}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Complete code
ⁿ/ₐ
DESCRGEN
General description
ⁿ/ₐ
DESCRAGG
Additional description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SMAT
Material thickness
ⁿ/ₐ
VER
Painting
ⁿ/ₐ
COL
Color
ⁿ/ₐ
L
L - Length
[mm]
H
H - Height
[mm]
P
P - Depth
[mm]
WEIGHT
Weight
[kg]
IP
ⁿ/ₐ
NEMA
ⁿ/ₐ
IK
ⁿ/ₐ
MCONF
MARCHI CONF
ⁿ/ₐ
PFOR
Supply parts
ⁿ/ₐ
CONF
Packaging
ⁿ/ₐ
PACK
Packaging
ⁿ/ₐ
WEIGHTPACK
Weight pack
[kg]
EDZ
EPLAN
ⁿ/ₐ
ENUX041604DP
ENUX041604DP
ARMADIO ENUX DP 400X1600X...
Front blank door + rear b...
Structure (structural upr...
Stucture:1,2 mm HSLA shee...
Standard electrostatic cy...
Structure (structural upr...
400
1709
520
65.80
IP55
NEMA 12
IK10
CE - Ex - TUV - RINA - cU...
Assembled structure with ...
1 pz.
Pallet + ETA green cardbo...
69.80
ETAE.ENUX041604DP.edz
ENUX041605DP
ENUX041605DP
ARMADIO ENUX DP 400X1600X...
Front blank door + rear b...
Structure (structural upr...
Stucture:1,2 mm HSLA shee...
Standard electrostatic cy...
Structure (structural upr...
400
1709
520
68.50
IP55
NEMA 12
IK10
CE - Ex - TUV - RINA - cU...
Assembled structure with ...
1 pz.
Pallet + ETA green cardbo...
72.50
ETAE.ENUX041605DP.edz
ENUX041606DP
ENUX041606DP
ARMADIO ENUX DP 400X1600X...
Front blank door + rear b...
Structure (structural upr...
Stucture:1,2 mm HSLA shee...
Standard electrostatic cy...
Structure (structural upr...
400
1709
520
71.30
IP55
NEMA 12
IK10
CE - Ex - TUV - RINA - cU...
Assembled structure with ...
1 pz.
Pallet + ETA green cardbo...
75.30
ETAE.ENUX041606DP.edz
ENUX041804DP
ENUX041804DP
ARMADIO ENUX DP 400X1800X...
Front blank door + rear b...
Structure (structural upr...
Stucture:1,2 mm HSLA shee...
Standard electrostatic cy...
Structure (structural upr...
400
1909
520
71.30
IP55
NEMA 12
IK10
CE - Ex - TUV - RINA - cU...
Assembled structure with ...
1 pz.
Pallet + ETA green cardbo...
75.30
ETAE.ENUX041804DP.edz
ENUX041805DP
ENUX041805DP
ARMADIO ENUX DP 400X1800X...
Front blank door + rear b...
Structure (structural upr...
Stucture:1,2 mm HSLA shee...
Standard electrostatic cy...
Structure (structural upr...
400
1909
520
74.00
IP55
NEMA 12
IK10
CE - Ex - TUV - RINA - cU...
Assembled structure with ...
1 pz.
Pallet + ETA green cardbo...
78.00
ETAE.ENUX041805DP.edz
ENUX041806DP
ENUX041806DP
ARMADIO ENUX DP 400X1800X...
Front blank door + rear b...
Structure (structural upr...
Stucture:1,2 mm HSLA shee...
Standard electrostatic cy...
Structure (structural upr...
400
1909
520
83.70
IP55
NEMA 12
IK10
CE - Ex - TUV - RINA - cU...
Assembled structure with ...
1 pz.
Pallet + ETA green cardbo...
87.70
ETAE.ENUX041806DP.edz
ENUX041808DP
ENUX041808DP
ARMADIO ENUX DP 400X1800X...
Front blank door + rear b...
Structure (structural upr...
Stucture:1,2 mm HSLA shee...
Standard electrostatic cy...
Structure (structural upr...
400
1909
520
86.00
IP55
NEMA 12
IK10
CE - Ex - TUV - RINA - cU...
Assembled structure with ...
1 pz.
Pallet + ETA green cardbo...
90.00
ETAE.ENUX041808DP.edz
ENUX042004DP
ENUX042004DP
ARMADIO ENUX DP 400X2000X...
Front blank door + rear b...
Structure (structural upr...
Stucture:1,2 mm HSLA shee...
Standard electrostatic cy...
Structure (structural upr...
400
2109
520
76.70
IP55
NEMA 12
IK10
CE - Ex - TUV - RINA - cU...
Assembled structure with ...
1 pz.
Pallet + ETA green cardbo...
80.70
ETAE.ENUX042004DP.edz
ENUX042005DP
ENUX042005DP
ARMADIO ENUX DP 400X2000X...
Front blank door + rear b...
Structure (structural upr...
Stucture:1,2 mm HSLA shee...
Standard electrostatic cy...
Structure (structural upr...
400
2109
520
79.50
IP55
NEMA 12
IK10
CE - Ex - TUV - RINA - cU...
Assembled structure with ...
1 pz.
Pallet + ETA green cardbo...
83.50
ETAE.ENUX042005DP.edz
ENUX042006DP
ENUX042006DP
ARMADIO ENUX DP 400X2000X...
Front blank door + rear b...
Structure (structural upr...
Stucture:1,2 mm HSLA shee...
Standard electrostatic cy...
Structure (structural upr...
400
2109
520
82.20
IP55
NEMA 12
IK10
CE - Ex - TUV - RINA - cU...
Assembled structure with ...
1 pz.
Pallet + ETA green cardbo...
86.20
ETAE.ENUX042006DP.edz
ENUX042008DP
ENUX042008DP
ARMADIO ENUX DP 400X2000X...
Front blank door + rear b...
Structure (structural upr...
Stucture:1,2 mm HSLA shee...
Standard electrostatic cy...
Structure (structural upr...
400
2109
520
87.70
IP55
NEMA 12
IK10
CE - Ex - TUV - RINA - cU...
Assembled structure with ...
1 pz.
Pallet + ETA green cardbo...
91.70
ETAE.ENUX042008DP.edz
ENUX042205DP
ENUX042205DP
ARMADIO ENUX DP 400X2200X...
Front blank door + rear b...
Structure (structural upr...
Stucture:1,2 mm HSLA shee...
Standard electrostatic cy...
Structure (structural upr...
400
2309
520
82.00
IP55
NEMA 12
IK10
CE - Ex - TUV - RINA - cU...
Assembled structure with ...
1 pz.
Pallet + ETA green cardbo...
89.00
ETAE.ENUX042205DP.edz
ENUX042206DP
ENUX042206DP
ARMADIO ENUX DP 400X2200X...
Front blank door + rear b...
Structure (structural upr...
Stucture:1,2 mm HSLA shee...
Standard electrostatic cy...
Structure (structural upr...
400
2309
520
84.70
IP55
NEMA 12
IK10
CE - Ex - TUV - RINA - cU...
Assembled structure with ...
1 pz.
Pallet + ETA green cardbo...
91.70
ETAE.ENUX042206DP.edz
ENUX042208DP
ENUX042208DP
ARMADIO ENUX DP 400X2200X...
Front blank door + rear b...
Structure (structural upr...
Stucture:1,2 mm HSLA shee...
Standard electrostatic cy...
Structure (structural upr...
400
2309
520
90.10
IP55
NEMA 12
IK10
CE - Ex - TUV - RINA - cU...
Assembled structure with ...
1 pz.
Pallet + ETA green cardbo...
97.10
ETAE.ENUX042208DP.edz
ENUX061404DP
ENUX061404DP
ARMADIO ENUX DP 600X1400X...
Front blank door + rear b...
Structure (structural upr...
Stucture:1,2 mm HSLA shee...
Standard electrostatic cy...
Structure (structural upr...
600
1509
720
63.60
IP55
NEMA 12
IK10
CE - Ex - TUV - RINA - cU...
Assembled structure with ...
1 pz.
Pallet + ETA green cardbo...
70.60
ETAE.ENUX061404DP.edz
ENUX061405DP
ENUX061405DP
ARMADIO ENUX DP 600X1400X...
Front blank door + rear b...
Structure (structural upr...
Stucture:1,2 mm HSLA shee...
Standard electrostatic cy...
Structure (structural upr...
600
1509
720
65.50
IP55
NEMA 12
IK10
CE - Ex - TUV - RINA - cU...
Assembled structure with ...
1 pz.
Pallet + ETA green cardbo...
72.50
ETAE.ENUX061405DP.edz
ENUX061604DP
ENUX061604DP
ARMADIO ENUX DP 600X1600X...
Front blank door + rear b...
Structure (structural upr...
Stucture:1,2 mm HSLA shee...
Standard electrostatic cy...
Structure (structural upr...
600
1709
720
68.30
IP55
NEMA 12
IK10
CE - Ex - TUV - RINA - cU...
Assembled structure with ...
1 pz.
Pallet + ETA green cardbo...
75.30
ETAE.ENUX061604DP.edz
ENUX061605DP
ENUX061605DP
ARMADIO ENUX DP 600X1600X...
Front blank door + rear b...
Structure (structural upr...
Stucture:1,2 mm HSLA shee...
Standard electrostatic cy...
Structure (structural upr...
600
1709
720
71.00
IP55
NEMA 12
IK10
CE - Ex - TUV - RINA - cU...
Assembled structure with ...
1 pz.
Pallet + ETA green cardbo...
78.00
ETAE.ENUX061605DP.edz
ENUX061606DP
ENUX061606DP
ARMADIO ENUX DP 600X1600X...
Front blank door + rear b...
Structure (structural upr...
Stucture:1,2 mm HSLA shee...
Standard electrostatic cy...
Structure (structural upr...
600
1709
720
73.70
IP55
NEMA 12
IK10
CE - Ex - TUV - RINA - cU...
Assembled structure with ...
1 pz.
Pallet + ETA green cardbo...
80.70
ETAE.ENUX061606DP.edz
ENUX061610DP
ENUX061610DP
ARMADIO ENUX DP 600X1600X...
Front blank door + rear b...
Structure (structural upr...
Stucture:1,2 mm HSLA shee...
Standard electrostatic cy...
Structure (structural upr...
600
1709
720
111.56
IP55
NEMA 12
IK10
CE - Ex - TUV - RINA - cU...
Assembled structure with ...
1 pz.
Pallet + ETA green cardbo...
118.56
ETAE.ENUX061610DP.edz
ENUX061804DP
ENUX061804DP
ARMADIO ENUX DP 600X1800X...
Front blank door + rear b...
Structure (structural upr...
Stucture:1,2 mm HSLA shee...
Standard electrostatic cy...
Structure (structural upr...
600
1909
720
73.70
IP55
NEMA 12
IK10
CE - Ex - TUV - RINA - cU...
Assembled structure with ...
1 pz.
Pallet + ETA green cardbo...
80.70
ETAE.ENUX061804DP.edz
ENUX061805DP
ENUX061805DP
ARMADIO ENUX DP 600X1800X...
Front blank door + rear b...
Structure (structural upr...
Stucture:1,2 mm HSLA shee...
Standard electrostatic cy...
Structure (structural upr...
600
1909
720
76.50
IP55
NEMA 12
IK10
CE - Ex - TUV - RINA - cU...
Assembled structure with ...
1 pz.
Pallet + ETA green cardbo...
83.50
ETAE.ENUX061805DP.edz
ENUX061806DP
ENUX061806DP
ARMADIO ENUX DP 600X1800X...
Front blank door + rear b...
Structure (structural upr...
Stucture:1,2 mm HSLA shee...
Standard electrostatic cy...
Structure (structural upr...
600
1909
720
79.20
IP55
NEMA 12
IK10
CE - Ex - TUV - RINA - cU...
Assembled structure with ...
1 pz.
Pallet + ETA green cardbo...
86.20
ETAE.ENUX061806DP.edz
ENUX061808DP
ENUX061808DP
ARMADIO ENUX DP 600X1800X...
Front blank door + rear b...
Structure (structural upr...
Stucture:1,2 mm HSLA shee...
Standard electrostatic cy...
Structure (structural upr...
600
1909
720
84.70
IP55
NEMA 12
IK10
CE - Ex - TUV - RINA - cU...
Assembled structure with ...
1 pz.
Pallet + ETA green cardbo...
91.70
ETAE.ENUX061808DP.edz
ENUX062004DP
ENUX062004DP
ARMADIO ENUX DP 600X2000X...
Front blank door + rear b...
Structure (structural upr...
Stucture:1,2 mm HSLA shee...
Standard electrostatic cy...
Structure (structural upr...
600
2109
720
79.20
IP55
NEMA 12
IK10
CE - Ex - TUV - RINA - cU...
Assembled structure with ...
1 pz.
Pallet + ETA green cardbo...
86.20
ETAE.ENUX062004DP.edz
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表