您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Core pins - hardened - AHX Typ(e) DIN 1530/ISO 6751, 500°-550°C, Material 1.2344
D-M-E
DME EUROPEAN CAD LIBRARY
Ejector pins & sleeves
Powered by
CAD模型選擇
{dme/d_m_e_euro/4/ahx.prj},{NB=ERA0508-000630},{REF=ERA0508-000630},{REFOLD=AHX 8 - 630},{L=630},{L11=630},{R=0.5},{K=5.0},{D2=14},{D1=8.0},{D11=8.0},{V1=167}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Catalog Number
ⁿ/ₐ
L
Length (+2/0)
[mm]
R
Radius
[mm]
K
Head Thickness (0/-0.05)
[mm]
D2
Head Diameter d2 (0/-0.2)
[mm]
D1
Shoulder Diameter d1 (g6)
[mm]
ERA0501-000100
ERA0501-000100
100
0.2
1.5
3
1.0
ERA0501-000125
ERA0501-000125
125
0.2
1.5
3
1.0
ERA0501-000160
ERA0501-000160
160
0.2
1.5
3
1.0
ERA0501-000200
ERA0501-000200
200
0.2
1.5
3
1.0
ERA0501-500100
ERA0501-500100
100
0.2
1.5
3
1.5
ERA0501-500125
ERA0501-500125
125
0.2
1.5
3
1.5
ERA0501-500160
ERA0501-500160
160
0.2
1.5
3
1.5
ERA0501-500200
ERA0501-500200
200
0.2
1.5
3
1.5
ERA0502-000080
ERA0502-000080
80
0.2
2.0
4
2.0
ERA0502-000100
ERA0502-000100
100
0.2
2.0
4
2.0
ERA0502-000125
ERA0502-000125
125
0.2
2.0
4
2.0
ERA0502-000160
ERA0502-000160
160
0.2
2.0
4
2.0
ERA0502-000200
ERA0502-000200
200
0.2
2.0
4
2.0
ERA0502-000250
ERA0502-000250
250
0.2
2.0
4
2.0
ERA0502-200100
ERA0502-200100
100
0.2
2.0
4
2.2
ERA0502-200125
ERA0502-200125
125
0.2
2.0
4
2.2
ERA0502-200160
ERA0502-200160
160
0.2
2.0
4
2.2
ERA0502-200200
ERA0502-200200
200
0.2
2.0
4
2.2
ERA0502-500100
ERA0502-500100
100
0.3
2.0
5
2.5
ERA0502-500125
ERA0502-500125
125
0.3
2.0
5
2.5
ERA0502-500160
ERA0502-500160
160
0.3
2.0
5
2.5
ERA0502-500200
ERA0502-500200
200
0.3
2.0
5
2.5
ERA0502-500250
ERA0502-500250
250
0.3
2.0
5
2.5
ERA0502-500315
ERA0502-500315
315
0.3
2.0
5
2.5
ERA0502-700100
ERA0502-700100
100
0.3
2.0
5
2.7
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Leader Pins (Large) - 2",2 1/2", and 3" Diameter
D-M-E
24.05.2024
Hotwork Ejector Pins - Straight Type
D-M-E
24.05.2024
Ejector pins - bath nitrided - TA Typ(e) DIN 1530/ISO 6751, 500°-550°C, Mat...
D-M-E
27.06.2024
Leader Pins - Hardened And Precision Ground
D-M-E
24.05.2024
Ejector pins - inch - nitrided - C-EX Typ(e), 500°-550°C, Material H13
D-M-E
04.08.2020
Performance core pins - PCM Typ(e) DIN 1530/ISO 6751, 350°C - Mat. Berylliu...
D-M-E
27.06.2024
Ejector sleeves - nitrided - S Typ(e) DIN 16756/ISO 8405, 500°-550°C, Mater...
D-M-E
27.06.2024
Retainers for Ejector pins and Ejector sleeves - BE CUMSA, Material 1.7264 ...
D-M-E
04.08.2020
Flexible Ejector - Guide Bushes - AW 282 CUMSA, Material Bronze
D-M-E
04.08.2020
Retainers for Ejector pins and Ejector sleeves - BA CUMSA, Material 1.7264 ...
D-M-E
04.08.2020
Retainers for Ejector pins and Ejector sleeves - BT CUMSA, Material 1.7264 ...
D-M-E
04.08.2020
Ejector pins - bath nitrided - TC Typ(e) DIN 1530/ISO 8694, 500°-550°C, Mat...
D-M-E
27.06.2024
Flexible Ejector - Clamping guides (for AW 280) - AW 281 CUMSA, Material 1....
D-M-E
02.02.2024
TD Locating sleeves - DME - Material 1.7131
D-M-E
12.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表