您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
English
QA認證資訊
目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
ERVV-..LR/SR - Non-return valves with male adaptor thread, profile sealing ring form E acc. ISO 1179-2, with cutting ring connection on one side, inflow side at male adaptor thread
EXMAR
Valves
Powered by
CAD模型選擇
{exmar/valves/ervv_lr_sr.prj},{NB=ERVV-42LR 3.2 WD 808.3107.992.20},{TYPE=ERVV-42LR 3.2 WD},{MATNR=808.3107.992.20},{SERIE=L},{PN=250},{D1=42},{D2=55},{G=1 1/2},{M1=52x2.0},{L1=93.5},{L2=70.5},{L3=22.0},{SW1=60},{SW2=60},{SW3=60},{E=28.0},{KG=1516},{AD=51.05},{ID=44.4},{D6=55.000},{L6=68.500},{VER=10}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
SERIE
Serie
ⁿ/ₐ
PN
Pressure nom.
[bar]
D1
Diameter
[mm]
D2
Diameter
[mm]
G
Thread
ⁿ/ₐ
M1
Thread
ⁿ/ₐ
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
SW1
Width across flats
[mm]
SW2
Width across flats
[mm]
SW3
Width across flats
[mm]
E
Diameter
[mm]
KG
Weight
[g/Pcs]
ERVV-06LR 1.8 WD 808.3107...
ERVV-06LR 1.8 WD
808.3107.100.20
L
500
6
14
1/8
12x1.5
41.5
26.5
8.0
14
17
17
4.0
59
ERVV-08LR 1.4 WD 808.3107...
ERVV-08LR 1.4 WD
808.3107.170.20
L
500
8
19
1/4
14x1.5
43.5
28.5
12.0
17
19
19
6.0
81
ERVV-10LR 1.4 WD 808.3107...
ERVV-10LR 1.4 WD
808.3107.270.20
L
500
10
19
1/4
16x1.5
43.5
28.5
12.0
19
24
24
6.0
125
ERVV-12LR 3.8 WD 808.3107...
ERVV-12LR 3.8 WD
808.3107.390.20
L
400
12
22
3/8
18x1.5
55.5
40.5
12.0
22
30
30
11.0
203
ERVV-15LR 1.2 WD 808.3107...
ERVV-15LR 1.2 WD
808.3107.534.20
L
400
15
27
1/2
22x1.5
57.5
42.5
14.0
27
30
30
11.0
246
ERVV-18LR 1.2 WD 808.3107...
ERVV-18LR 1.2 WD
808.3107.646.20
L
400
18
27
1/2
26x1.5
59.5
48.0
14.0
32
36
36
14.0
358
ERVV-22LR 3.4 WD 808.3107...
ERVV-22LR 3.4 WD
808.3107.768.20
L
250
22
32
3/4
30x2.0
72.5
56.0
16.0
36
46
46
18.0
527
ERVV-28LR 1.1 WD 808.3107...
ERVV-28LR 1.1 WD
808.3107.850.20
L
250
28
40
1
36x2.0
80.5
64.0
18.0
41
50
50
24.0
794
ERVV-35LR 5.4 WD 808.3107...
ERVV-35LR 5.4 WD
808.3107.944.20
L
250
35
50
1 1/4
45x2.0
91.5
70.0
20.0
50
60
60
28.0
1444
ERVV-42LR 3.2 WD 808.3107...
ERVV-42LR 3.2 WD
808.3107.992.20
L
250
42
55
1 1/2
52x2.0
93.5
70.5
22.0
60
60
60
28.0
1516
ERVV-06SR 1.4 WD 808.3107...
ERVV-06SR 1.4 WD
808.3107.110.30
S
800
6
19
1/4
14x1.5
46.5
31.5
12.0
17
19
17
4.0
91
ERVV-08SR 1.4 WD 808.3107...
ERVV-08SR 1.4 WD
808.3107.170.30
S
800
8
19
1/4
16x1.5
46.0
31.0
12.0
19
19
19
6.0
97
ERVV-10SR 3.8 WD 808.3107...
ERVV-10SR 3.8 WD
808.3107.280.30
S
800
10
22
3/8
18x1.5
54.5
38.0
12.0
22
24
24
7.0
159
ERVV-12SR 3.8 WD 808.3107...
ERVV-12SR 3.8 WD
808.3107.390.30
S
630
12
22
3/8
20x1.5
56.5
40.0
12.0
24
30
30
11.0
192
ERVV-14SR 1.2 WD 808.3107...
ERVV-14SR 1.2 WD
808.3107.504.30
S
630
14
27
1/2
22x1.5
62.0
43.0
14.0
27
30
30
11.0
269
ERVV-16SR 1.2 WD 808.3107...
ERVV-16SR 1.2 WD
808.3107.566.30
S
630
16
27
1/2
24x1.5
62.5
44.0
14.0
30
30
30
11.0
359
ERVV-20SR 3.4 WD 808.3107...
ERVV-20SR 3.4 WD
808.3107.704.30
S
420
20
32
3/4
30x2.0
71.5
50.0
16.0
36
36
36
14.0
636
ERVV-25SR 1.1 WD 808.3107...
ERVV-25SR 1.1 WD
808.3107.810.30
S
420
25
40
1
36x2.0
78.5
54.5
18.0
46
46
46
18.0
856
ERVV-30SR 5.4 WD 808.3107...
ERVV-30SR 5.4 WD
808.3107.902.30
S
420
30
50
1 1/4
42x2.0
90.5
64.0
20.0
50
50
50
24.0
1406
ERVV-38SR 3.2 WD 808.3107...
ERVV-38SR 3.2 WD
808.3107.953.30
S
420
38
55
1 1/2
52x2.0
102.5
71.5
22.0
60
60
60
28.0
1950
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
CT - Wiring Head/Temperature Transmitter
Anderson Negele America
22.05.2023
EN - Digital Pressure Gauge & Switch
Anderson Negele America
22.05.2023
MPF - Modular Pressure Transmitter
Anderson Negele America
22.05.2023
CP - Clean Process Measurement Fittings
Anderson Negele America
22.05.2023
SR - Standard Sanitary Pressure Transmitter
Anderson Negele America
16.05.2024
SÜM - Hose nuts
EXMAR
16.07.2020
BO-..A L/S - Adaptor set for flared tubes
EXMAR
11.05.2022
EDKR-90° - Tapered nipples, 90° elbow, for fittings with 60° taper
EXMAR
02.06.2021
EDKOS - Tapered nipples, straight, for fittings with 24° taper
EXMAR
02.06.2021
EDKJ-90° - Nipples with 74° JIC taper, 90° elbow
EXMAR
16.07.2020
EDKL - Nipples with universal taper, straight
EXMAR
09.02.2022
EBEL-90° - Pipe connectors, 90° elbow
EXMAR
02.06.2021
EBEL-45° - Pipe connectors, 45° elbow
EXMAR
02.06.2021
EDKOS-90° - Tapered nipples, 90° elbow, for fittings with 24° taper
EXMAR
02.06.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表