您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
English
QA認證資訊
目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
ESS-..LR WD/SR WD - Male adaptor standpipe unions, pre-assembled on standpipe side, profile sealing ring form E acc. ISO 1179-2
EXMAR
Tube fittings
Adjustable fittings
Male adaptor standpipe unions
Powered by
CAD模型選擇
{exmar/tube_fitting/adjustable_fiiting/stud_standpipe_adaptors_male/ess_lr_wd_sr_wd.prj},{NB=ESS-28LR 1.1 WD 708.1624.850.20},{TYPE=ESS-28LR 1.1 WD},{MATNR=708.1624.850.20},{SERIE=L},{PN=250},{D1=28},{G=1},{M1=36x2.0},{L1=56.0},{L2=35.0},{L3=18.0},{L4=25.0},{SW1=41},{SW2=41},{E=22.0},{KG=264}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
SERIE
Serie
ⁿ/ₐ
PN
Pressure nom.
[bar]
D1
Diameter
[mm]
G
Thread
ⁿ/ₐ
M1
Thread
ⁿ/ₐ
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L4
Schaftlänge
[mm]
SW1
Width across flats
[mm]
SW2
Width across flats
[mm]
E
Thread
ⁿ/ₐ
KG
Weight
[g/Pcs]
ESS-06LR 1.8 WD 708.1624....
ESS-06LR 1.8 WD
708.1624.100.20
L
500
6
1/8
12x1.5
33.0
24.5
8.0
19.5
14
14
3.0
25
ESS-08LR 1.4 WD 708.1624....
ESS-08LR 1.4 WD
708.1624.170.20
L
500
8
1/4
14x1.5
42.0
29.5
12.0
21.0
17
19
5.0
47
ESS-10LR 1.4 WD 708.1624....
ESS-10LR 1.4 WD
708.1624.270.20
L
500
10
1/4
16x1.5
40.5
27.5
12.0
22.0
19
19
6.5
49
ESS-10LR 3.8 WD 708.1624....
ESS-10LR 3.8 WD
708.1624.280.20
L
500
10
3/8
16x1.5
45.0
32.0
12.0
22.0
19
22
6.5
62
ESS-12LR 1.4 WD 708.1624....
ESS-12LR 1.4 WD
708.1624.380.20
L
400
12
1/4
18x1.5
41.0
28.5
12.0
22.5
22
19
7.5
58
ESS-12LR 3.8 WD 708.1624....
ESS-12LR 3.8 WD
708.1624.390.20
L
400
12
3/8
18x1.5
46.5
34.0
12.0
22.5
22
22
7.5
74
ESS-12LR 1.2 WD 708.1624....
ESS-12LR 1.2 WD
708.1624.400.20
L
400
12
1/2
18x1.5
49.0
34.0
14.0
22.5
22
27
7.5
108
ESS-15LR 3.8 WD 708.1624....
ESS-15LR 3.8 WD
708.1624.532.20
L
400
15
3/8
22x1.5
46.0
32.0
12.0
22.0
27
22
10.0
90
ESS-15LR 1.2 WD 708.1624....
ESS-15LR 1.2 WD
708.1624.534.20
L
400
15
1/2
22x1.5
48.0
32.0
14.0
22.0
27
27
10.0
107
ESS-18LR 1.2 WD 708.1624....
ESS-18LR 1.2 WD
708.1624.646.20
L
400
18
1/2
26x1.5
45.0
31.5
14.0
23.0
32
27
13.0
140
ESS-22LR 1.2 WD 708.1624....
ESS-22LR 1.2 WD
708.1624.764.20
L
250
22
1/2
30x2.0
48.5
32.5
14.0
22.5
36
27
14.0
176
ESS-22LR 3.4 WD 708.1624....
ESS-22LR 3.4 WD
708.1624.768.20
L
250
22
3/4
30x2.0
50.5
32.5
16.0
24.5
36
32
16.0
188
ESS-22LR 1.1 WD 708.1624....
ESS-22LR 1.1 WD
708.1624.770.20
L
250
22
1
30x2.0
57.5
37.5
18.0
24.5
36
41
16.0
322
ESS-28LR 3.4 WD 708.1624....
ESS-28LR 3.4 WD
708.1624.845.20
L
250
28
3/4
36x2.0
54.0
35.0
16.0
25.0
41
32
19.0
232
ESS-28LR 1.1 WD 708.1624....
ESS-28LR 1.1 WD
708.1624.850.20
L
250
28
1
36x2.0
56.0
35.0
18.0
25.0
41
41
22.0
264
ESS-35LR 5.4 WD 708.1624....
ESS-35LR 5.4 WD
708.1624.944.20
L
250
35
1 1/4
45x2.0
63.5
42.5
20.0
30.0
50
50
28.0
438
ESS-42LR 3.2 WD 708.1624....
ESS-42LR 3.2 WD
708.1624.992.20
L
250
42
1 1/2
52x2.0
69.5
46.5
22.0
30.5
60
55
34.0
630
ESS-06SR 1.4 WD 708.1624....
ESS-06SR 1.4 WD
708.1624.110.30
S
800
6
1/4
14x1.5
39.5
27.0
12.0
20.0
17
19
3.0
42
ESS-08SR 1.4 WD 708.1624....
ESS-08SR 1.4 WD
708.1624.170.30
S
800
8
1/4
16x1.5
42.0
29.5
12.0
21.0
19
19
5.0
58
ESS-10SR 1.4 WD 708.1624....
ESS-10SR 1.4 WD
708.1624.270.30
S
800
10
1/4
18x1.5
45.0
32.0
12.0
22.0
22
19
6.5
50
ESS-10SR 3.8 WD 708.1624....
ESS-10SR 3.8 WD
708.1624.280.30
S
800
10
3/8
18x1.5
44.0
32.0
12.0
22.0
22
22
6.5
81
ESS-12SR 1.4 WD 708.1624....
ESS-12SR 1.4 WD
708.1624.380.30
S
630
12
1/4
20x1.5
40.0
28.5
12.0
22.5
24
19
7.5
78
ESS-12SR 3.8 WD 708.1624....
ESS-12SR 3.8 WD
708.1624.390.30
S
630
12
3/8
20x1.5
45.5
34.0
12.0
22.5
24
22
7.5
110
ESS-12SR 1.2 WD 708.1624....
ESS-12SR 1.2 WD
708.1624.400.30
S
630
12
1/2
20x1.5
48.0
32.0
14.0
22.5
24
27
7.5
127
ESS-14SR 1.2 WD 708.1624....
ESS-14SR 1.2 WD
708.1624.504.30
S
630
14
1/2
22x1.5
52.0
37.0
14.0
24.0
27
27
9.0
142
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ELV-..L/S - Adjustable standpipe L fittings
EXMAR
03.03.2023
EMAS-..LR/SR - Adjustable manometer fittings, pre-assembled on standpipe si...
EXMAR
03.03.2023
ESS-..LR/SR - Male adaptor standpipe unions, pre-assembled on standpipe sid...
EXMAR
28.03.2023
XGAS-..L/S - Straight weld-on connectors, ISO 8434-1-WDS
EXMAR
28.03.2023
GEV-..L-NPT - Straight male adaptor fittings NPT, ISO 8434-1-SDSC
EXMAR
28.03.2023
DRM-.. - Non-return valves, double-sided female thread
EXMAR
21.12.2021
SR-..L/S - Cutting rings, according to DIN 3861
EXMAR
28.03.2023
EBEL - Pipe connectors, straight
EXMAR
16.07.2020
UEM-..L/S - Nuts
EXMAR
03.03.2023
ESS-..L-NPT/S-NPT - Male adaptor NPT standpipe unions, pre-assembled on sta...
EXMAR
03.03.2023
RS-... - Reducing adaptors, sealing edge form B acc. DIN 3852-2
EXMAR
10.02.2022
GR-..L - Straight reducing fittings
EXMAR
03.03.2023
MUD - Mild steel, wall mounted enclosure
nVent HOFFMAN
25.03.2024
GEV-..LR - Straight male adaptor fittings, sealing edge form B acc. DIN 385...
EXMAR
28.03.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表