您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Ejector sleeves without head - ETV, Material 1.8550, nitrided
D-M-E
DME EUROPEAN CAD LIBRARY
Ejector pins & sleeves
Powered by
CAD模型選擇
{dme/d_m_e_euro/4/te.prj},{NB=ETV8-5-800},{REF=ETV8-5-800},{D=5},{D1=8},{D2=5.2},{L=800},{L1=35}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
REF
Catalog Number
ⁿ/ₐ
D
Diameter d
[mm]
D1
Diameter d1
[mm]
D2
Diameter d2
[mm]
L
Length l
[mm]
L1
Length l1
[mm]
ETV6-3-300
ETV6-3-300
3
6
3.2
300
30
ETV6-3-400
ETV6-3-400
3
6
3.2
400
30
ETV6-3-500
ETV6-3-500
3
6
3.2
500
30
ETV6-3-600
ETV6-3-600
3
6
3.2
600
30
ETV6-3-800
ETV6-3-800
3
6
3.2
800
30
ETV8-5-300
ETV8-5-300
5
8
5.2
300
35
ETV8-5-400
ETV8-5-400
5
8
5.2
400
35
ETV8-5-500
ETV8-5-500
5
8
5.2
500
35
ETV8-5-600
ETV8-5-600
5
8
5.2
600
35
ETV8-5-800
ETV8-5-800
5
8
5.2
800
35
ETV10-6-300
ETV10-6-300
6
10
6.2
300
40
ETV10-6-400
ETV10-6-400
6
10
6.2
400
40
ETV10-6-500
ETV10-6-500
6
10
6.2
500
40
ETV10-6-600
ETV10-6-600
6
10
6.2
600
40
ETV10-6-800
ETV10-6-800
6
10
6.2
800
40
ETV12-8-300
ETV12-8-300
8
12
8.2
300
45
ETV12-8-400
ETV12-8-400
8
12
8.2
400
45
ETV12-8-500
ETV12-8-500
8
12
8.2
500
45
ETV12-8-600
ETV12-8-600
8
12
8.2
600
45
ETV12-8-800
ETV12-8-800
8
12
8.2
800
45
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Flat ejector pins - hardened - FK Typ(e) DIN 1530/ISO 8693, 250°C, Material...
D-M-E
27.06.2024
FSC Leader pins - DME - Standard Material 1.7131
D-M-E
12.04.2024
Flexible Ejector - Guide Bushes - AW 282 CUMSA, Material Bronze
D-M-E
04.08.2020
WZ 1010 Coarse pitch nuts - DME - Mat.: Steel - special-polyamid <=80°C
D-M-E
22.05.2024
FDV Spring loaded set screws - DME - Mat.: 1.4305-350°C
D-M-E
30.04.2024
FBC Leader pin bushings - DME - Standard Material 1.7131
D-M-E
12.04.2024
Retainers for Ejector pins and Ejector sleeves - BA CUMSA, Material 1.7264 ...
D-M-E
04.08.2020
Performance core pins - PCM Typ(e) DIN 1530/ISO 6751, 350°C - Mat. Berylliu...
D-M-E
27.06.2024
Flexible Ejector - Custom-made - AW 285 CUMSA, Material 1.8159 - 45 ± 3 HRC
D-M-E
02.02.2024
Core pins - hardened - AHX Typ(e) DIN 1530/ISO 6751, 500°-550°C, Material 1...
D-M-E
27.06.2024
PN 1684 Hoses - DME
D-M-E
27.11.2017
ZHI End caps-in - DME
D-M-E
22.05.2024
GS 915 Set screws allan head - DME - DIN 915-45 H
D-M-E
27.06.2024
R 09 Tubular dowels - DME - Material 1.7131 60 HRC
D-M-E
16.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表