您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: ETA
Created: 20.05.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ETA
EUPD - EUPD Blank doors
ETA
ENUX Cabinets
Accessories
Modular Parts
Powered by
CAD模型選擇
{eta/enux/accessories/modular_parts/eupd_asmtab.prj},{NB=EUPD060120(-LOD350)},{CODE=EUPD060120},{LODDEST=architecture},{LODLEVEL=350},{DESCRGEN=PORTA MODULARE ENUX CIECA 600X1200},{MAT=Lamiera d'acciaio DC01},{SMAT=1.5},{VER=Ciclo standard elettrostatico E DUP ETA: verniciatura liquida con processo di elettroforesi catodica con resina epossidica e finitura con polveri epossipoliestere termoindurenti.},{COL=RAL7035 bucciato},{L=600},{H=1200},{WEIGHT=10.22},{PFOR=Pezzo singolo completo di viteria e accessori di montaggio.},{CONF=1},{PACK=Film termoplastico.},{DIMLORDE=0.00},{WEIGHTPACK=10.3},{PPATH=eupd_asmtpl.prj},{CERTIFICATION=UL},{NOCUPEROU=1},{AAG535=10.220},{AAQ326=https://www.etatrue.com/fs/1/69/57405/57407/en_cg2022_rel22_lq.pdf}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRGEN
General description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SMAT
Material thickness
[mm]
VER
Painting
ⁿ/ₐ
COL
Color
ⁿ/ₐ
L
[mm]
H
[mm]
WEIGHT
Weight
[kg]
PFOR
Supply parts
ⁿ/ₐ
CONF
Packaging
[piece(s)]
PACK
Packaging
ⁿ/ₐ
DIMLORDE
Gross dimensions
ⁿ/ₐ
WEIGHTPACK
Weight pack
[kg]
EDZ
edz
ⁿ/ₐ
EUPD060020
EUPD060020
Modular blank door E NUX ...
Steel plate DC01
1.5
Standard electrostatic cy...
RAL7035 textured finish
600
200
2.45
Supply includes 1 piece c...
1
Thermoplastic film
2.55
2.5
ETAE.EUPD060020.edz
EUPD060030
EUPD060030
Modular blank door E NUX ...
Steel plate DC01
1.5
Standard electrostatic cy...
RAL7035 textured finish
600
300
3.90
Supply includes 1 piece c...
1
Thermoplastic film
4.00
4.0
ETAE.EUPD060030.edz
EUPD060040
EUPD060040
Modular blank door E NUX ...
Steel plate DC01
1.5
Standard electrostatic cy...
RAL7035 textured finish
600
400
4.90
Supply includes 1 piece c...
1
Thermoplastic film
5.00
5.0
ETAE.EUPD060040.edz
EUPD060050
EUPD060050
Modular blank door E NUX ...
Steel plate DC01
1.5
Standard electrostatic cy...
RAL7035 textured finish
600
500
4.70
Supply includes 1 piece c...
1
Thermoplastic film
4.80
4.8
ETAE.EUPD060050.edz
EUPD060060
EUPD060060
Modular blank door E NUX ...
Steel plate DC01
1.5
Standard electrostatic cy...
RAL7035 textured finish
600
600
6.90
Supply includes 1 piece c...
1
Thermoplastic film
7.00
7.0
ETAE.EUPD060060.edz
EUPD060070
EUPD060070
Modular blank door E NUX ...
Steel plate DC01
1.5
Standard electrostatic cy...
RAL7035 textured finish
600
700
7.70
Supply includes 1 piece c...
1
Thermoplastic film
7.80
7.8
ETAE.EUPD060070.edz
EUPD060080
EUPD060080
Modular blank door E NUX ...
Steel plate DC01
1.5
Standard electrostatic cy...
RAL7035 textured finish
600
800
9.40
Supply includes 1 piece c...
1
Thermoplastic film
9.50
9.5
ETAE.EUPD060080.edz
EUPD060090
EUPD060090
Modular blank door E NUX ...
Steel plate DC01
1.5
Standard electrostatic cy...
RAL7035 textured finish
600
900
7.90
Supply includes 1 piece c...
1
Thermoplastic film
8.00
8.0
ETAE.EUPD060090.edz
EUPD060100
EUPD060100
Modular blank door E NUX ...
Steel plate DC01
1.5
Standard electrostatic cy...
RAL7035 textured finish
600
1000
8.50
Supply includes 1 piece c...
1
Thermoplastic film
8.60
8.6
ETAE.EUPD060100.edz
EUPD060120
EUPD060120
Modular blank door E NUX ...
Steel plate DC01
1.5
Standard electrostatic cy...
RAL7035 textured finish
600
1200
10.22
Supply includes 1 piece c...
1
Thermoplastic film
0.00
10.3
ETAE.EUPD060120.edz
EUPD080020
EUPD080020
Modular blank door E NUX ...
Steel plate DC01
1.5
Standard electrostatic cy...
RAL7035 textured finish
800
200
3.90
Supply includes 1 piece c...
1
Thermoplastic film
4.00
4.0
ETAE.EUPD080020.edz
EUPD080030
EUPD080030
Modular blank door E NUX ...
Steel plate DC01
1.5
Standard electrostatic cy...
RAL7035 textured finish
800
300
5.40
Supply includes 1 piece c...
1
Thermoplastic film
5.50
5.5
ETAE.EUPD080030.edz
EUPD080040
EUPD080040
Modular blank door E NUX ...
Steel plate DC01
1.5
Standard electrostatic cy...
RAL7035 textured finish
800
400
6.90
Supply includes 1 piece c...
1
Thermoplastic film
7.00
7.0
ETAE.EUPD080040.edz
EUPD080050
EUPD080050
Modular blank door E NUX ...
Steel plate DC01
1.5
Standard electrostatic cy...
RAL7035 textured finish
800
500
5.97
Supply includes 1 piece c...
1
Thermoplastic film
6.07
6.1
ETAE.EUPD080050.edz
EUPD080060
EUPD080060
Modular blank door E NUX ...
Steel plate DC01
1.5
Standard electrostatic cy...
RAL7035 textured finish
800
600
9.40
Supply includes 1 piece c...
1
Thermoplastic film
9.50
9.5
ETAE.EUPD080060.edz
EUPD080070
EUPD080070
Modular blank door E NUX ...
Steel plate DC01
1.5
Standard electrostatic cy...
RAL7035 textured finish
800
700
10.40
Supply includes 1 piece c...
1
Thermoplastic film
10.50
10.5
ETAE.EUPD080070.edz
EUPD080080
EUPD080080
Modular blank door E NUX ...
Steel plate DC01
1.5
Standard electrostatic cy...
RAL7035 textured finish
800
800
11.90
Supply includes 1 piece c...
1
Thermoplastic film
12.00
12.0
ETAE.EUPD080080.edz
EUPD080090
EUPD080090
Modular blank door E NUX ...
Steel plate DC01
1.5
Standard electrostatic cy...
RAL7035 textured finish
800
900
13.42
Supply includes 1 piece c...
1
Thermoplastic film
0.00
13.5
ETAE.EUPD080090.edz
EUPD080100
EUPD080100
Modular blank door E NUX ...
Steel plate DC01
1.5
Standard electrostatic cy...
RAL7035 textured finish
800
1000
14.90
Supply includes 1 piece c...
1
Thermoplastic film
0.00
15.0
ETAE.EUPD080100.edz
EUPD080120
EUPD080120
Modular blank door E NUX ...
Steel plate DC01
1.5
Standard electrostatic cy...
RAL7035 textured finish
800
1200
17.90
Supply includes 1 piece c...
1
Thermoplastic film
0.00
18.0
ETAE.EUPD080120.edz
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表