您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
EURO 12 - Flush mould base european standard type 12
PlaSteel
Tecnostar
Configuration
euro_12
Powered by
CAD模型選擇
{ranco/tecnostar/configurazioni/euro_12/euro_12_asmtab.prj},{NB=EURO12-346x446_27_36 /1730_36 /1730_36 /1730_76},{BCOD=346},{LCOD=446},{PF45=27},{SXPF45=27},{S501=36},{MATS501=1730},{S503=36},{MATS503=1730},{S502=36},{MATS502=1730},{SXS50=36,46,56,66,76,86,96,116},{MATS50X=1730,2311},{D70=76},{SXD70=76,96,116},{DH7=42.000},{DF=17.000},{B=346.000},{L=446.000},{BPD15=396.000},{BD70=62.000},{BT=218.000},{ST80=17.000},{ST85=22.000},{MATPD15=1730},{MATD70=1730},{MATT80=1730},{MATT85=1730},{PPATH=euro_12b_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SERIE
ⁿ/ₐ
DH7
D in H7
[mm]
DF
D screws
[mm]
EURO12-156x156_22_27 /173...
156x156
20.000
10.500
EURO12-156x196_22_27 /173...
156x196
20.000
10.500
EURO12-196x196_27_27 /173...
196x196
26.000
10.500
EURO12-196x246_27_27 /173...
196x246
26.000
10.500
EURO12-196x296_27_27 /173...
196x296
26.000
10.500
EURO12-196x346_27_27 /173...
196x346
30.000
12.500
EURO12-246x246_27_27 /173...
246x246
26.000
10.500
EURO12-246x296_27_27 /173...
246x296
30.000
12.500
EURO12-246x346_27_27 /173...
246x346
30.000
12.500
EURO12-246x396_27_27 /173...
246x396
30.000
12.500
EURO12-296x296_27_36 /173...
296x296
30.000
12.500
EURO12-296x346_27_36 /173...
296x346
30.000
12.500
EURO12-296x396_27_36 /173...
296x396
30.000
12.500
EURO12-296x446_27_36 /173...
296x446
30.000
12.500
EURO12-296x496_27_36 /173...
296x496
30.000
12.500
EURO12-346x346_27_36 /173...
346x346
30.000
12.500
EURO12-346x396_27_36 /173...
346x396
42.000
17.000
EURO12-346x446_27_36 /173...
346x446
42.000
17.000
EURO12-346x496_27_36 /173...
346x496
42.000
17.000
EURO12-346x546_36_36 /173...
346x546
42.000
17.000
EURO12-346x596_36_36 /173...
346x596
42.000
17.000
EURO12-396x396_36_36 /173...
396x396
42.000
17.000
EURO12-396x446_36_36 /173...
396x446
42.000
17.000
EURO12-396x496_36_36 /173...
396x496
42.000
17.000
EURO12-396x546_36_36 /173...
396x546
42.000
17.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
EURO_13 - Extraction castle, width salient, european standard
PlaSteel
26.06.2019
EURO_14 - Flush extraction castle european standard
PlaSteel
26.06.2019
EURO_16 - Portastampo non debordante Standard Europeo tipo 16
PlaSteel
04.07.2019
EURO_15 - Portastampo debordante Standard Europeo tipo 15
PlaSteel
04.07.2019
EURO_05 - Mould base, width salient, european standard type 5
PlaSteel
26.06.2019
EURO_01 - Mould base, width salient, european standard type 1
PlaSteel
17.06.2021
EURO_02 - Flush mould base european standard type 2
PlaSteel
17.06.2021
EURO_06 - Flush mould base european standard type 6
PlaSteel
26.06.2019
Mold base configuration I (handles lengthwise) - Lengthwise
PROPLASTICA
10.10.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表